您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0266 - Flanged ball bearing guide bush (ISO 9448-5/DIN 9831) - R2091.44
PlaSteel
Ranco
Guiding items for Die Sets
Ball bearing guidings ISO standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/ball_bearing_guidings_iso_standard/r0266.prj},{NB=R0266-04-0006},{COD=R0266-04-0006},{D=32.000},{D1=40.000},{D2=48.000},{D3=72.000},{D4=58.000},{D5=5.500},{K=28.000},{L=71.000},{L1=62.000},{L2=37.000},{L3=25.000},{T=5.700},{DKX=8.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
js4 / H5
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
R0266-04-0001
R0266-04-0001
19.000
25.000
32.000
50.000
40.000
4.500
18.000
56.000
45.000
30.000
15.000
4.600
R0266-04-0002
R0266-04-0002
20.000
26.000
32.000
50.000
40.000
4.500
18.000
56.000
45.000
30.000
15.000
4.600
R0266-04-0003
R0266-04-0003
24.000
30.000
40.000
63.000
50.000
5.500
23.000
71.000
55.000
30.000
25.000
5.700
R0266-04-0004
R0266-04-0004
25.000
31.000
40.000
63.000
50.000
5.500
23.000
71.000
55.000
30.000
25.000
5.700
R0266-04-0005
R0266-04-0005
30.000
38.000
48.000
72.000
58.000
5.500
28.000
71.000
62.000
37.000
25.000
5.700
R0266-04-0006
R0266-04-0006
32.000
40.000
48.000
72.000
58.000
5.500
28.000
71.000
62.000
37.000
25.000
5.700
R0266-04-0007
R0266-04-0007
38.000
46.000
58.000
85.000
70.000
6.600
33.000
80.000
67.000
37.000
30.000
6.800
R0266-04-0008
R0266-04-0008
40.000
48.000
58.000
85.000
70.000
6.600
33.000
80.000
67.000
37.000
30.000
6.800
R0266-04-0009
R0266-04-0009
48.000
56.000
70.000
104.000
86.000
9.000
38.000
95.000
89.000
47.000
42.000
9.000
R0266-04-0010
R0266-04-0010
50.000
58.000
70.000
104.000
86.000
9.000
38.000
95.000
89.000
47.000
42.000
9.000
R0266-04-0011
R0266-04-0011
60.000
68.000
85.000
120.000
100.000
9.000
46.000
95.000
89.000
47.000
42.000
9.000
R0266-04-0012
R0266-04-0012
63.000
71.000
85.000
120.000
100.000
9.000
46.000
95.000
89.000
47.000
42.000
9.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表