目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0213 - Centering Bush - R20
PlaSteel
Ranco
Guiding items for Moulds
Guidings european standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_european_standard/r0213.prj},{NB=R0213-03-0041},{COD=R0213-03-0041},{D=30.000},{D1=25.000},{L=240.000},{L1=12.000},{M=12.000},{L2=2.500},{MAT=1.1730}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
M
Thread
[mm]
MAT
Material
ⁿ/ₐ
R0213-03-0001
R0213-03-0001
14.000
11.000
20.000
8.000
8.000
1.1730
R0213-03-0002
R0213-03-0002
14.000
11.000
30.000
8.000
8.000
1.1730
R0213-03-0003
R0213-03-0003
14.000
11.000
40.000
8.000
8.000
1.1730
R0213-03-0004
R0213-03-0004
14.000
11.000
50.000
8.000
8.000
1.1730
R0213-03-0005
R0213-03-0005
14.000
11.000
60.000
8.000
8.000
1.1730
R0213-03-0006
R0213-03-0006
14.000
11.000
70.000
8.000
8.000
1.1730
R0213-03-0007
R0213-03-0007
14.000
11.000
80.000
8.000
8.000
1.1730
R0213-03-0008
R0213-03-0008
14.000
11.000
100.000
8.000
8.000
1.1730
R0213-03-0009
R0213-03-0009
20.000
16.000
30.000
12.000
12.000
1.1730
R0213-03-0010
R0213-03-0010
20.000
16.000
40.000
12.000
12.000
1.1730
R0213-03-0011
R0213-03-0011
20.000
16.000
50.000
12.000
12.000
1.1730
R0213-03-0012
R0213-03-0012
20.000
16.000
60.000
12.000
12.000
1.1730
R0213-03-0013
R0213-03-0013
20.000
16.000
70.000
12.000
12.000
1.1730
R0213-03-0014
R0213-03-0014
20.000
16.000
80.000
12.000
12.000
1.1730
R0213-03-0015
R0213-03-0015
20.000
16.000
100.000
12.000
12.000
1.1730
R0213-03-0016
R0213-03-0016
20.000
16.000
120.000
12.000
12.000
1.1730
R0213-03-0017
R0213-03-0017
20.000
16.000
140.000
12.000
12.000
1.1730
R0213-03-0018
R0213-03-0018
20.000
16.000
160.000
12.000
12.000
1.1730
R0213-03-0019
R0213-03-0019
26.000
21.000
30.000
12.000
12.000
1.1730
R0213-03-0020
R0213-03-0020
26.000
21.000
40.000
12.000
12.000
1.1730
R0213-03-0021
R0213-03-0021
26.000
21.000
50.000
12.000
12.000
1.1730
R0213-03-0022
R0213-03-0022
26.000
21.000
60.000
12.000
12.000
1.1730
R0213-03-0023
R0213-03-0023
26.000
21.000
70.000
12.000
12.000
1.1730
R0213-03-0024
R0213-03-0024
26.000
21.000
80.000
12.000
12.000
1.1730
R0213-03-0025
R0213-03-0025
26.000
21.000
100.000
12.000
12.000
1.1730
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表