您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0200 - Guide bush with centeriing collar, tight fit - B1S
PlaSteel
Ranco
Guiding items for Moulds
Guidings italian standards
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_italian_standards/r0200.prj},{NB=R0200-03-0032},{COD=R0200-03-0032},{D=25.000},{D1=34.000},{D2=38.000},{K=7.000},{K1=10.000},{L=76.000},{MAT=1.7131}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
K
[mm]
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
R0200-03-0001
R0200-03-0001
16.000
22.000
26.000
5.000
26.000
1.7131
R0200-03-0002
R0200-03-0002
16.000
22.000
26.000
5.000
36.000
1.7131
R0200-03-0003
R0200-03-0003
16.000
22.000
26.000
5.000
46.000
1.7131
R0200-03-0004
R0200-03-0004
16.000
22.000
26.000
5.000
56.000
1.7131
R0200-03-0005
R0200-03-0005
16.000
22.000
26.000
5.000
66.000
1.7131
R0200-03-0006
R0200-03-0006
16.000
22.000
26.000
5.000
76.000
1.7131
R0200-03-0007
R0200-03-0007
16.000
22.000
26.000
5.000
86.000
1.7131
R0200-03-0008
R0200-03-0008
16.000
22.000
26.000
5.000
96.000
1.7131
R0200-03-0009
R0200-03-0009
16.000
22.000
26.000
5.000
106.000
1.7131
R0200-03-0010
R0200-03-0010
20.000
28.000
32.000
6.000
26.000
1.7131
R0200-03-0011
R0200-03-0011
20.000
28.000
32.000
6.000
36.000
1.7131
R0200-03-0012
R0200-03-0012
20.000
28.000
32.000
6.000
46.000
1.7131
R0200-03-0013
R0200-03-0013
20.000
28.000
32.000
6.000
56.000
1.7131
R0200-03-0014
R0200-03-0014
20.000
28.000
32.000
6.000
66.000
1.7131
R0200-03-0015
R0200-03-0015
20.000
28.000
32.000
6.000
76.000
1.7131
R0200-03-0016
R0200-03-0016
20.000
28.000
32.000
6.000
86.000
1.7131
R0200-03-0017
R0200-03-0017
20.000
28.000
32.000
6.000
96.000
1.7131
R0200-03-0018
R0200-03-0018
20.000
28.000
32.000
6.000
106.000
1.7131
R0200-03-0019
R0200-03-0019
20.000
30.000
34.000
6.000
26.000
1.7131
R0200-03-0020
R0200-03-0020
20.000
30.000
34.000
6.000
36.000
1.7131
R0200-03-0021
R0200-03-0021
20.000
30.000
34.000
6.000
46.000
1.7131
R0200-03-0022
R0200-03-0022
20.000
30.000
34.000
6.000
56.000
1.7131
R0200-03-0023
R0200-03-0023
20.000
30.000
34.000
6.000
66.000
1.7131
R0200-03-0024
R0200-03-0024
20.000
30.000
34.000
6.000
76.000
1.7131
R0200-03-0025
R0200-03-0025
20.000
30.000
34.000
6.000
86.000
1.7131
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0203 - Guide bush with centering collar - B3
PlaSteel
17.06.2021
EBU-1S - Ringed enhanced lead bush
Berger Tools
08.11.2018
R0201 - One diameter Pillar - C2
PlaSteel
17.06.2021
R0204 - Bronze guide bush with centering collar - B3B
PlaSteel
17.06.2021
R0218 - Two fitting diameters guide pillar, tight fit - R011
PlaSteel
17.06.2021
K1362 - Combination spanner with protective caps
KIPP
27.05.2024
1209981 - BHN 10
PHOENIX CONTACT
07.12.2023
HPW - Plunger Wrenches
Harcourt
02.04.2024
EBU-3 - Locating headed guide bush
Pedrotti
29.09.2021
EBU-1S - Ringed enhanced lead bush
Pedrotti
29.09.2021
EBU-1SH - Ringed enhanced lead bush
Pedrotti
29.09.2021
RPB3 - Shouldered guide bushes
Rigon
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表