您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 2I 100-125 L - Gear reducers R 2I 100-125 Long
Rossi
GX series Helical gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/gx09_riduttori_e_motoriduttori_ad_assi_paralleli/r2i_100_125_l_asmtab.prj},{NB=R 2I 100 EH4U 6.42 B3},{IDNR=},{GRANDEZZA=100},{ES=1},{ESECUZIONE=EH4U},{I=6.42},{FC=1},{AA=284.7},{A=172},{B=131},{C=87},{D3=59},{G=5},{H=125},{H1=84.5},{H2=184.5},{HH=80},{K=16},{L=20},{Q=3.5},{T=228},{U=165},{W1=195},{W2=490},{Y=133},{Z=90},{MASSA=70},{B3=3.0},{B6=5.0},{B7=6.0},{B8=3.0},{DM=28},{DV=24},{EM=60},{EV=50},{IX=6.42,8.01,10.2,12.3,16.1,19.3,23.7,28.8},{GR=100.000},{PPATH=r2i_100_125_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
.
ⁿ/ₐ
GRANDEZZA
Gear reducer size
ⁿ/ₐ
ESECUZIONE
Gear reducer design
ⁿ/ₐ
AA
a
[mm]
A
[mm]
B
[mm]
C
[mm]
D
d Ø
[mm]
E
e
[mm]
D3
d3 Ø
[mm]
G
[mm]
H
h11
[mm]
H1
G
[mm]
H2
[mm]
HH
h11
[mm]
K
ø
[mm]
L
[mm]
Q
[mm]
T
[mm]
U
[mm]
W1
[mm]
W2
[mm]
Y
[mm]
Z
[mm]
MASSA
Mass
[kg]
OLIO
Oil quantity
[l]
R 2I 100 EH4U 6.42 B3
100
EH4U
284.7
172
131
87
28
60
59
5
125
84.5
184.5
80
16
20
3.5
228
165
195
490
133
90
70
3.00
R 2I 125 EH4U 6.53 B3
125
EH4U
358.0
212
162
107
32
80
69
1
150
103.5
223.5
100
18
23
4.0
274
201
238
608
152
110
128
6.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表