您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Quad-Ring® Seal - Quad-Ring® Seal and Back-up Ring (uncut) for Rotary Application internal sealing from elastomer material
Trelleborg
Industrial Sealing Systems
Static Seals
Quad-Ring® Seal
Quad-Ring® Seal and Back-up Ring (uncut) for Rotary Application - Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/quad-ring/quad_ring_uncut_rotary_internal/qr_rot_asmtab.prj},{NB=QRAR04330-N7004 (06BU49R0520)},{IDNR=},{PARTNO=QRAR04330},{ABM=53.34x5.33},{STPARTNO=BU49R0520},{D5=52.0},{D6=61.9},{B1=6.0},{B2=8.0},{B3=10.0},{R1X=0.4},{NUT=0},{AUS=6},{S=0.100},{MC=N7004},{PPATH=qr_rot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
ABM
dimensions D1 x W
[mm]
STPARTNO
Back-up Ring Uncut Part No.
ⁿ/ₐ
D5
Rod Diameter f7
[mm]
D6
Groove Diameter H8
[mm]
B1
Groove Width +0.2
[mm]
B2
Groove Width +0.2
[mm]
B3
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance max.
[mm]
QRAR04008-N7004
QRAR04008
4.47x1.78
BU16J0040
4.0
7.2
2.0
3.2
4.4
0.20
0.050
QRAR04009-N7004
QRAR04009
5.28x1.78
BU16J0050
5.0
8.2
2.0
3.2
4.4
0.20
0.050
QRAR4012A-N7004
QRAR4012A
8.20x1.78
BU16J0080
8.0
11.2
2.0
3.2
4.4
0.20
0.050
QRAR4111A-N7004
QRAR4111A
10.20x2.62
BU24J0100
10.0
14.8
2.8
4.0
5.2
0.30
0.080
QRAR04112-N7004
QRAR04112
12.37x2.62
BU24J0120
12.0
16.8
2.8
4.0
5.2
0.30
0.080
QRAR04114-N7004
QRAR04114
15.54x2.62
BU24J0150
15.0
19.8
2.8
4.0
5.2
0.30
0.080
QRAR04115-N7004
QRAR04115
17.12x2.62
BU24J0160
16.0
20.8
2.8
4.0
5.2
0.30
0.080
QRAR04116-N7004
QRAR04116
18.72x2.62
BU24J0180
18.0
22.8
2.8
4.0
5.2
0.30
0.080
QRAR04211-N7004
QRAR04211
20.22x3.53
BU33T0200
20.0
26.7
3.8
5.4
7.0
0.40
0.080
QRAR04213-N7004
QRAR04213
23.39x3.53
BU33T0220
22.0
28.7
3.8
5.4
7.0
0.40
0.080
QRAR04215-N7004
QRAR04215
26.57x3.53
BU33T0250
25.0
31.7
3.8
5.4
7.0
0.40
0.080
QRAR04217-N7004
QRAR04217
29.74x3.53
BU33T0280
28.0
34.7
3.8
5.4
7.0
0.40
0.080
QRAR04218-N7004
QRAR04218
31.34x3.53
BU33T0300
30.0
36.7
3.8
5.4
7.0
0.40
0.080
QRAR04219-N7004
QRAR04219
32.92x3.53
BU33T0320
32.0
38.7
3.8
5.4
7.0
0.40
0.080
QRAR04221-N7004
QRAR04221
36.09x3.53
BU33T0350
35.0
41.7
3.8
5.4
7.0
0.40
0.080
QRAR04222-N7004
QRAR04222
37.69x3.53
BU33T0360
36.0
42.7
3.8
5.4
7.0
0.40
0.080
QRAR04326-N7004
QRAR04326
40.64x5.33
BU49R0400
40.0
49.9
6.0
8.0
10.0
0.40
0.100
QRAR04327-N7004
QRAR04327
43.82x5.33
BU49R0420
42.0
51.9
6.0
8.0
10.0
0.40
0.100
QRAR04328-N7004
QRAR04328
46.99x5.33
BU49R0450
45.0
54.9
6.0
8.0
10.0
0.40
0.100
QRAR04329-N7004
QRAR04329
50.17x5.33
BU49R0480
48.0
57.9
6.0
8.0
10.0
0.40
0.100
QRAR04330-N7004
QRAR04330
53.34x5.33
BU49R0500
50.0
59.9
6.0
8.0
10.0
0.40
0.100
QRAR04330-N7004
QRAR04330
53.34x5.33
BU49R0520
52.0
61.9
6.0
8.0
10.0
0.40
0.100
QRAR04331-N7004
QRAR04331
56.52x5.33
BU49R0550
55.0
64.9
6.0
8.0
10.0
0.40
0.100
QRAR04331-N7004
QRAR04331
56.52x5.33
BU49R0560
56.0
65.0
6.0
8.0
10.0
0.40
0.100
QRAR04333-N7004
QRAR04333
62.87x5.33
BU49R0600
60.0
69.9
6.0
8.0
10.0
0.40
0.100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type A - V Ring
Trelleborg
21.07.2023
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
Quad-Ring® Sealing - Groove Design for QUAD-RING® according AS 568 radial d...
Trelleborg
01.02.2018
Quad-Ring®Sealing - Groove Design for QUAD-RING® according AS 568 radial dy...
Trelleborg
01.02.2018
Turcon® Varilip® PDR Type A - Rotary Seals from Turcon® material
Trelleborg
01.02.2018
Kantseal - Axial sealing from Elastomer material
Trelleborg
01.02.2018
Turcon® Roto VL Seal® F - internal sealing - Rotary seals, single acting se...
Trelleborg
21.07.2023
X-Rings
HUTCHINSON - Le Joint Français
27.06.2018
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcon® Roto VL Seal® - external sealing - Rotary seals, single acting seal...
Trelleborg
21.07.2023
Zurcon® Buffer Seal - Rod seal, single acting sealing element from Turcon® ...
Trelleborg
01.02.2018
HP5ON Adapter - Hexagon socket plug
Parker
31.05.2022
Wear ring for piston - Wear ring for piston from POM Material
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表