您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
QD-PK/P - Swivel castor
Rollenbau
Extra Heavy Duty Castors
Series QD up to max. 1500 kg
QD-P
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_qd/qd_p/qd_p_asmtab.prj},{NB=QD 161 PK},{ORDERNO=QD 161 PK},{WDAB=160x40},{LC=850},{H=233},{TP=140x110},{HS=105x80},{HD=12.5},{SR=133},{WB=Ball bearing},{WHEEL=161 PK 20},{VERPRA=1},{VER=2},{BD=10.000},{PPATH=qd_p/qd_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
QD 126 PK
QD 126 PK
125x45
700
200
140x110
105x80
12.5
108
Ball bearing
QD 126 P
QD 126 P
125x45
700
200
140x110
105x80
12.5
108
Nylon plain bearing
QD 151 PK
QD 151 PK
150x48
900
228
140x110
105x80
12.5
128
Ball bearing
QD 151 P
QD 151 P
150x48
800
228
140x110
105x80
12.5
128
Nylon plain bearing
QD 161 PK
QD 161 PK
160x40
850
233
140x110
105x80
12.5
133
Ball bearing
QD 161 P
QD 161 P
160x40
850
233
140x110
105x80
12.5
133
Nylon plain bearing
QD 201 PK
QD 201 PK
200x50
1200
273
140x110
105x80
12.5
158
Ball bearing
QD 201 P
QD 201 P
200x50
1200
273
140x110
105x80
12.5
158
Nylon plain bearing
QD 250 PK
QD 250 PK
250x60
1400
318
140x110
105x80
12.5
195
Ball bearing
QD 250 P
QD 250 P
250x60
1200
318
140x110
105x80
12.5
195
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表