您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Q9 & Q11 - Retaining Rings
WMBerg
INCH
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/miscellaneous/f49.prj},{NB=Q9-98},{PN=Q9-98},{DES=INTERNAL RING RETAINER},{CN=Master Inch/Metric Catalog},{CP=F49},{AIN=0.987},{AMM=25.0},{C=1.030},{CTOL=±.003},{D=0.042},{F=0.037},{G=1.041},{GTOL=+.013/-.000},{E=0.075},{RS=4420},{GY=1865},{TX=0.026},{TCH=0.021},{WEIGHT=2.15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
AIN
Housing Diameter (INCHES)
[Inch]
AMM
Housing Diameter (MM)
[mm]
C
Groove Diameter
[Inch]
CTOL
C Tolerance
[Inch]
D
Groove Width D(+.003/-.000)
[Inch]
F
Ring Thickness F(±.002)
ⁿ/ₐ
G
Ring Inside Diameter
[Inch]
GTOL
G Tolerance
[Inch]
E
Radial Wall Width
ⁿ/ₐ
RS
Thrust Load Based on Ring Shear
ⁿ/ₐ
GY
Thrust Load Based on Groove Yield (45.000 P.S.I.)
ⁿ/ₐ
TX
Max. Corner Radius or Chamfer
ⁿ/ₐ
TCH
Max. Corner Radius or Chamfer
ⁿ/ₐ
WEIGHT
Weight
[LBS./M]
Q9-50
Q9-50
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.500
12.7
0.526
±.002
0.030
0.025
0.532
+.013/-.000
0.045
2000
405
0.015
0.012
0.41
Q9-51
Q9-51
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.512
13.0
0.538
±.002
0.030
0.025
0.544
+.013/-.000
0.045
2050
420
0.015
0.012
0.42
Q9-53
Q9-53
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.531
13.5
0.557
±.002
0.030
0.025
0.564
+.013/-.000
0.045
2130
455
0.015
0.012
0.44
Q9-56
Q9-56
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.562
14.3
0.588
±.002
0.030
0.025
0.594
+.013/-.000
0.045
2250
495
0.015
0.012
0.46
Q9-59
Q9-59
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.594
15.1
0.619
±.002
0.030
0.025
0.626
+.013/-.000
0.045
2380
535
0.015
0.012
0.49
Q9-62
Q9-62
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.625
15.9
0.651
±.002
0.030
0.025
0.658
+.013/-.000
0.045
2500
610
0.015
0.012
0.52
Q9-65
Q9-65
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.656
16.7
0.682
±.002
0.030
0.025
0.689
+.013/-.000
0.045
2630
670
0.015
0.012
0.55
Q9-68
Q9-68
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.687
17.5
0.713
±.002
0.030
0.025
0.720
+.013/-.000
0.045
2750
725
0.015
0.012
0.58
Q9-71
Q9-71
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.718
18.3
0.744
±.002
0.030
0.025
0.751
+.013/-.000
0.045
2870
790
0.015
0.012
0.61
Q9-75
Q9-75
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.750
19.0
0.782
±.002
0.036
0.031
0.790
+.013/-.000
0.065
3360
800
0.024
0.019
1.14
Q9-77
Q9-77
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.777
19.7
0.808
±.003
0.036
0.031
0.817
+.013/-.000
0.065
3480
835
0.024
0.019
1.19
Q9-78
Q9-78
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.781
19.8
0.812
±.003
0.036
0.031
0.821
+.013/-.000
0.065
3500
840
0.024
0.019
1.20
Q9-81
Q9-81
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.812
20.6
0.843
±.003
0.036
0.031
0.853
+.013/-.000
0.065
3640
915
0.024
0.019
1.25
Q9-84
Q9-84
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.843
21.4
0.880
±.003
0.036
0.031
0.889
+.013/-.000
0.065
3780
1155
0.022
0.018
1.32
Q9-86
Q9-86
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.866
22.0
0.903
±.003
0.036
0.031
0.913
+.013/-.000
0.065
3880
1250
0.022
0.018
1.35
Q9-87
Q9-87
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.875
22.2
0.912
±.003
0.036
0.031
0.922
+.013/-.000
0.065
3920
1250
0.022
0.018
1.36
Q9-90
Q9-90
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.906
22.9
0.939
±.003
0.036
0.031
0.949
+.013/-.000
0.065
4060
1335
0.022
0.018
1.41
Q9-93
Q9-93
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.938
23.8
0.975
±.003
0.036
0.031
0.986
+.013/-.000
0.065
4200
1430
0.022
0.018
1.48
Q9-96
Q9-96
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.968
24.4
1.015
±.003
0.042
0.037
1.025
+.013/-.000
0.075
4340
1950
0.025
0.020
2.11
Q9-98
Q9-98
INTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.987
25.0
1.030
±.003
0.042
0.037
1.041
+.013/-.000
0.075
4420
1865
0.026
0.021
2.15
Q9-100
Q9-100
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
1.000
25.4
1.043
±.003
0.042
0.037
1.054
+.013/-.000
0.075
4480
1910
0.026
0.021
2.19
Q11-50
Q11-50
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.500
12.7
0.474
±.002
0.030
0.025
0.467
+.000/-.013
0.045
2000
550
0.015
0.012
0.44
Q11-53
Q11-53
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.531
13.5
0.505
±.002
0.030
0.025
0.498
+.000/-.013
0.045
2130
640
0.015
0.012
0.48
Q11-55
Q11-55
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.551
14.0
0.525
±.002
0.030
0.025
0.518
+.000/-.013
0.045
2210
700
0.015
0.012
0.50
Q11-56
Q11-56
EXTERNAL RING RETAINER
Master Inch/Metric Catalo...
0.562
14.3
0.536
±.002
0.030
0.025
0.529
+.000/-.013
0.045
2250
730
0.015
0.012
0.51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表