您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
圣亚管件
Powered by
CAD模型選擇
{chinese_manufacturers/shengya/q658.prj},{NB=Q6586},{DD0=6},{D0=4.0},{D1=M12x1.5},{D2=10.0},{D3=4.8},{D4=10},{LL3=24.0},{L5=12.0},{H=5.5},{R=2},{S=10},{M=12.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD0
[mm]
D0
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
LL3
[mm]
L5
[mm]
H
[mm]
R
[mm]
S
[mm]
Q6585
5
3.5
M10x1
8.4
4.3
8
20.5
9.5
4.5
2
8
Q6586
6
4.0
M12x1.5
10.0
4.8
10
24.0
12.0
5.5
2
10
Q6588
8
6.0
M14x1.5
11.7
7.0
11
28.5
13.5
5.5
2
11
Q65810
10
8.0
M16x1.5
13.7
9.0
13
30.5
14.5
6.0
2
16
Q65812
12
10.0
M18x1.5
15.7
11.0
15
31.5
14.5
6.0
2
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 833-88 - 开槽大圆柱头螺钉
Chinese Manufacturers
21.05.2014
GB 834-88 - 滚花高头螺钉
Chinese Manufacturers
21.05.2014
GB 35-88 - 小方头螺栓 B级
Chinese Manufacturers
21.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-2RZ - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
GB 836-88 - 滚花小头螺钉
Chinese Manufacturers
21.05.2014
GB 37-88 - T形槽用螺栓
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表