您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Zurcon® Wynseal und Sealing Parts GPS - Piston, double acting sealings elements from Zurcon® and Polyurethan + NBR material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Zurcon® Wynseal
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/zurcon_wynseal/zw_tab.prj},{NB=PW4200650-Z20N (0)},{IDNR=},{DELETED=0},{L1=4.2},{NUT=0},{MC=Z20},{OM=NBR-70 Shore A},{DNX=65.000},{D1X=54.000},{SNO=2},{BSX=1},{SPX=1},{PPATH=zurcon_wynseal_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
OM
O-Ring Material
ⁿ/ₐ
PW4000120-Z20N
PW4000120
12.0
7.1
2.2
0.4
0.200
NBR-70 Shore A
PW4100120-Z20N
PW4100120
12.0
4.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100160-Z20N
PW4100160
16.0
8.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100200-Z20N
PW4100200
20.0
12.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100220-WUAGN
PW4100220
22.0
14.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100240-Z20N
PW4100240
24.0
16.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100250-Z20N
PW4100250
25.0
17.5
3.2
0.6
0.250
NBR-70 Shore A
PW4200250-Z20N
PW4200250
25.0
14.0
4.2
1.0
0.250
NBR-70 Shore A
PW4100300-Z20N
PW4100300
30.0
22.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100320-Z20N
PW4100320
32.0
24.5
3.2
0.6
0.250
NBR-70 Shore A
PW4200320-Z20N
PW4200320
32.0
21.0
4.2
1.0
0.250
NBR-70 Shore A
PW4100350-Z20N
PW4100350
35.0
27.5
3.2
0.6
0.250
NBR-70 Shore A
PW4200350-Z20N
PW4200350
35.0
24.0
4.2
1.0
0.250
NBR-70 Shore A
PW4100360-Z20N
PW4100360
36.0
28.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100380-Z20N
PW4100380
38.0
30.5
3.2
0.6
0.250
NBR-70 Shore A
PW4100400-Z20N
PW4100400
40.0
32.5
3.2
0.6
0.250
NBR-70 Shore A
PW4200400-Z20N
PW4200400
40.0
29.0
4.2
1.0
0.250
NBR-70 Shore A
PW4200450-Z20N
PW4200450
45.0
34.0
4.2
1.0
0.250
NBR-70 Shore A
PW4300450-Z20N
PW4300450
45.0
29.5
6.3
1.3
0.300
NBR-70 Shore A
PW4200500-Z20N
PW4200500
50.0
39.0
4.2
1.0
0.250
NBR-70 Shore A
PW4300500-Z20N
PW4300500
50.0
34.5
6.3
1.3
0.300
NBR-70 Shore A
PW4300520-WUAGN
PW4300520
52.0
36.5
6.3
1.3
0.300
NBR-70 Shore A
PW4200550-Z20N
PW4200550
55.0
44.0
4.2
1.0
0.250
NBR-70 Shore A
PW4300550-Z20N
PW4300550
55.0
39.5
6.3
1.3
0.300
NBR-70 Shore A
PW4200560-Z20N
PW4200560
56.0
45.0
4.2
1.0
0.250
NBR-70 Shore A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type RU2 - Zurcon® Polyurethan material
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
O-Ring Radial Dynamic Application (External) - Basic Seals
Trelleborg
01.02.2018
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
Zurcon® L-Cup - Single acting rod seal from Zurcon® Polyurethane material
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Zurcon® Scraper DA 24 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
Scraper WSA - Single acting Scraper with Metal Case for open Groove Assembl...
Trelleborg
01.02.2018
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Scraper DA 17 - Double-acting Scraper from NBR material
Trelleborg
21.07.2023
Zurcon® Glyd Ring®D Kolben - Piston, double actions sealing elements from T...
Trelleborg
21.07.2023
Zurcon® Wynseal M - Piston, double actions sealing elements from Turcon®, Z...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表