您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
PT - Rotary Tee Adaptor, Taper
AIRWORK
Fittings and Pipes
P - Plastic Push-In Fittings
Powered by
CAD模型選擇
{airwork/fittings_pipes/p_plastic_push_in/pt.prj},{NB=PT 0804N},{NAME=PT 0804N},{CODE=PT 0804N},{DESCR=ROTARY TEE ADAPTOR TAPER, Ø8 MM, R1/2},{T1=8},{A=46,8},{B=43,9},{C=14,6},{E=20},{G=3,2},{H=R1/2},{I=13},{SW=21},{PCS=10},{URL=https://www.airwork.it/wp-content/uploads/2020/11/PC_push_in_fittings_2021.pdf},{NBCUSTOM=PT 0804N},{NNCUSTOM=PT},{NTCUSTOM=ROTARY TEE ADAPTOR TAPER},{LINACUSTOM=PT 0804N},{STEPFILE=PT_0804N.stp},{PNGFILE=pt.png},{DWGFILE=pt_drawing.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCR
Extended Description
ⁿ/ₐ
T1
Tube Ø
[mm]
A
[mm]
B
[mm]
C
ØC
[mm]
E
[mm]
G
ØG
[mm]
H
[filetto]
I
[mm]
SW
SW [External Key]
[mm]
PCS
Min. Quantity
[pcs]
URL
Manufacturer's Datasheet
ⁿ/ₐ
PT 0401N
PT 0401N
Rotary Tee Adaptor, Taper...
4
35,6
28,7
11
16
3,2
R1/8
7,5
10
10
PDF Catalog
PT 0402N
PT 0402N
Rotary Tee Adaptor, Taper...
4
35,6
30,2
11
16
3,2
R1/4
9
14
10
PDF Catalog
PT 0601N
PT 0601N
Rotary Tee Adaptor, Taper...
6
41,8
32,2
13
18
3,2
R1/8
7,5
12
10
PDF Catalog
PT 0602N
PT 0602N
Rotary Tee Adaptor, Taper...
6
41,8
33,7
13
18
3,2
R1/4
9
14
10
PDF Catalog
PT 0603N
PT 0603N
Rotary Tee Adaptor, Taper...
6
41,8
35,7
13
18
3,2
R3/8
10
17
10
PDF Catalog
PT 0801N
PT 0801N
Rotary Tee Adaptor, Taper...
8
46,8
37,4
14,6
20
3,2
R1/8
7,5
14
10
PDF Catalog
PT 0802N
PT 0802N
Rotary Tee Adaptor, Taper...
8
46,8
38,9
14,6
20
3,2
R1/4
9
14
10
PDF Catalog
PT 0803N
PT 0803N
Rotary Tee Adaptor, Taper...
8
46,8
40,9
14,6
20
3,2
R3/8
10
17
10
PDF Catalog
PT 0804N
PT 0804N
Rotary Tee Adaptor, Taper...
8
46,8
43,9
14,6
20
3,2
R1/2
13
21
10
PDF Catalog
PT 1001N
PT 1001N
Rotary Tee Adaptor, Taper...
10
51,4
40,9
17,6
22
3,2
R1/8
7,5
17
10
PDF Catalog
PT 1002N
PT 1002N
Rotary Tee Adaptor, Taper...
10
52,4
42,3
17,6
22
3,2
R1/4
9
17
10
PDF Catalog
PT 1003N
PT 1003N
Rotary Tee Adaptor, Taper...
10
53,4
44,3
17,6
22
3,2
R3/8
10
17
10
PDF Catalog
PT 1004N
PT 1004N
Rotary Tee Adaptor, Taper...
10
54,4
47,3
17,6
22
3,2
R1/2
13
21
10
PDF Catalog
PT 1202N
PT 1202N
Rotary Tee Adaptor, Taper...
12
58
47,1
21
25,5
3,2
R1/4
9
19
10
PDF Catalog
PT 1203N
PT 1203N
Rotary Tee Adaptor, Taper...
12
58
49,6
21
25,5
3,2
R3/8
10
19
10
PDF Catalog
PT 1204N
PT 1204N
Rotary Tee Adaptor, Taper...
12
58
52,6
21
25,5
3,2
R1/2
13
21
10
PDF Catalog
PT 1603N
PT 1603N
Rotary Tee Adaptor, Taper...
16
69
57,7
26
30
4,2
R3/8
10
24
10
PDF Catalog
PT 1604N
PT 1604N
Rotary Tee Adaptor, Taper...
16
69
60,7
26
30
4,2
R1/2
13
24
10
PDF Catalog
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表