您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 282 - Pivoting connecting clamp
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 282
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_282/gn_282_asmtab.prj},{NB=Pivoting connecting clamp GN 282-B50-T-2-BL(0)},{CODE=GN.61511},{DESCRIPTION=GN 282-B50-T-2-BL},{OB=BL},{VER1=T},{VER2=2.000},{ROT=0},{ROTX=0,[-90:90/15]},{DIM01=65},{DIM02=50},{DIM03=11.0},{DIM04=M 10},{DIM05=M 10},{DIM06=74.0},{DIM07=167.0},{DIM08=77.5},{DIM09=52.0},{DIM10=115},{DIM11=14},{DIM12=105},{DIM13=74},{DIM14=105},{DIM15=74},{WEIGHT=1255},{PPATH=gn_282_asmtpl.prj},{DIM16=GN 911-M10-55},{DIM17=GN 911-10-63},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
d4
ⁿ/ₐ
DIM06
k
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
m1
[mm]
DIM10
m2
[mm]
DIM11
t
[mm]
DIM12
x1
[mm]
DIM13
x2
[mm]
DIM14
y1
[mm]
DIM15
y2
[mm]
WEIGHT
[g]
DIM16
d3 Clamping kit
ⁿ/ₐ
DIM17
d4 Clamping kit
ⁿ/ₐ
Pivoting connecting clamp...
GN.61211
GN 282-B20-S-2-BL
40
20
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
242
GN 911-M8-32
GN 911-M8-35
Pivoting connecting clamp...
GN.61251
GN 282-B25-S-2-BL
40
25
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
275
GN 911-M8-32
GN 911-M8-35
Pivoting connecting clamp...
GN.61291
GN 282-B30-S-2-BL
40
30
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
200
GN 911-M8-32
GN 911-M8-35
Pivoting connecting clamp...
GN.61331
GN 282-B40-S-2-BL
65
40
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1260
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61371
GN 282-B42-S-2-BL
65
42
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1340
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61411
GN 282-B45-S-2-BL
65
45
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1300
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61451
GN 282-B48-S-2-BL
65
48
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1255
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61491
GN 282-B50-S-2-BL
65
50
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1245
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61231
GN 282-B20-T-2-BL
40
20
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
279
GN 911-M8-32
GN 911-M8-35
Pivoting connecting clamp...
GN.61271
GN 282-B25-T-2-BL
40
25
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
310
GN 911-M8-32
GN 911-M8-35
Pivoting connecting clamp...
GN.61311
GN 282-B30-T-2-BL
40
30
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
235
GN 911-M8-32
GN 911-M8-35
Pivoting connecting clamp...
GN.61351
GN 282-B40-T-2-BL
65
40
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
300
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61391
GN 282-B42-T-2-BL
65
42
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1345
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61431
GN 282-B45-T-2-BL
65
45
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1310
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61471
GN 282-B48-T-2-BL
65
48
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1265
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61511
GN 282-B50-T-2-BL
65
50
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1255
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61216
GN 282-B20-S-2-SW
40
20
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
242
GN 911-M8-32
GN 911-M8-32
Pivoting connecting clamp...
GN.61256
GN 282-B25-S-2-SW
40
25
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
275
GN 911-M8-32
GN 911-M8-32
Pivoting connecting clamp...
GN.61296
GN 282-B30-S-2-SW
40
30
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
200
GN 911-M8-32
GN 911-M8-32
Pivoting connecting clamp...
GN.61336
GN 282-B40-S-2-SW
65
40
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1260
GN 911-M10-55
GN 911-10-63
Pivoting connecting clamp...
GN.61376
GN 282-B42-S-2-SW
65
42
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1340
GN 911-M10-55
GN 911-M10-55
Pivoting connecting clamp...
GN.61416
GN 282-B45-S-2-SW
65
45
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1300
GN 911-M10-55
GN 911-M10-55
Pivoting connecting clamp...
GN.61456
GN 282-B48-S-2-SW
65
48
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1255
GN 911-M10-55
GN 911-M10-55
Pivoting connecting clamp...
GN.61496
GN 282-B50-S-2-SW
65
50
11.0
M 10
M 10
74.0
167.0
77.5
52.0
115
14
105
74
105
74
1245
GN 911-M10-55
GN 911-M10-55
Pivoting connecting clamp...
GN.61236
GN 282-B20-T-2-SW
40
20
6.5
M 8
M 8
42.5
104.5
52.0
32.5
72
7
60
42
60
42
279
GN 911-M8-32
GN 911-M8-35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 132 - ELESA-Two-way connecting clamps
Elesa
01.07.2024
RE.F4-H - Mould-on polyurethane wheels with steel sheet bracket for medium-...
Elesa+Ganter
21.06.2024
GN 990 D - ELESA-Connecting tubes
Elesa
01.07.2024
GN 163 - ELESA-Connecting clamps bases
Elesa
01.07.2024
GN 282 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
Ganter
19.06.2024
GN 136-B - ELESA-Hinges
Elesa
26.09.2023
GN 286 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 146 - ELESA-Connecting clamps with mounting base
Elesa
01.07.2024
GN 284 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 278 - ELESA-Pivoting connecting clamps
Elesa
01.07.2024
GN 192 - ELESA-T-shaped connecting clamps
Elesa
01.07.2024
GN 276 - ELESA-Pivoting connecting clamps
Elesa
01.07.2024
GN 282 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
Elesa+Ganter
21.06.2024
GN 288 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表