您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Rod End-with Female Thread(PHS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
PILLOBALLs
Insert Type
Powered by
CAD模型選擇
{iko/iko_bearings/pillobals/insert_type/ro_end_with_female_t_asmtab.prj},{NB=PHS12A},{IDNR=},{RID=G_70},{ORDER=PHS12A},{STDRT=12},{DESCR=(gevmsg IKOSTV 913)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=PHS 12},{MASS=107.0},{SD=12},{G=M12x1.75},{P=1.75},{NDM=12.000},{SD2=30},{C1=12.0},{B=16},{SD1=15.4},{SL4=65},{SH1=50},{SL3=24},{SL5=6.5},{W=19.0},{SD3=17.5},{SDL=22.0},{SR1=0.2},{DBL=22.23},{OH=4.0},{AA=101.53},{BB=120},{R2=10.0},{RZ2=15},{H2=26.0},{CGN=4.5},{P1=2.50},{C11=0.9},{LL6=31.10},{LL7=35.0},{SDK=22.225},{CD=13100},{CS=16900},{H21=26.0},{CGN1=4.5},{P2=2.5},{LX=28},{G1=12},{GG1=10.11},{PP=1.75},{BL=2},{SC=1},{VERS=2},{PPATH=rod_end_with_female_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
G
Thread
ⁿ/ₐ
SD2
Diameter
[mm]
C1
Width
[mm]
B
Width of innerring
[mm]
SD1
Diameter
[mm]
SL4
Total Length
[mm]
SH1
Dimension
[mm]
SL3
Length
[mm]
SL5
Dimension
[mm]
W
Width
[mm]
SD3
Diameter
[mm]
SDL
Diameter
[mm]
SR1
r1s min
[mm]
SDK
Diameter of ball
[mm]
CD
Dynamic load capacity
[N]
CS
Static load capacity
[N]
PHS3
PHS3
5.7
3
M3x0.5
12
4.5
6
5.2
27
21
10
3.0
5.5
5.0
6.5
0.2
7.938
1750
3670
PHS4
PHS4
11.9
4
M4x0.7
14
5.3
7
6.5
31
24
12
4.0
8.0
8.0
9.5
0.2
9.525
2480
4680
PHS5A
PHS5A
16.5
5
M5x0.8
16
6.0
8
7.7
35
27
14
4.0
9.0
9.0
11.0
0.2
11.112
3270
5730
PHS6A
PHS6A
25.0
6
M6x1
18
6.8
9
9.0
39
30
14
5.0
11.0
10.0
13.0
0.2
12.700
4200
6910
PHS8A
PHS8A
43.0
8
M8x1.25
22
9.0
12
10.4
47
36
17
5.0
14.0
12.5
16.0
0.2
15.875
7010
10200
PHS10A
PHS10A
72.0
10
M10x1.5
26
10.5
14
12.9
56
43
21
6.5
17.0
15.0
19.0
0.2
19.050
9810
13300
PHS12A
PHS12A
107.0
12
M12x1.75
30
12.0
16
15.4
65
50
24
6.5
19.0
17.5
22.0
0.2
22.225
13100
16900
PHS14A
PHS14A
160.0
14
M14x2
34
13.5
19
16.9
74
57
27
8.0
22.0
20.0
25.0
0.2
25.400
16800
20900
PHS16A
PHS16A
210.0
16
M16x2
38
15.0
21
19.4
83
64
33
8.0
22.0
22.0
27.0
0.2
28.575
21000
25400
PHS18A
PHS18A
295.0
18
M18x1.5
42
16.5
23
21.9
92
71
36
10.0
27.0
25.0
31.0
0.2
31.750
25700
30200
PHS20
PHS20
380.0
20
M20x1.5
46
18.0
25
24.4
100
77
40
10.0
30.0
27.5
34.0
0.2
34.925
30800
35500
PHS22
PHS22
490.0
22
M22x1.5
50
20.0
28
25.8
109
84
43
12.0
32.0
30.0
37.0
0.2
38.100
37400
41700
PHS25
PHS25
750.0
25
M24x2
60
22.0
31
29.6
124
94
48
12.0
36.0
33.5
42.0
0.6
42.862
46200
72700
PHS28
PHS28
950.0
28
M27x2
66
25.0
35
32.3
136
103
53
12.0
41.0
37.0
46.0
0.6
47.625
58400
87000
PHS30
PHS30
1130.0
30
M30x2
70
25.0
37
34.8
145
110
56
15.0
41.0
40.0
50.0
0.6
50.800
62300
92200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rod-End-with Male Thread (POS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Rod End-Die casting type,with female thread (PHSA)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Rod End-with Female Thread (PHS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sperical Bushings (PB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Female Screw Type PHS
THK CO.,LTD.
23.05.2024
X-HYF
NIPPON BEARING CO., LTD.
31.08.2022
Rod End-with Male Thread (POS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Type SN6,S6
NTN Corporation
02.11.2023
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Male Screw Type POS
THK CO.,LTD.
23.05.2024
6W
ORIENTALMOTOR Co.,Ltd.
10.04.2024
CA2-Z/CDA2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
26.06.2024
with Screw driver slot (CF,CF...R,UUR,UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
SDA - Stainless steel cylinder
CHELIC
14.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表