您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1210240 - NS 35/15 PERF 2M NZ REF CUT
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Energy distribution system
DIN rail
Powered by
CAD模型選擇
{phoenix_contact/27/40/06/02/1210240.prj},{NB=1210240},{MANUID=1210240},{BAF016=35},{BAA020=15},{BAA018=2000},{AAF040=1.260},{AAC899=25},{BAE496=1.500},{AAG077=0},{AAG011=1.500},{AAO663=4046356528573},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=72166190},{AAO676=1210240},{DESCSHORT=DIN rail},{DESCLONG=DIN rail, similar to EN 60715, material: Steel, galvanized, color: silver},{MANUTYPEDESC=NS 35/15 PERF 2M NZ REF CUT},{PREVIEW=../../../_pool_/e7/06/22907_2000_int_04.png},{INTNO=4046356528573},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{BAB664=Steel},{BAB888=Supporting rail},{BAF785=Galvanized},{AAF567=galvanized},{AAG076=Yes},{AAC397=DIN EN 60715},{AAO740=Oblong hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAA018
length
[mm]
AAF040
net weight
[kg]
BAB664
material
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
AAC899
Bore holes distance, centric
[mm]
BAE496
min. thickness
[mm]
AAF567
type of surface treatment
ⁿ/ₐ
AAG077
base height
[mm]
AAG076
punching present
ⁿ/ₐ
AAC397
rail version according to standard
ⁿ/ₐ
AAO740
Hole, form of
ⁿ/ₐ
AAG011
thickness of material
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1210240
1210240
DIN rail
DIN rail, similar to EN 6...
NS 35/15 PERF 2M NZ REF C...
4046356528573
Phoenix Contact GmbH & Co...
22
35
15
2000
1.260
Steel
Supporting rail
Galvanized
25
1.500
galvanized
0
Yes
DIN EN 60715
Oblong hole
1.500
4046356528573
DIN rail
DIN rail, similar to EN 6...
NS 35/15 PERF 2M NZ REF C...
4063151
1
100
10
10
72166190
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1208018 - NS 35/15 BLK PERF 2000MM-VPE 10
PHOENIX CONTACT
07.12.2023
0843116 - NS 35/ 7,5 WH PERF 2000MM VPE 10
PHOENIX CONTACT
07.12.2023
1204096 - NS 15 WH PERF 2000MM-VPE 10
PHOENIX CONTACT
07.12.2023
ISA-5 - DIN Rail
SMC
28.09.2023
Depth stays - for Data Rack
Rittal
20.07.2021
PP - DIN rails
nVent HOFFMAN
20.11.2023
Support rails - TS 35/7,5 and TS 35/15
Rittal
30.06.2021
0843113 - NS 35/15 PERF 2000MM-VPE 10
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表