您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PH-48B - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/ph-48b.prj},{NB=PH-57N},{PN=PH-57N},{AMERSID=1141143},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{NOSETYPE=Steel Nose - Light End Pressure},{ENDFORCEINTIAL=3.000},{ENDFORCEFINAL=15.000},{A=5/16-18},{B=1.00000000},{C=0.18750000},{D=0.133-0.135},{E=0.093},{PITCH=0.05556},{A1=0.3125},{D1=0.133}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
NOSETYPE
Spring Plunger Type
ⁿ/ₐ
ENDFORCEINTIAL
End Force Initial
ⁿ/ₐ
ENDFORCEFINAL
End Force Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
ⁿ/ₐ
E
E Width Across Flats
[Inch]
PH-48B
PH-48B
1141118
-
-
Standard
Steel Nose - Heavy End Pr...
1.000
1.600
6-32
1/2
1/16
0.044-0.045
0.050
PH-48
PH-48
1141117
-
-
Standard
Steel Nose - Heavy End Pr...
1.500
4.500
6-32
17/32
1/16
0.044-0.045
0.050
PH-50
PH-50
1141123
-
-
Standard
Steel Nose - Heavy End Pr...
2.700
7.300
8-32
5/8
3/32
0.069-0.070
0.063
PH-52
PH-52
1141127
-
-
Standard
Steel Nose - Heavy End Pr...
2.900
11.100
10-32
3/4
1/8
0.091-0.092
0.063
PH-54B
PH-54B
1141134
-
-
Standard
Steel Nose - Heavy End Pr...
2.000
9.000
1/4-20
3/4
1/8
0.117-0.118
0.079
PH-54
PH-54
1141131
-
-
Standard
Steel Nose - Heavy End Pr...
3.000
13.000
1/4-20
1
3/16
0.117-0.118
0.079
PH-54A
PH-54A
1141132
-
-
Standard
Steel Nose - Heavy End Pr...
3.000
13.000
1/4-28
1
3/16
0.117-0.118
0.079
PH-56
PH-56
1141141
-
-
Standard
Steel Nose - Heavy End Pr...
3.000
15.000
5/16-18
1
3/16
0.133-0.135
0.093
PH-48BN
PH-48BN
1141119
-
-
Locking Element
Steel Nose - Heavy End Pr...
1.000
1.600
6-32
1/2
1/16
0.044-0.045
0.050
PH-48N
PH-48N
1141120
-
-
Locking Element
Steel Nose - Heavy End Pr...
1.500
4.500
6-32
17/32
1/16
0.044-0.045
0.050
PH-50N
PH-50N
1141124
-
-
Locking Element
Steel Nose - Heavy End Pr...
2.700
7.300
8-32
5/8
3/32
0.069-0.070
0.063
PH-52N
PH-52N
1141128
-
-
Locking Element
Steel Nose - Heavy End Pr...
2.900
11.100
10-32
3/4
1/8
0.091-0.092
0.063
PH-54BN
PH-54BN
1141135
-
-
Locking Element
Steel Nose - Heavy End Pr...
2.000
9.000
1/4-20
3/4
1/8
0.117-0.118
0.079
PH-54N
PH-54N
1141136
-
-
Locking Element
Steel Nose - Heavy End Pr...
3.000
13.000
1/4-20
1
3/16
0.117-0.118
0.079
PH-54AN
PH-54AN
1141133
-
-
Locking Element
Steel Nose - Heavy End Pr...
3.000
13.000
1/4-28
1
3/16
0.117-0.118
0.079
PH-49
PH-49
1141121
-
-
Standard
Steel Nose - Light End Pr...
0.500
1.500
6-32
17/32
1/16
0.044-0.045
0.050
PH-51
PH-51
1141125
-
-
Standard
Steel Nose - Light End Pr...
0.700
2.300
8-32
5/8
3/32
0.069-0.070
0.063
PH-53
PH-53
1141129
-
-
Standard
Steel Nose - Light End Pr...
1.300
2.700
10-32
3/4
1/8
0.091-0.092
0.063
PH-55
PH-55
1141137
-
-
Standard
Steel Nose - Light End Pr...
1.000
4.000
1/4-20
1
3/16
0.117-0.118
0.079
PH-55A
PH-55A
1141138
-
-
Standard
Steel Nose - Light End Pr...
1.000
4.000
1/4-28
1
3/16
0.117-0.118
0.079
PH-57
PH-57
1141142
-
-
Standard
Steel Nose - Light End Pr...
3.000
15.000
5/16-18
1
3/16
0.133-0.135
0.093
PH-49N
PH-49N
1141122
-
-
Locking Element
Steel Nose - Light End Pr...
0.500
1.500
6-32
17/32
1/16
0.044-0.045
0.050
PH-51N
PH-51N
1141126
-
-
Locking Element
Steel Nose - Light End Pr...
0.700
2.300
8-32
5/8
3/32
0.069-0.070
0.063
PH-53N
PH-53N
1141130
-
-
Locking Element
Steel Nose - Light End Pr...
1.300
2.700
10-32
3/4
1/8
0.091-0.092
0.063
PH-55N
PH-55N
1141140
-
-
Locking Element
Steel Nose - Light End Pr...
1.000
4.000
1/4-20
1
3/16
0.117-0.118
0.079
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K-1A - Threaded Spring Plungers - Thread Locking Element
Essentra Components
08.08.2014
LK-1A - Threaded Spring Plungers - Thread Locking Element
Essentra Components
11.08.2014
TC-213-U - Manual Hold Down Clamps - Horizontal
Essentra Components
18.07.2014
VA-7130 - Push Fit Spring Plungers - Round Nose/Flush Mount
Essentra Components
08.08.2014
W-101 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
11.08.2014
JPCQS, GJPCQS, SJPCQS, CJPCQS, JPCQD, GJPCQD, SJPCQD, CJPCQD - Locating Pin...
Misumi
29.05.2023
Spring plunger FSTA
Schmalz
10.04.2020
Spring plunger - Smooth design with collar and bolt
SDN Präzisionstechnik
28.07.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表