您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
PCF - Straight Female Adaptor, Taper
AIRWORK
Fittings and Pipes
P - Plastic Push-In Fittings
Powered by
CAD模型選擇
{airwork/fittings_pipes/p_plastic_push_in/pcf.prj},{NB=PCF 0803N},{NAME=PCF 0803N},{CODE=PCF 0803N},{DESCR=STRAIGHT FEMALE ADAPTOR TAPER, Ø8 MM, R3/8},{T1=8},{A=14,6},{B=R3/8},{C=12},{L=30,3},{SW=19},{PCS=10},{URL=https://www.airwork.it/wp-content/uploads/2020/11/PC_push_in_fittings_2021.pdf},{NBCUSTOM=PCF 0803N},{NNCUSTOM=PCF},{NTCUSTOM=STRAIGHT FEMALE ADAPTOR TAPER},{LINACUSTOM=PCF 0803N},{STEPFILE=PCF_0803N.stp},{PNGFILE=pcf.png},{DWGFILE=pcf_drawing.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCR
Extended Description
ⁿ/ₐ
T1
Tube Ø
[mm]
A
ØA
[mm]
B
[filetto]
C
[mm]
L
[mm]
SW
SW [External Key]
[mm]
PCS
Min. Quantity
[pcs]
URL
Manufacturer's Datasheet
ⁿ/ₐ
PCF 0401N
PCF 0401N
Straight Female Adaptor, ...
4
10,6
R1/8
9,5
26
12
10
PDF Catalog
PCF 0402N
PCF 0402N
Straight Female Adaptor, ...
4
10,6
R1/4
11
27,5
17
10
PDF Catalog
PCF 0601N
PCF 0601N
Straight Female Adaptor, ...
6
12,4
R1/8
9,5
26,4
14
10
PDF Catalog
PCF 0602N
PCF 0602N
Straight Female Adaptor, ...
6
12,4
R1/4
11
27,9
17
10
PDF Catalog
PCF 0603N
PCF 0603N
Straight Female Adaptor, ...
6
12,4
R3/8
12
28,9
19
10
PDF Catalog
PCF 0801N
PCF 0801N
Straight Female Adaptor, ...
8
13,7
R1/8
9,5
27,8
14
10
PDF Catalog
PCF 0802N
PCF 0802N
Straight Female Adaptor, ...
8
14,6
R1/4
11
29,3
17
10
PDF Catalog
PCF 0803N
PCF 0803N
Straight Female Adaptor, ...
8
14,6
R3/8
12
30,3
19
10
PDF Catalog
PCF 0804N
PCF 0804N
Straight Female Adaptor, ...
8
14,6
R1/2
15
33,3
24
10
PDF Catalog
PCF 1001N
PCF 1001N
Straight Female Adaptor, ...
10
16,8
R1/8
9,5
29,8
17
10
PDF Catalog
PCF 1002N
PCF 1002N
Straight Female Adaptor, ...
10
16,8
R1/4
11
31,8
17
10
PDF Catalog
PCF 1003N
PCF 1003N
Straight Female Adaptor, ...
10
17,6
R3/8
12
32,8
19
10
PDF Catalog
PCF 1004N
PCF 1004N
Straight Female Adaptor, ...
10
17,6
R1/2
15
35,8
24
10
PDF Catalog
PCF 1202N
PCF 1202N
Straight Female Adaptor, ...
12
19,6
R1/4
11
34
21
10
PDF Catalog
PCF 1203N
PCF 1203N
Straight Female Adaptor, ...
12
19,6
R3/8
12
35
21
10
PDF Catalog
PCF 1204N
PCF 1204N
Straight Female Adaptor, ...
12
19,6
R1/2
15
38
24
10
PDF Catalog
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PMM - Bulkhead Union
AIRWORK
27.06.2022
pcf:內螺紋直通 - 內螺紋直通
AirTAC
21.07.2022
PT - Rotary Tee Adaptor, Taper
AIRWORK
27.06.2022
PCF-G - Straight Female Adaptor, Parallel
AIRWORK
27.06.2022
C301 - Straight Male Adaptor, Taper
AIRWORK
27.06.2022
PL-G - Elbow Connector, Parallel
AIRWORK
27.06.2022
SPM - SPM
YSC
04.01.2024
PMF - Bulkhead Female Union, Taper
AIRWORK
27.06.2022
PCF
(株)日本匹士克
27.10.2022
PL - Elbow Connector Taper
AIRWORK
27.06.2022
A105X - Tee Connector
AIRWORK
27.06.2022
B231 - Female Plug
AIRWORK
27.06.2022
A111X - Bulkhead Union
AIRWORK
27.06.2022
B233 - Female Bulkhead
AIRWORK
27.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表