您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P913 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE B - R15
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p913.prj},{NB=P913105.TM20X7001},{SHA256=FjaUhEcqxxciMIneyrmcokznkOY0DvLiy7ZTxeIpeF0=},{INAME=p9131052etm20x7001},{NAME=p913105.tm20x7001},{NNCUSTOM=P913},{NTCUSTOM=MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE B - R15},{NBCUSTOM=P913105.TM20X7001},{LINACUSTOM=P913105.TM20X7001},{STEPFILE=P913105TM20X7001.step},{PNGFILE=P913.png},{DWGFILE=P913.dwg},{CODE=P913105.TM20X7001},{MIS01=105},{MIS02=22},{MIS03=74},{MIS04=28.0},{MIS05=18.5},{MIS06=21},{MIS07=16},{MIS08=7},{MIS09=11},{MIS10=15},{MIS11=M20},{MIS12=70},{MIS13=256},{MIS14=17000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS05
h
[mm]
MIS06
A
[mm]
MIS07
E
[mm]
MIS08
s
[mm]
MIS09
d2
[mm]
MIS10
R
[mm]
MIS11
d1
[mm]
MIS12
Q
[mm]
MIS13
Weight
[g]
MIS14
F1
[N]
P913080.TM20X11001
YXCOOvJSD0Y52d1w6EMfnER9g...
p9130802etm20x11001
P913080.TM20X11001
80
20
54
25.5
16.0
20
16
7
9
15
M20
110
287
17000
P913080.TM20X13001
lA9t8xRSquCN6U0HdjLXtR6jy...
p9130802etm20x13001
P913080.TM20X13001
80
20
54
25.5
16.0
20
16
7
9
15
M20
130
327
17000
P913080.TM20X15001
mNmx+oshJ0PMw2nkGf5H2AOmE...
p9130802etm20x15001
P913080.TM20X15001
80
20
54
25.5
16.0
20
16
7
9
15
M20
150
367
17000
P913080.TM20X17001
EfF/3VBIGYq2XwsSBqcMVAbp3...
p9130802etm20x17001
P913080.TM20X17001
80
20
54
25.5
16.0
20
16
7
9
15
M20
170
407
17000
P913080.TM20X19001
2S5mx6QwLuwT7GmU1Ls/g4XRp...
p9130802etm20x19001
P913080.TM20X19001
80
20
54
25.5
16.0
20
16
7
9
15
M20
190
447
17000
P913080.TM20X21001
7Uhk6uR58J2HwTibweF7abPpq...
p9130802etm20x21001
P913080.TM20X21001
80
20
54
25.5
16.0
20
16
7
9
15
M20
210
487
17000
P913080.TM20X5001
f8s67BtewoFGUwBrG70iD4Q7m...
p9130802etm20x5001
P913080.TM20X5001
80
20
54
25.5
16.0
20
16
7
9
15
M20
50
166
17000
P913080.TM20X7001
dTtGRm7QYEhzhYDEAn9CThwo7...
p9130802etm20x7001
P913080.TM20X7001
80
20
54
25.5
16.0
20
16
7
9
15
M20
70
206
17000
P913080.TM20X9001
gtt9AHcnG1/f2G13PmeFxbfmT...
p9130802etm20x9001
P913080.TM20X9001
80
20
54
25.5
16.0
20
16
7
9
15
M20
90
246
17000
P913080.TM24X07001
XFm6UgYvb/1otNVJTeIbAcgI0...
p9130802etm24x07001
P913080.TM24X07001
80
20
54
25.5
16.0
20
19
7
9
15
M24
70
264
17000
P913080.TM24X09001
vOuCMf1/4jIq0okWMTyrJl4XU...
p9130802etm24x09001
P913080.TM24X09001
80
20
54
25.5
16.0
20
19
7
9
15
M24
90
324
17000
P913080.TM24X11001
GbbjljyqmpdfB6fT8566ehO5t...
p9130802etm24x11001
P913080.TM24X11001
80
20
54
25.5
16.0
20
19
7
9
15
M24
110
384
17000
P913080.TM24X13001
9MKNdUQewWUy8BVj5cU4BK3DE...
p9130802etm24x13001
P913080.TM24X13001
80
20
54
25.5
16.0
20
19
7
9
15
M24
130
444
17000
P913080.TM24X15001
5kQ9M1R+z0v0Ay6Hd1zsh7ng5...
p9130802etm24x15001
P913080.TM24X15001
80
20
54
25.5
16.0
20
19
7
9
15
M24
150
504
17000
P913080.TM24X17001
pmMRJ3vaDJd5kLoRMbls7MPYN...
p9130802etm24x17001
P913080.TM24X17001
80
20
54
25.5
16.0
20
19
7
9
15
M24
170
564
17000
P913080.TM24X19001
81zPg0BKmLFZsMxSW3XFDL0Yf...
p9130802etm24x19001
P913080.TM24X19001
80
20
54
25.5
16.0
20
19
7
9
15
M24
190
624
17000
P913080.TM24X21001
uc0LIoxYh8TRJ5tFhLcKS9mNR...
p9130802etm24x21001
P913080.TM24X21001
80
20
54
25.5
16.0
20
19
7
9
15
M24
210
684
17000
P913105.TM20X11001
DMaryOQfl/v6wWpV2ldTflrfQ...
p9131052etm20x11001
P913105.TM20X11001
105
22
74
28.0
18.5
21
16
7
11
15
M20
110
337
17000
P913105.TM20X13001
ThHU/UAb+bY6HO6d5jWvlRQVF...
p9131052etm20x13001
P913105.TM20X13001
105
22
74
28.0
18.5
21
16
7
11
15
M20
130
377
17000
P913105.TM20X15001
cCv+PF2/Jdx5D4RntUr1MhXwR...
p9131052etm20x15001
P913105.TM20X15001
105
22
74
28.0
18.5
21
16
7
11
15
M20
150
417
17000
P913105.TM20X17001
x2vOo92whx22LNe0/K1rNsEL0...
p9131052etm20x17001
P913105.TM20X17001
105
22
74
28.0
18.5
21
16
7
11
15
M20
170
457
17000
P913105.TM20X19001
xG5GdKt5MlXE2V5F0GdCm56wN...
p9131052etm20x19001
P913105.TM20X19001
105
22
74
28.0
18.5
21
16
7
11
15
M20
190
500
17000
P913105.TM20X21001
Mnqy0YIcoJ+usnGpXCEuKaxx2...
p9131052etm20x21001
P913105.TM20X21001
105
22
74
28.0
18.5
21
16
7
11
15
M20
210
540
17000
P913105.TM20X5001
ahDceiO43/rTfRb92caC/eNnC...
p9131052etm20x5001
P913105.TM20X5001
105
22
74
28.0
18.5
21
16
7
11
15
M20
50
216
17000
P913105.TM20X7001
FjaUhEcqxxciMIneyrmcokznk...
p9131052etm20x7001
P913105.TM20X7001
105
22
74
28.0
18.5
21
16
7
11
15
M20
70
256
17000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P903 - FLOOR-ANCHOR MOUNTING FOOT WITH NON-SLIP BASE
Boteco
17.11.2021
J144 - UNIVERSAL TUBULAR LOCK WITH 7 MM. SQUARE INSERT KEY
Boteco
17.11.2021
PEPVZE16 - STEEL THREADED STEM TYPE A - WITH JOINT R15 AND HEXAGONAL BASE 1...
Boteco
16.11.2021
P902CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A...
Boteco
17.11.2021
P902 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A ...
Boteco
17.11.2021
B236 - SOLID HANDLE WITH THREADED INSERT
Boteco
17.11.2021
B226 - FIXED HANDLE WITH THREADED INSERT
Boteco
17.11.2021
RAMPA®-Inserts type BL
RAMPA
24.05.2024
P900 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE A R. 12,4
Boteco
17.11.2021
P903CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A...
Boteco
17.11.2021
P905CIN - PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 15
Boteco
17.11.2021
P907 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE B R. 15
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表