您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P911 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A - R12,5
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p911.prj},{NB=P911080.TM10X7001},{SHA256=Kkv6uo2pzUslk3CyZvBJDDqsYnehwLFFrpBBC91O5cg=},{INAME=p9110802etm10x7001},{NAME=p911080.tm10x7001},{NNCUSTOM=P911},{NTCUSTOM=MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A - R12,5},{NBCUSTOM=P911080.TM10X7001},{LINACUSTOM=P911080.TM10X7001},{STEPFILE=P911080TM10X7001.step},{PNGFILE=P911.png},{DWGFILE=P911.dwg},{CODE=P911080.TM10X7001},{MIS01=80},{MIS02=20},{MIS03=54},{MIS04=25.5},{MIS05=16},{MIS06=20},{MIS07=13},{MIS08=5},{MIS09=9},{MIS10=12.5},{MIS11=M10},{MIS12=70},{MIS13=86},{MIS14=10000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS05
h
[mm]
MIS06
A
[mm]
MIS07
E
[mm]
MIS08
s
[mm]
MIS09
d2
[mm]
MIS10
R
[mm]
MIS11
d1
[mm]
MIS12
Q
[mm]
MIS13
Weight
[g]
MIS14
F1
[N]
P911080.TM10X10001
I+EHoao5sY0IY10K97OtDzqte...
p9110802etm10x10001
P911080.TM10X10001
80
20
54
25.5
16
20
13
5
9
12.5
M10
100
123
10000
P911080.TM10X4501
FemUc5ccBn25AWYTIZbI1CkzY...
p9110802etm10x4501
P911080.TM10X4501
80
20
54
25.5
16
20
13
5
9
12.5
M10
45
74
10000
P911080.TM10X7001
Kkv6uo2pzUslk3CyZvBJDDqsY...
p9110802etm10x7001
P911080.TM10X7001
80
20
54
25.5
16
20
13
5
9
12.5
M10
70
86
10000
P911080.TM12X10001
WKp9aRPUnRdl0co6P51cVIhUG...
p9110802etm12x10001
P911080.TM12X10001
80
20
54
25.5
16
20
13
5
9
12.5
M12
100
145
10000
P911080.TM12X4501
21gOYvINRnjz9XePdkRa1fg9h...
p9110802etm12x4501
P911080.TM12X4501
80
20
54
25.5
16
20
13
5
9
12.5
M12
45
84
10000
P911080.TM12X7001
MRPhVdymHTnKlcmmpJJ4ODbMa...
p9110802etm12x7001
P911080.TM12X7001
80
20
54
25.5
16
20
13
5
9
12.5
M12
70
101
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN245 - Levelling feet, with fixing holes, Type A without nut, without ru...
Berger Tools
22.05.2023
P915 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A ...
Boteco
17.11.2021
LV.F-125-ACV & LV.F-125-ACV-AS - ELESA-Levelling elements for ground mounti...
Elesa
13.05.2024
LV.F-PP-SST - ELESA-Levelling elements
Elesa
26.09.2023
BK38.1203 - Machine levelling feet with fixing holes, adjustment spindle mo...
Bäcker
04.08.2022
P902 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A ...
Boteco
17.11.2021
A523 - INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表