您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P800 - MOUNTING FOOT WITH REVOLVING STEM AND GROUND FIXING
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p800.prj},{NB=P800105.TM30X15001},{SHA256=f5/dHmySu+SjKhe0yGiupUtix71SjDj7bgoBsxHD6Q4=},{INAME=p8001052etm30x15001},{NAME=p800105.tm30x15001},{NNCUSTOM=P800},{NTCUSTOM=MOUNTING FOOT WITH REVOLVING STEM AND GROUND FIXING},{NBCUSTOM=P800105.TM30X15001},{LINACUSTOM=P800105.TM30X15001},{STEPFILE=P800105.TM30X15001.step},{PNGFILE=P800.png},{DWGFILE=P800.dwg},{CODE=P800105.TM30X15001},{MIS01=105},{MIS02=22},{MIS03=74},{MIS04=36.0},{MIS05=18},{MIS06=22.0},{MIS07=10},{MIS08=11},{MIS09=M10},{MIS10=24},{MIS11=M30},{MIS12=150},{MIS13=866},{MIS14=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS05
h
[mm]
MIS06
A
[mm]
MIS07
s
[mm]
MIS08
d2
[mm]
MIS09
d3
[mm]
MIS10
E
[mm]
MIS11
d1
[mm]
MIS12
Q
[mm]
MIS13
Weight
[gr]
MIS14
F1
[kN]
P800080.TM12X5001
ZA8gJBXDmyT8Bnpdv7b1TLY4M...
p8000802etm12x5001
P800080.TM12X5001
80
20
54
32.5
16
18.5
8
9
M8
10
M12
50
130
13
P800080.TM12X9001
FmJHh8QjqY0HaDtN+1mf3YziD...
p8000802etm12x9001
P800080.TM12X9001
80
20
54
32.5
16
18.5
8
9
M8
10
M12
90
143
13
P800080.TM14X11001
0fjJyMHtUXPM0pL0oyMMXEqCT...
p8000802etm14x11001
P800080.TM14X11001
80
20
54
32.5
16
18.5
8
9
M8
12
M14
110
181
13
P800080.TM16X15001
gkB0NUbP22SC6VOrDgCnoXDqw...
p8000802etm16x15001
P800080.TM16X15001
80
20
54
32.5
16
18.5
8
9
M8
13
M16
150
274
13
P800105.TM16X15001
plz+Wsd7NGeH0GqJ4WneQykXQ...
p8001052etm16x15001
P800105.TM16X15001
105
22
74
36.0
18
22.0
8
11
M10
13
M16
150
324
15
P800105.TM20X15001
Ai6NQitKCAO0dFJCtQpPA1sdi...
p8001052etm20x15001
P800105.TM20X15001
105
22
74
36.0
18
22.0
10
11
M10
17
M20
150
417
15
P800105.TM20X19001
EYQFoiH/pODg4YpksWDMCF3jM...
p8001052etm20x19001
P800105.TM20X19001
105
22
74
36.0
18
22.0
10
11
M10
17
M20
190
500
15
P800105.TM24X15001
7gyS9xqPfUPlMHuydh101zbmU...
p8001052etm24x15001
P800105.TM24X15001
105
22
74
36.0
18
22.0
10
11
M10
19
M24
150
553
15
P800105.TM24X19001
bI5Kcn0FEvoVsTvI/+NitrhOx...
p8001052etm24x19001
P800105.TM24X19001
105
22
74
36.0
18
22.0
10
11
M10
19
M24
190
673
15
P800105.TM30X15001
f5/dHmySu+SjKhe0yGiupUtix...
p8001052etm30x15001
P800105.TM30X15001
105
22
74
36.0
18
22.0
10
11
M10
24
M30
150
866
15
P800105.TM30X19001
U+7dFwnmIx8t9egKytRwDnLMF...
p8001052etm30x19001
P800105.TM30X19001
105
22
74
36.0
18
22.0
10
11
M10
24
M30
190
1055
15
P800130.TM16X15001
q9iICPdMZi+ggbhXPXv+LvgLq...
p8001302etm16x15001
P800130.TM16X15001
130
24
99
36.0
20
21.0
10
13
M10
13
M16
150
324
17
P800130.TM16X9001
ejofrYAqm8Ds3oDLDJSimtY/3...
p8001302etm16x9001
P800130.TM16X9001
130
24
99
36.0
20
21.0
10
13
M10
13
M16
90
243
17
P800130.TM20X11001
IQgnh70AeVg78UAJgZREN7Wv0...
p8001302etm20x11001
P800130.TM20X11001
130
24
99
36.0
20
21.0
10
13
M10
17
M20
110
404
17
P800130.TM20X15001
9NhWLM0mITcR/oTARN5h8AAEB...
p8001302etm20x15001
P800130.TM20X15001
130
24
99
36.0
20
21.0
10
13
M10
17
M20
150
485
17
P800130.TM20X19001
DRKQfIEBddbL4Ch6lzzlQqPfL...
p8001302etm20x19001
P800130.TM20X19001
130
24
99
36.0
20
21.0
10
13
M10
17
M20
190
565
17
P800130.TM24X15001
4QRTmCPZm8fq6FLV2AiD2W0Vy...
p8001302etm24x15001
P800130.TM24X15001
130
24
99
36.0
20
21.0
10
13
M10
17
M24
150
618
17
P800130.TM24X19001
AU4UkTSSy6ZwO4/oEJOkuMlPQ...
p8001302etm24x19001
P800130.TM24X19001
130
24
99
36.0
20
21.0
10
13
M10
17
M24
190
738
17
P800130.TM30X15001
6zb23fEWrmcyovKfCId5wpUNu...
p8001302etm30x15001
P800130.TM30X15001
130
24
99
36.0
20
21.0
10
13
M10
24
M30
150
931
17
P800130.TM30X19001
kcDD0fK+e7XKDmC5lX8Fq9JXc...
p8001302etm30x19001
P800130.TM30X19001
130
24
99
36.0
20
21.0
10
13
M10
24
M30
190
1120
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P902 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A ...
Boteco
17.11.2021
P902CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A...
Boteco
17.11.2021
P900 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE A R. 12,4
Boteco
17.11.2021
PEPFZE13-R12,4 - GALVANISED STEEL THREADED STEM TYPE A - WITH JOINT R12.4 A...
Boteco
16.11.2021
PIE080 - MOUNTING FOOT BASE WITH GROUND FIXING (80-105-130)
Boteco
16.11.2021
DIN 6334 - Hexagon extension nuts
Fabory
13.02.2023
P913CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE B...
Boteco
17.11.2021
P903CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A...
Boteco
17.11.2021
P901 - MOUNTING FOOT WITH NON-SLIP BASE
Boteco
17.11.2021
P905CIN - PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 15
Boteco
17.11.2021
P907 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE B R. 15
Boteco
17.11.2021
P913 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE B ...
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表