您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P709CIN - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH STAINLESS STEEL STUD TYPE B - R24 WITH NON-SLIP BASE
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p709cin.prj},{NB=P709080.TM24X17001.step},{SHA256=dsvpecOv7tEqGtkwYHQJtnDE5HLGVmv2O9v3KqjqfJs=},{INAME=p7090802etm24x170012estep},{NAME=p709080.tm24x17001.step},{NNCUSTOM=P709CIN},{NTCUSTOM=MOUNTING FOOT WITH GROUND LATERAL FIXING WITH STAINLESS STEEL STUD TYPE B - R24 WITH NON-SLIP BASE},{NBCUSTOM=P709080.TM24X17001.step},{LINACUSTOM=P709080.TM24X17001.step},{STEPFILE=P709080TM24X17001.step},{PNGFILE=P709CIN.png},{DWGFILE=P709.dwg},{CODE=P709080.TM24X17001.step},{MIS01=80},{MIS02=20},{MIS03=65},{MIS04=32},{MIS05=35},{MIS06=9},{MIS07=120},{MIS08=19},{MIS09=10},{MIS10=9},{MIS11=70},{MIS12=24},{MIS13=M24},{MIS14=170},{MIS15=649},{MIS16=25000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS05
H3
[mm]
MIS06
h
[mm]
MIS07
A
[mm]
MIS08
E
[mm]
MIS09
s
[mm]
MIS10
d2
[mm]
MIS11
d
[mm]
MIS12
R
[mm]
MIS13
d1
[mm]
MIS14
Q
[mm]
MIS15
Weight
[g]
MIS16
F1
[N]
P709080.TM24X07001.step
Gt8sa2cM+f496LafCake0oBWa...
p7090802etm24x070012estep
P709080.TM24X07001.step
80
20
65
32
35
9
120
19
10
9
70
24
M24
70
349
25000
P709080.TM24X09001.step
GGy87tXoceYsiKOruKHlEtUIA...
p7090802etm24x090012estep
P709080.TM24X09001.step
80
20
65
32
35
9
120
19
10
9
70
24
M24
90
409
25000
P709080.TM24X11001.step
fA+z3IZucA3tKVK/mCMNyTByz...
p7090802etm24x110012estep
P709080.TM24X11001.step
80
20
65
32
35
9
120
19
10
9
70
24
M24
110
469
25000
P709080.TM24X13001.step
yAiqrLC7k2/oJndXRhWagap6E...
p7090802etm24x130012estep
P709080.TM24X13001.step
80
20
65
32
35
9
120
19
10
9
70
24
M24
130
529
25000
P709080.TM24X15001.step
R86anxUrOzfVaEPyrBAvZZBjl...
p7090802etm24x150012estep
P709080.TM24X15001.step
80
20
65
32
35
9
120
19
10
9
70
24
M24
150
589
25000
P709080.TM24X17001.step
dsvpecOv7tEqGtkwYHQJtnDE5...
p7090802etm24x170012estep
P709080.TM24X17001.step
80
20
65
32
35
9
120
19
10
9
70
24
M24
170
649
25000
P709080.TM30X09001.step
rl1s3tb5wlCgiIE1nhTdETtpQ...
p7090802etm30x090012estep
P709080.TM30X09001.step
80
20
65
32
35
9
120
27
12
9
70
24
M30
90
540
25000
P709080.TM30X11001.step
KFeHwRZDIcKHTaRWqsKm6zJTZ...
p7090802etm30x110012estep
P709080.TM30X11001.step
80
20
65
32
35
9
120
27
12
9
70
24
M30
110
629
25000
P709080.TM30X13001.step
OHuu7Qzf8ZkdALwivQJ0vJkn+...
p7090802etm30x130012estep
P709080.TM30X13001.step
80
20
65
32
35
9
120
27
12
9
70
24
M30
130
716
25000
P709080.TM30X15001.step
Q2iv3g1tYF7ghXDZpO4+1AAWh...
p7090802etm30x150012estep
P709080.TM30X15001.step
80
20
65
32
35
9
120
27
12
9
70
24
M30
150
804
25000
P709080.TM30X17001.step
0SyKn69Puaj3AapfcucSGjJAH...
p7090802etm30x170012estep
P709080.TM30X17001.step
80
20
65
32
35
9
120
27
12
9
70
24
M30
170
892
25000
P709080.TM30X19001.step
DknpcG3RS2y7asuEg9T8gNwvO...
p7090802etm30x190012estep
P709080.TM30X19001.step
80
20
65
32
35
9
120
27
12
9
70
24
M30
190
979
25000
P709080.TM30X21001.step
OMBPKUBfLsGnkkfikPfZAbPWg...
p7090802etm30x210012estep
P709080.TM30X21001.step
80
20
65
32
35
9
120
27
12
9
70
24
M30
210
1069
25000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22593. - Support Legs protected against slipping with female thread
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表