您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P706 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD TYPE B - R15
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p706.prj},{NB=P706080.TM20X19001},{SHA256=DcP5NTk+GjdwQkFIWnSPdvqyf/nq7ESP8JwVYm+aOaU=},{INAME=p7060802etm20x19001},{NAME=p706080.tm20x19001},{NNCUSTOM=P706},{NTCUSTOM=MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD TYPE B - R15},{NBCUSTOM=P706080.TM20X19001},{LINACUSTOM=P706080.TM20X19001},{STEPFILE=P706080TM20X19001.step},{PNGFILE=P706.png},{DWGFILE=P706.dwg},{CODE=P706080.TM20X19001},{MIS01=80},{MIS02=20},{MIS03=65},{MIS04=26},{MIS06=9},{MIS07=120},{MIS08=16},{MIS09=7},{MIS10=9},{MIS12=15},{MIS13=M20},{MIS14=190},{MIS15=427},{MIS16=17000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS06
h
[mm]
MIS07
A
[mm]
MIS08
E
[mm]
MIS09
s
[mm]
MIS10
d2
[mm]
MIS12
R
[mm]
MIS13
d1
[mm]
MIS14
Q
[mm]
MIS15
Weight
[g]
MIS16
F1
[N]
P706080.TM20X05001
o/TyAO0ci/4bDxkFslCuKucqE...
p7060802etm20x05001
P706080.TM20X05001
80
20
65
26
9
120
16
7
9
15
M20
50
199
17000
P706080.TM20X07001
6FsJS+L4CgQOBRqQFmYZqiK8Q...
p7060802etm20x07001
P706080.TM20X07001
80
20
65
26
9
120
16
7
9
15
M20
70
231
17000
P706080.TM20X09001
nanm1Fsp+xmoqO7fDGaDVNm+n...
p7060802etm20x09001
P706080.TM20X09001
80
20
65
26
9
120
16
7
9
15
M20
90
263
17000
P706080.TM20X11001
o8d1JHxjbOZc0tLfiq/ROx50T...
p7060802etm20x11001
P706080.TM20X11001
80
20
65
26
9
120
16
7
9
15
M20
110
295
17000
P706080.TM20X13001
5yJM+e9tWhcwRoIqqXTvXyqao...
p7060802etm20x13001
P706080.TM20X13001
80
20
65
26
9
120
16
7
9
15
M20
130
327
17000
P706080.TM20X15001
XQbl8qdQTxtVvy0cv8gEt/r2c...
p7060802etm20x15001
P706080.TM20X15001
80
20
65
26
9
120
16
7
9
15
M20
150
362
17000
P706080.TM20X17001
ZK+MbPlFCq2lgQrLwVPEP/gF7...
p7060802etm20x17001
P706080.TM20X17001
80
20
65
26
9
120
16
7
9
15
M20
170
394
17000
P706080.TM20X19001
DcP5NTk+GjdwQkFIWnSPdvqyf...
p7060802etm20x19001
P706080.TM20X19001
80
20
65
26
9
120
16
7
9
15
M20
190
427
17000
P706080.TM20X21001
br7GLgCchRGKSBz9ehVXIkoqS...
p7060802etm20x21001
P706080.TM20X21001
80
20
65
26
9
120
16
7
9
15
M20
210
462
17000
P706080.TM24X07001
lfKigmkA7eegKrr/pujLp5rpy...
p7060802etm24x07001
P706080.TM24X07001
80
20
65
26
9
120
19
7
9
15
M20
70
327
17000
P706080.TM24X09001
sUbu+1N4Sdtf+tuniui0C6CSs...
p7060802etm24x09001
P706080.TM24X09001
80
20
65
26
9
120
19
7
9
15
M20
90
387
17000
P706080.TM24X11001
hySTNYUobI+duKh5XpOq+lW+g...
p7060802etm24x11001
P706080.TM24X11001
80
20
65
26
9
120
19
7
9
15
M20
110
447
17000
P706080.TM24X13001
OhCNI3lHgNadlMUAlF9XHA7nZ...
p7060802etm24x13001
P706080.TM24X13001
80
20
65
26
9
120
19
7
9
15
M20
130
507
17000
P706080.TM24X15001
KQ10X8pQ5ikn4cHQQOMGwc9Eo...
p7060802etm24x15001
P706080.TM24X15001
80
20
65
26
9
120
19
7
9
15
M20
150
567
17000
P706080.TM24X17001
OPs4tJOmMMGxfU7OU8TtVxnMY...
p7060802etm24x17001
P706080.TM24X17001
80
20
65
26
9
120
19
7
9
15
M20
170
627
17000
P706080.TM24X19001
An/6A2Jv2Odgm8kdfJsVBQP+Y...
p7060802etm24x19001
P706080.TM24X19001
80
20
65
26
9
120
19
7
9
15
M20
190
687
17000
P706080.TM24X21001
6BchuYBot5P7119erDb1ktbmC...
p7060802etm24x21001
P706080.TM24X21001
80
20
65
26
9
120
19
7
9
15
M20
210
747
17000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P703CIN - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH STAINLESS STEEL STU...
Boteco
17.11.2021
Modèle 35-268 - Pied acier à tige filetée avec semelle caoutchouc
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
03195 - Locking pins with key ring
norelem
30.05.2024
P704 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表