您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P543 - STEEL MOUNTING FEET WITH STEEL STUD TYPE B R. 15 AND NON SLIP BASE
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p543.prj},{NB=P54350.VZM20X210},{SHA256=jBeL5vHBDvFUnXq+oHcr2QqgbFkmin154evM8b06V/4=},{INAME=p543502evzm20x210},{NAME=p54350.vzm20x210},{NNCUSTOM=P543},{NTCUSTOM=STEEL MOUNTING FEET WITH STEEL STUD TYPE B R. 15 AND NON SLIP BASE},{NBCUSTOM=P54350.VZM20X210},{LINACUSTOM=P54350.VZM20X210},{STEPFILE=P54350VZM20X210.step},{PNGFILE=P543.png},{DWGFILE=P543.dwg},{CODE=P54350.VZM20X210},{MIS01=50},{MIS02=17.5},{MIS03=29.5},{MIS04=20.0},{MIS05=16},{MIS06=7},{MIS07=15},{MIS08=M20},{MIS09=210},{MIS10=571},{MIS11=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
H3
[mm]
MIS05
E
[mm]
MIS06
s
[mm]
MIS07
R
[mm]
MIS08
d1
[mm]
MIS09
Q
[mm]
MIS10
Weight
[g]
MIS11
F1
[kN]
P54340.VZM20X090
AKyL3hSgytKKZWu+inXmKN/iJ...
p543402evzm20x090
P54340.VZM20X090
40
15.0
26.0
17.5
16
7
15
M20
90
309
50
P54340.VZM20X110
sl49EEtdDVPiLl+18zBnzY7VH...
p543402evzm20x110
P54340.VZM20X110
40
15.0
26.0
17.5
16
7
15
M20
110
341
50
P54340.VZM20X130
ZQl/IdqGUa7yp/xjKuJAgKEO8...
p543402evzm20x130
P54340.VZM20X130
40
15.0
26.0
17.5
16
7
15
M20
130
373
50
P54340.VZM20X150
prUJtsDvO3JD8SZBE4cE6kQD3...
p543402evzm20x150
P54340.VZM20X150
40
15.0
26.0
17.5
16
7
15
M20
150
408
50
P54340.VZM20X170
puDkD0+YSsTAMCJ35BTmCwjUu...
p543402evzm20x170
P54340.VZM20X170
40
15.0
26.0
17.5
16
7
15
M20
170
440
50
P54340.VZM20X190
pUngcIgKrFD/HgAR5+1FAZP2u...
p543402evzm20x190
P54340.VZM20X190
40
15.0
26.0
17.5
16
7
15
M20
190
473
50
P54340.VZM20X210
z5J09XObFxRhHuuNRaTLtJfO9...
p543402evzm20x210
P54340.VZM20X210
40
15.0
26.0
17.5
16
7
15
M20
210
508
50
P54340.VZM24X090
af/gPdtQeZsW54HUIBJnBX0um...
p543402evzm24x090
P54340.VZM24X090
40
15.0
26.0
17.5
16
7
15
M24
90
433
50
P54340.VZM24X110
k1ueSUYqdNRS8xsFBN+XjC8sR...
p543402evzm24x110
P54340.VZM24X110
40
15.0
26.0
17.5
16
7
15
M24
110
493
50
P54340.VZM24X130
8DNcXw1Xv6TR6dPeZghlBXTYE...
p543402evzm24x130
P54340.VZM24X130
40
15.0
26.0
17.5
16
7
15
M24
130
553
50
P54340.VZM24X150
TkKBZDgTi7+Blu+LNhXLPfr7N...
p543402evzm24x150
P54340.VZM24X150
40
15.0
26.0
17.5
16
7
15
M24
150
613
50
P54340.VZM24X170
CyNlJHjOTIQ0h5roRWZBwtj4s...
p543402evzm24x170
P54340.VZM24X170
40
15.0
26.0
17.5
16
7
15
M24
170
673
50
P54340.VZM24X190
s0j7+OU6kcmllD4w2QzgnXyoI...
p543402evzm24x190
P54340.VZM24X190
40
15.0
26.0
17.5
16
7
15
M24
190
733
50
P54340.VZM24X210
eWwNXBgEhKhCHZj8Rbon13X25...
p543402evzm24x210
P54340.VZM24X210
40
15.0
26.0
17.5
16
7
15
M24
210
793
50
P54350.VZM20X090
kqJKGW1CmxbqDsli9GfCtexHd...
p543502evzm20x090
P54350.VZM20X090
50
17.5
29.5
20.0
16
7
15
M20
90
372
50
P54350.VZM20X110
ncugVamKieYDxYi7x5GEweleP...
p543502evzm20x110
P54350.VZM20X110
50
17.5
29.5
20.0
16
7
15
M20
110
404
50
P54350.VZM20X130
/tHJpBgambHmEmug7midOZP4c...
p543502evzm20x130
P54350.VZM20X130
50
17.5
29.5
20.0
16
7
15
M20
130
436
50
P54350.VZM20X150
EtNyr08nvivGI32nST35tGBin...
p543502evzm20x150
P54350.VZM20X150
50
17.5
29.5
20.0
16
7
15
M20
150
471
50
P54350.VZM20X170
H0TqDZ4sk1uryK4a5VcqTzPyI...
p543502evzm20x170
P54350.VZM20X170
50
17.5
29.5
20.0
16
7
15
M20
170
503
50
P54350.VZM20X190
6LX2jsZ9f82ABx6KLNXA0jtnr...
p543502evzm20x190
P54350.VZM20X190
50
17.5
29.5
20.0
16
7
15
M20
190
536
50
P54350.VZM20X210
jBeL5vHBDvFUnXq+oHcr2Qqgb...
p543502evzm20x210
P54350.VZM20X210
50
17.5
29.5
20.0
16
7
15
M20
210
571
50
P54350.VZM24X090
A9Tz4Di4nwhFiwA2hi1ORl2lm...
p543502evzm24x090
P54350.VZM24X090
50
17.5
29.5
20.0
16
7
15
M24
90
496
50
P54350.VZM24X110
L3cEWbBJnW+t9VqZTFl5TL4Di...
p543502evzm24x110
P54350.VZM24X110
50
17.5
29.5
20.0
16
7
15
M24
110
556
50
P54350.VZM24X130
JtO1RGcYuaO8qWsAIFcaLF4z3...
p543502evzm24x130
P54350.VZM24X130
50
17.5
29.5
20.0
16
7
15
M24
130
616
50
P54350.VZM24X150
yEzSuuBMklqkTbHcoLlxTmWSi...
p543502evzm24x150
P54350.VZM24X150
50
17.5
29.5
20.0
16
7
15
M24
150
676
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LM.TR - ELESA-Levelling elements
Elesa
13.05.2024
CH2 NUT - Rod End Nut
SMC
28.09.2023
FlexiTech ED with recess kit ceiling - Exit sign
Eaton BIM
14.09.2022
DIN99 - Stainless Steel-Clamping levers, Angled lever with plain bore, Tol....
Berger Tools
06.04.2023
SPB/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
1260767 - RCK-TGUM/BL12/20,0PUR-UX
PHOENIX CONTACT
07.12.2023
1241813 - RCK-0081X
PHOENIX CONTACT
07.12.2023
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表