您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P542CIN - STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE B R.12,4 AND NON SLIP BASE
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p542cin.prj},{NB=P54260.IN16X090CIN},{SHA256=tmEu5t75/+CwD+N2vWsCuPdvLrxkMa6jG2Vh25o0sXw=},{INAME=p542602ein16x090cin},{NAME=p54260.in16x090cin},{NNCUSTOM=P542CIN},{NTCUSTOM=STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE B R.12,4 AND NON SLIP BASE},{NBCUSTOM=P54260.IN16X090CIN},{LINACUSTOM=P54260.IN16X090CIN},{STEPFILE=P54260VZM16X090.step},{PNGFILE=P542CIN.png},{DWGFILE=P542.dwg},{CODE=P54260.IN16X090CIN},{MIS01=60},{MIS02=19.5},{MIS03=32},{MIS04=22},{MIS05=13},{MIS06=7},{MIS07=12.4},{MIS08=M16},{MIS09=90},{MIS10=390},{MIS11=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
H3
ⁿ/ₐ
MIS05
E
[mm]
MIS06
s
[mm]
MIS07
R
[mm]
MIS08
d1
[mm]
MIS09
Q
[mm]
MIS10
Weight
[g]
MIS11
F1
[kN]
P54260.IN16X050CIN
l8F04eApwH7eMKhtf3gE97ia9...
p542602ein16x050cin
P54260.IN16X050CIN
60
19.5
32
22
13
7
12.4
M16
50
338
23
P54260.IN16X070CIN
rKh+opY69v1nmf8NOOFzA40vO...
p542602ein16x070cin
P54260.IN16X070CIN
60
19.5
32
22
13
7
12.4
M16
70
364
23
P54260.IN16X090CIN
tmEu5t75/+CwD+N2vWsCuPdvL...
p542602ein16x090cin
P54260.IN16X090CIN
60
19.5
32
22
13
7
12.4
M16
90
390
23
P54260.IN16X110CIN
LaXhfVh2G0TIwQZrwhCqEZ6uq...
p542602ein16x110cin
P54260.IN16X110CIN
60
19.5
32
22
13
7
12.4
M16
110
416
23
P54260.IN16X130CIN
Iw9VEJkIMrHgHgqjnusiJXwUK...
p542602ein16x130cin
P54260.IN16X130CIN
60
19.5
32
22
13
7
12.4
M16
130
442
23
P54260.IN16X150CIN
E0bIMrFabO+XDm+yDA6XrtyyN...
p542602ein16x150cin
P54260.IN16X150CIN
60
19.5
32
22
13
7
12.4
M16
150
468
23
P54260.IN16X170CIN
YOdxejwtqhoYHr6ge1E3PEWIm...
p542602ein16x170cin
P54260.IN16X170CIN
60
19.5
32
22
13
7
12.4
M16
170
494
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表