您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P541 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 15 AND NON SLIP BASE
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p541.prj},{NB=P54150.VZM14X110},{SHA256=jrB8S69B3V2wDUZFSb6ljWYQTglDbVht/mVg9TvMPNk=},{INAME=p541502evzm14x110},{NAME=p54150.vzm14x110},{NNCUSTOM=P541},{NTCUSTOM=STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 15 AND NON SLIP BASE},{NBCUSTOM=P54150.VZM14X110},{LINACUSTOM=P54150.VZM14X110},{STEPFILE=P54150VZM14X110.step},{PNGFILE=P541.png},{DWGFILE=P541.dwg},{CODE=P54150.VZM14X110},{MIS01=50},{MIS02=17.5},{MIS03=29.5},{MIS04=20.0},{MIS05=16},{MIS06=6.5},{MIS07=15},{MIS08=M14},{MIS09=110},{MIS10=299},{MIS11=33}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
H3
ⁿ/ₐ
MIS05
E
[mm]
MIS06
s
[mm]
MIS07
R
[mm]
MIS08
d1
[mm]
MIS09
Q
[mm]
MIS10
Weight
[g]
MIS11
F1
[kN]
P54140.VZM12X050
sl0B1n8NWHodrk0s7wVPeZdre...
p541402evzm12x050
P54140.VZM12X050
40
15.0
26.0
17.5
16
6.5
15
M12
50
166
33
P54140.VZM12X070
95ozCHzCrUuYSwfRwVIcxWJfL...
p541402evzm12x070
P54140.VZM12X070
40
15.0
26.0
17.5
16
6.5
15
M12
70
179
33
P54140.VZM12X090
XS4W2f9nMNzbyPWt9KNQ1pUz6...
p541402evzm12x090
P54140.VZM12X090
40
15.0
26.0
17.5
16
6.5
15
M12
90
194
33
P54140.VZM12X110
MK3z4Ljexp8HXUcxmn/eBTkhw...
p541402evzm12x110
P54140.VZM12X110
40
15.0
26.0
17.5
16
6.5
15
M12
110
210
33
P54140.VZM14X050
Uu0jolU4XJ813Zi0UoafPwLKg...
p541402evzm14x050
P54140.VZM14X050
40
15.0
26.0
17.5
16
6.5
15
M14
50
178
33
P54140.VZM14X070
rGF22Kb7atZqJSkICxBazQD5K...
p541402evzm14x070
P54140.VZM14X070
40
15.0
26.0
17.5
16
6.5
15
M14
70
198
33
P54140.VZM14X090
9E4Vik8HouUrtdRjCIALeSCFe...
p541402evzm14x090
P54140.VZM14X090
40
15.0
26.0
17.5
16
6.5
15
M14
90
219
33
P54140.VZM14X110
lgsxFUHi8cj7QKkHBSZI7cPOO...
p541402evzm14x110
P54140.VZM14X110
40
15.0
26.0
17.5
16
6.5
15
M14
110
236
33
P54140.VZM14X130
CTeCoIlwMbAoMgcJtM0xC76A8...
p541402evzm14x130
P54140.VZM14X130
40
15.0
26.0
17.5
16
6.5
15
M14
130
253
33
P54140.VZM14X140
cn5o6p8LQE7c61gXfhSQIPumQ...
p541402evzm14x140
P54140.VZM14X140
40
15.0
26.0
17.5
16
6.5
15
M14
150
270
33
P54140.VZM16X050
OMeU8uqvea1ENVR38Yg74FpPG...
p541402evzm16x050
P54140.VZM16X050
40
15.0
26.0
17.5
16
6.5
15
M16
50
194
50
P54140.VZM16X070
JISkHa4LSXmIhvR/Lv/WVYjLP...
p541402evzm16x070
P54140.VZM16X070
40
15.0
26.0
17.5
16
6.5
15
M16
70
220
50
P54140.VZM16X090
2wz+N8WfT+a0stQS48KwWVvio...
p541402evzm16x090
P54140.VZM16X090
40
15.0
26.0
17.5
16
6.5
15
M16
90
246
50
P54140.VZM16X110
2LiGAFY+B+w4X73l8s7rdBoN9...
p541402evzm16x110
P54140.VZM16X110
40
15.0
26.0
17.5
16
6.5
15
M16
110
271
50
P54140.VZM16X130
q8Q3kzs+nF+kbumX6+BQBgd2g...
p541402evzm16x130
P54140.VZM16X130
40
15.0
26.0
17.5
16
6.5
15
M16
130
297
50
P54140.VZM16X150
mEKpNLRa0nV3uIQ5n5DfV6zuh...
p541402evzm16x150
P54140.VZM16X150
40
15.0
26.0
17.5
16
6.5
15
M16
150
322
50
P54140.VZM16X170
/vM+L6zZbBnis9JwnHLfDWl8V...
p541402evzm16x170
P54140.VZM16X170
40
15.0
26.0
17.5
16
6.5
15
M16
170
350
50
P54140.VZM16X190
IsS+eVtXad2DWLcSUtGnJF+dn...
p541402evzm16x190
P54140.VZM16X190
40
15.0
26.0
17.5
16
6.5
15
M16
190
373
50
P54150.VZM12X050
lxxGwdKINJuxsbzf7WZJS9fEp...
p541502evzm12x050
P54150.VZM12X050
50
17.5
29.5
20.0
16
6.5
15
M12
50
229
33
P54150.VZM12X090
Wc+/UmzmGHU5ilszjd4Xvu+8I...
p541502evzm12x090
P54150.VZM12X090
50
17.5
29.5
20.0
16
6.5
15
M12
90
257
33
P54150.VZM12X110
g35C6pjLZyC3CO7d39j861clu...
p541502evzm12x110
P54150.VZM12X110
50
17.5
29.5
20.0
16
6.5
15
M12
110
273
33
P54150.VZM12X70
ch/AMtc4ktAxQMug0a8E7lB9w...
p541502evzm12x70
P54150.VZM12X70
50
17.5
29.5
20.0
16
6.5
15
M12
70
242
33
P54150.VZM14X050
BF9FnBgddO6q6Y+K2RibK4Xck...
p541502evzm14x050
P54150.VZM14X050
50
17.5
29.5
20.0
16
6.5
15
M14
50
241
33
P54150.VZM14X070
NGHJA4YfMqTZJ/S5zxAVZPnnA...
p541502evzm14x070
P54150.VZM14X070
50
17.5
29.5
20.0
16
6.5
15
M14
70
261
33
P54150.VZM14X090
88hLwg8bciSWcmtEOD2kH7C4f...
p541502evzm14x090
P54150.VZM14X090
50
17.5
29.5
20.0
16
6.5
15
M14
90
282
33
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
27797 - Levelling feet with knurled base
norelem
30.05.2024
P531CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R....
Boteco
17.11.2021
BK19.0108.INOX - Levelling feet with adjustment spindle fixed, stainless st...
Bäcker
04.08.2022
K0741 - Levelling feet stainless steel for sterile areas
KIPP
27.05.2024
P543 - STEEL MOUNTING FEET WITH STEEL STUD TYPE B R. 15 AND NON SLIP BASE
Boteco
17.11.2021
P531 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 15
Boteco
17.11.2021
27791-05 - Levelling feet Hygienic DESIGN
norelem
30.05.2024
LM.TR - ELESA-Levelling elements
Elesa
13.05.2024
GN 747 - Threaded plugs, type B, with dipstick, with vent drilling
JW Winco
02.04.2024
P541CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R....
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表