您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P533CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE B R. 15
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p533cin.prj},{NB=P53350.VZM20X210CIN},{SHA256=uGNo8DzWKkWxEkzkwg+tO+tp24vEDuivoN0GjlcMTQQ=},{INAME=p533502evzm20x210cin},{NAME=p53350.vzm20x210cin},{NNCUSTOM=P533CIN},{NTCUSTOM=STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE B R. 15},{NBCUSTOM=P53350.VZM20X210CIN},{LINACUSTOM=P53350.VZM20X210CIN},{STEPFILE=P53350INM20X210CIN.step},{PNGFILE=P533CIN.png},{DWGFILE=P533CIN.DWG},{CODE=P53350.VZM20X210CIN},{MIS01=50},{MIS02=13.5},{MIS03=23},{MIS04=16},{MIS05=7},{MIS06=15},{MIS07=M20},{MIS08=210},{MIS09=571},{MIS10=50000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
E
[mm]
MIS05
s
[mm]
MIS06
R
[mm]
MIS07
d1
[mm]
MIS08
Q
[mm]
MIS09
Weight
[g]
MIS10
F1
[N]
P53340.VZM20X090CIN
2OlGTz42EzxrrVInvN5vcvyak...
p533402evzm20x090cin
P53340.VZM20X090CIN
40
11.5
20
16
7
15
M20
90
309
50000
P53340.VZM20X110CIN
xBD9BdTqchOiRs0hGwGtRDeve...
p533402evzm20x110cin
P53340.VZM20X110CIN
40
11.5
20
16
7
15
M20
110
341
50000
P53340.VZM20X130CIN
MSRaV/oil0GL6MqD5fy9K8zNu...
p533402evzm20x130cin
P53340.VZM20X130CIN
40
11.5
20
16
7
15
M20
130
373
50000
P53340.VZM20X150CIN
wcVlBvIy7L0ZHE2WVJdX+wDmA...
p533402evzm20x150cin
P53340.VZM20X150CIN
40
11.5
20
16
7
15
M20
150
408
50000
P53340.VZM20X170CIN
/0+DfjYoxLZxk28698pxBduOs...
p533402evzm20x170cin
P53340.VZM20X170CIN
40
11.5
20
16
7
15
M20
170
440
50000
P53340.VZM20X190CIN
zxDzchAvut0s8Ru9Jm1KFaxI1...
p533402evzm20x190cin
P53340.VZM20X190CIN
40
11.5
20
16
7
15
M20
190
473
50000
P53340.VZM20X210CIN
CHdy1mvhWGZMujggfaV2nNOja...
p533402evzm20x210cin
P53340.VZM20X210CIN
40
11.5
20
16
7
15
M20
210
508
50000
P53340.VZM24X090CIN
QfeMv4Dqc+jakgb6DFQO55Kq0...
p533402evzm24x090cin
P53340.VZM24X090CIN
40
11.5
20
19
7
15
M24
90
433
50000
P53340.VZM24X110CIN
/Z1LvVWUd9y/btpRcw4+e3UUB...
p533402evzm24x110cin
P53340.VZM24X110CIN
40
11.5
20
19
7
15
M24
110
493
50000
P53340.VZM24X130CIN
LXdeUhozD9WnogU5PC99znIdn...
p533402evzm24x130cin
P53340.VZM24X130CIN
40
11.5
20
19
7
15
M24
130
553
50000
P53340.VZM24X150CIN
rjVoPM8Q+e+bM3L62sC3n2AQy...
p533402evzm24x150cin
P53340.VZM24X150CIN
40
11.5
20
19
7
15
M24
150
613
50000
P53340.VZM24X170CIN
s56LbBTN4S/bwr2qxK366KIdB...
p533402evzm24x170cin
P53340.VZM24X170CIN
40
11.5
20
19
7
15
M24
170
673
50000
P53340.VZM24X190CIN
L6o2KRa7WIL62/g8eZ0KDfDmm...
p533402evzm24x190cin
P53340.VZM24X190CIN
40
11.5
20
19
7
15
M24
190
733
50000
P53340.VZM24X210CIN
I7SWNI5QCfqQgNic5B7v7NLda...
p533402evzm24x210cin
P53340.VZM24X210CIN
40
11.5
20
19
7
15
M24
210
793
50000
P53350.VZM20X090CIN
EA8Ez4rcPKP3hsTA0PFWWWHUL...
p533502evzm20x090cin
P53350.VZM20X090CIN
50
13.5
23
16
7
15
M20
90
372
50000
P53350.VZM20X110CIN
ypQwh4guUv8kRn9C1bfSPhjbm...
p533502evzm20x110cin
P53350.VZM20X110CIN
50
13.5
23
16
7
15
M20
110
404
50000
P53350.VZM20X130CIN
OQkYiCYV+DQcnheQX8FWagzzy...
p533502evzm20x130cin
P53350.VZM20X130CIN
50
13.5
23
16
7
15
M20
130
436
50000
P53350.VZM20X150CIN
tnm3jdyMbsSSUAmvsb5/EzWRH...
p533502evzm20x150cin
P53350.VZM20X150CIN
50
13.5
23
16
7
15
M20
150
471
50000
P53350.VZM20X170CIN
IIt0hoDLXKBlhIgRXOjn0MIGu...
p533502evzm20x170cin
P53350.VZM20X170CIN
50
13.5
23
16
7
15
M20
170
503
50000
P53350.VZM20X190CIN
Sreq9JkLOTSdW4y+CpqqK7ORh...
p533502evzm20x190cin
P53350.VZM20X190CIN
50
13.5
23
16
7
15
M20
190
536
50000
P53350.VZM20X210CIN
uGNo8DzWKkWxEkzkwg+tO+tp2...
p533502evzm20x210cin
P53350.VZM20X210CIN
50
13.5
23
16
7
15
M20
210
571
50000
P53350.VZM24X090CIN
7yZf4RVtap3rDfZarYVt68l1B...
p533502evzm24x090cin
P53350.VZM24X090CIN
50
13.5
23
19
7
15
M24
90
496
50000
P53350.VZM24X110CIN
ujIBi8OCwEIL9vS2dA58Cml5D...
p533502evzm24x110cin
P53350.VZM24X110CIN
50
13.5
23
19
7
15
M24
110
556
50000
P53350.VZM24X130CIN
t2l38NO6e79I7HfWPd8XEAltX...
p533502evzm24x130cin
P53350.VZM24X130CIN
50
13.5
23
19
7
15
M24
130
616
50000
P53350.VZM24X150CIN
NQ8xlF2QOWxseidTrr/c53xo8...
p533502evzm24x150cin
P53350.VZM24X150CIN
50
13.5
23
19
7
15
M24
150
676
50000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P531CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R....
Boteco
17.11.2021
Leveling Pad KB M12 - Series 40/50
Maschinenbau Kitz
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表