您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P320 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH SINGLE FEMALE THREAD
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p320.prj},{NB=P320040.F30M0855},{SHA256=bRDo5JXhPrHbc+qM/BXK1R5ghAvbgFm8Po1qjQF8HMI=},{INAME=p3200402ef30m0855},{NAME=p320040.f30m0855},{NNCUSTOM=P320},{NTCUSTOM=CYLINDRICAL ANTI-VIBRANTION MOUNT WITH SINGLE FEMALE THREAD},{NBCUSTOM=P320040.F30M0855},{LINACUSTOM=P320040.F30M0855},{STEPFILE=P320040F30M0855.step},{PNGFILE=P320.png},{DWGFILE=P320.dwg},{CODE=P320040.F30M0855},{MIS01=40},{MIS02=30},{MIS03=M08},{MIS04=8},{MIS05=66.0},{MIS06=222.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
d1
[mm]
MIS04
Q
[mm]
MIS05
Weight
[g]
MIS06
Compression Stiffness
[(N/mm)]
P320015.F15M0455
MYcKt0b0yX0rBc1oNIDnLHnST...
p3200152ef15m0455
P320015.F15M0455
15
15
M04
4
5.0
58.6
P320015.F20M0455
oP3CjzjxpH6qJRIplPLVxV4KA...
p3200152ef20m0455
P320015.F20M0455
15
20
M04
4
7.0
46.7
P320020.F15M0655
xKnkcc44FfViOGoxt0njnM/e2...
p3200202ef15m0655
P320020.F15M0655
20
15
M06
6
11.0
116.3
P320020.F20M0655
wYxw3DhRweWp7oXGZJ3rtzSm9...
p3200202ef20m0655
P320020.F20M0655
20
20
M06
6
12.5
77.5
P320020.F25M0655
DEr70c2r3FROkfcgDbvkR/t7o...
p3200202ef25m0655
P320020.F25M0655
20
25
M06
6
14.0
58.1
P320025.F15M0655
QuyplHMslvigx/F9GdH4AjPsl...
p3200252ef15m0655
P320025.F15M0655
25
15
M06
6
15.0
209.8
P320025.F20M0655
qBUWpRupuIYZDRQMoXTgGGpV5...
p3200252ef20m0655
P320025.F20M0655
25
20
M06
6
19.0
132.2
P320025.F30M0655
889mAOZb+6PJk1+4JB9blX5WU...
p3200252ef30m0655
P320025.F30M0655
25
30
M06
6
23.0
77.5
P320030.F15M0855
VAysHuQLU4SoIYBt811lTCTgG...
p3200302ef15m0855
P320030.F15M0855
30
15
M08
8
25.5
355.7
P320030.F20M0855
jX6QrJQ4CfTkkNX0mx+tBhMjL...
p3200302ef20m0855
P320030.F20M0855
30
20
M08
8
29.0
210.9
P320030.F30M0855
TgmUFA1UCvECbIUaiQnbtyJC0...
p3200302ef30m0855
P320030.F30M0855
30
30
M08
8
38.0
117.4
P320040.F20M0855
Qhduft8C0Ih7oymRQQUWe/+tN...
p3200402ef20m0855
P320040.F20M0855
40
20
M08
8
48.0
429.8
P320040.F30M0855
bRDo5JXhPrHbc+qM/BXK1R5gh...
p3200402ef30m0855
P320040.F30M0855
40
30
M08
8
66.0
222.3
P320040.F40M1055
nWZiE+NVY+0aoKI1e5kftfkDO...
p3200402ef40m1055
P320040.F40M1055
40
40
M10
10
81.0
151.6
P320050.F20M1055
8fzi8wJHuAuevvLMuoacaZkCv...
p3200502ef20m1055
P320050.F20M1055
50
20
M10
10
75.0
783.2
P320050.F30M1055
AoK+UaIG1W5JPlHxUswdoUJ/f...
p3200502ef30m1055
P320050.F30M1055
50
30
M10
10
95.0
376.2
P320050.F40M1055
Kaj5TKyTc81mBxgq2DlTPXvvz...
p3200502ef40m1055
P320050.F40M1055
50
40
M10
10
118.0
247.4
P320060.F30M1055
EVVAKQkv6CYHcmWyFneu7pw3W...
p3200602ef30m1055
P320060.F30M1055
60
30
M10
10
141.0
477.6
P320060.F50M1055
zYKJtR2GrUHfYJR4ODOrvV2ts...
p3200602ef50m1055
P320060.F50M1055
60
50
M10
10
217.0
247.4
P320070.F40M1055
zuZS/MLNp84Xt5dSwKEvCmgcO...
p3200702ef40m1055
P320070.F40M1055
70
40
M10
10
238.0
604.2
P320070.F50M1055
aicPVxkYvqHdArbqQzxDSI6Bq...
p3200702ef50m1055
P320070.F50M1055
70
50
M10
10
246.0
391.0
P320075.F25M1255
62KnPJXptHyWr9dxb7ZpzRy0f...
p3200752ef25m1255
P320075.F25M1255
75
25
M12
12
205.0
1546.8
P320075.F30M1255
CPpp1/38tlDOTSC4vre4WJBYd...
p3200752ef30m1255
P320075.F30M1255
75
30
M12
12
232.0
125.4
P320075.F40M1255
9Ud/VFJD9PIFZsTb0oE5liD6C...
p3200752ef40m1255
P320075.F40M1255
75
40
M12
12
284.0
640.7
P320075.F50M1255
+QXpoPJqjMT45DLZsV7R9ZHsV...
p3200752ef50m1255
P320075.F50M1255
75
50
M12
12
334.0
459.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P530 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 12,4
Boteco
17.11.2021
DVA 5 - ELESA-Vibration damping elements
Elesa
13.05.2024
Steel Vulcanized with Mounting strap M12, Ø60
MOVET
21.11.2019
P701 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
Steel Vulcanized with Mounting strap M24, Ø100
MOVET
21.11.2019
Vulcanized steel M12, Ø50
MOVET
21.11.2019
BAS1120 - Leveling Base M20 with Mounting Plate M20x100
Robotunits
06.11.2023
P801 - MOUNTING FOOT WITH REVOLVING STEM AND GROUND FIXING
Boteco
16.11.2021
GN351 - Rubber buffers, Type ES, with female thread / threaded stud
Berger Tools
22.05.2023
GN452 - Stainless Steel-Buffers with screw, Type S
Berger Tools
22.05.2023
P709 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
P305 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH MALE AND FEMALE THREAD
Boteco
17.11.2021
P315 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH SINGLE MALE THREADED STUD
Boteco
17.11.2021
Berlin L+AL - Park bench
Nordbahn
29.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表