您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P300 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE THREADED STUD
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p300.prj},{NB=P300040.F20M08X2355},{SHA256=8SqXwrYUXemu2Zw2nZBfUC+/GR9Q0TlkKkl9959zaSI=},{INAME=p3000402ef20m08x2355},{NAME=p300040.f20m08x2355},{NNCUSTOM=P300},{NTCUSTOM=CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE THREADED STUD},{NBCUSTOM=P300040.F20M08X2355},{LINACUSTOM=P300040.F20M08X2355},{STEPFILE=P300040F20M08X2355.step},{PNGFILE=P300.png},{DWGFILE=P300.dwg},{CODE=P300040.F20M08X2355},{MIS01=40},{MIS02=20},{MIS03=M08},{MIS04=23},{MIS05=54.0},{MIS06=295.2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
d1
[mm]
MIS04
Q
[mm]
MIS05
Weight
[g]
MIS06
Compression Stiffness
[(N/mm)]
P300008.F08M03X1055
C45GJkr3LsRcSPaDyFU9/oHhs...
p3000082ef08m03x1055
P300008.F08M03X1055
8
8
M03
10
1.5
37.9
P300015.F10M04X1055
m5zEBYTdpnGxnYIrP+KiWCCLG...
p3000152ef10m04x1055
P300015.F10M04X1055
15
10
M04
10
5.5
141.7
P300015.F15M04X1055
sDJVvIX4Ce76XyLMq3WMduTo3...
p3000152ef15m04x1055
P300015.F15M04X1055
15
15
M04
10
6.5
56.5
P300015.F20M04X1055
8T0YaGBhwZ+6okr7YxMF1XSor...
p3000152ef20m04x1055
P300015.F20M04X1055
15
20
M04
10
6.5
44.6
P300020.F15M06X1555
pDpY4nVK26s8V2k9AzOHLnNV1...
p3000202ef15m06x1555
P300020.F15M06X1555
20
15
M06
16
18.0
122.8
P300020.F20M06X1555
CG0+C1LBDx6JYC30WwM2agCbU...
p3000202ef20m06x1555
P300020.F20M06X1555
20
20
M06
16
19.0
94.0
P300020.F25M06X1555
e5X87ZR/qjUIbQ52Agl1o8KsY...
p3000202ef25m06x1555
P300020.F25M06X1555
20
25
M06
16
20.0
35.9
P300025.F15M06X1855
oFtU1pGZb98dc+Sm+Rn/dhM6A...
p3000252ef15m06x1855
P300025.F15M06X1855
25
15
M06
18
17.0
211.5
P300025.F20M06X1855
VxpwKsWTAmMmzz7yJpyMTJKDE...
p3000252ef20m06x1855
P300025.F20M06X1855
25
20
M06
18
27.0
130.5
P300025.F25M06X1855
xIy91OuCKXU4j2LuCsLuVWUvY...
p3000252ef25m06x1855
P300025.F25M06X1855
25
25
M06
18
28.0
89.8
P300025.F30M08X1855
K9Nhr9R2vRg6HRAUPYRZt2+uK...
p3000252ef30m08x1855
P300025.F30M08X1855
25
30
M08
18
33.0
67.2
P300030.F15M08X2055
DiB8yt1G19XG1MNfLEaoyPPeL...
p3000302ef15m08x2055
P300030.F15M08X2055
30
15
M08
20
44.0
456.8
P300030.F20M08X2055
gD4eINBZk4TiP6ls3Pz5CqHQu...
p3000302ef20m08x2055
P300030.F20M08X2055
30
20
M08
20
48.0
190.8
P300030.F30M08X2055
exFlNPNOPfoYhpHCpo18EYSVD...
p3000302ef30m08x2055
P300030.F30M08X2055
30
30
M08
20
59.0
100.3
P300040.F20M08X2355
8SqXwrYUXemu2Zw2nZBfUC+/G...
p3000402ef20m08x2355
P300040.F20M08X2355
40
20
M08
23
54.0
295.2
P300040.F30M08X2355
yyaqM+oT6MaeilNwrGI/BudG5...
p3000402ef30m08x2355
P300040.F30M08X2355
40
30
M08
23
92.0
196.0
P300040.F40M10X2855
1ks//GDqO2a87vTTH2Eqsb2Ac...
p3000402ef40m10x2855
P300040.F40M10X2855
40
40
M10
28
120.0
125.6
P300050.F20M10X2855
PiXZeAcvEur0zC/G3eGM1dEFW...
p3000502ef20m10x2855
P300050.F20M10X2855
50
20
M10
28
125.0
930.0
P300050.F30M10X2855
01ta68iGvMmG0NVjbfOqJ5vu+...
p3000502ef30m10x2855
P300050.F30M10X2855
50
30
M10
28
151.0
369.2
P300050.F40M10X2855
8tfhLrGKjbNZwy3ukaHh2Lhrh...
p3000502ef40m10x2855
P300050.F40M10X2855
50
40
M10
28
171.0
424.7
P300050.F45M10X2855
h2m0QVHcXPx49IGSnvaakZBiB...
p3000502ef45m10x2855
P300050.F45M10X2855
50
45
M10
28
182.0
178.6
P300050.F50M10X2855
4OAt5yH0KbrMdASfQW1Cay7jS...
p3000502ef50m10x2855
P300050.F50M10X2855
50
50
M10
28
187.0
160.9
P300060.F30M10X2855
Cw/LQH92TOLCgAtO7nyYvb1AZ...
p3000602ef30m10x2855
P300060.F30M10X2855
60
30
M10
28
214.0
585.6
P300060.F40M10X2855
vE/FvmppwFXPJnqw06pVSKn0x...
p3000602ef40m10x2855
P300060.F40M10X2855
60
40
M10
28
244.0
346.9
P300070.F40M10X2855
mEM+nF1twzQITlj30Nmy14vFf...
p3000702ef40m10x2855
P300070.F40M10X2855
70
40
M10
28
325.0
504.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Boteco
17.11.2021
LX - ELESA-Levelling elements
Elesa
13.05.2024
T - Electric Motor Three phase series
Motovario
19.06.2023
NHE01_11 - Rubber shock absorber external thread at both ends
Yiheda 3D Electronic Gallery
09.05.2024
RC - RC models
Unimec (IT)
22.06.2022
GEARBOX RQ4 - GEARBOX RQ4
Draintech
22.06.2022
Vibration Damping Bell with nut Rubber
Tria2000
26.05.2023
CB - Helical bevel geared motor cast iron series with compact motor
Motovario
15.03.2023
Modèle 35-245 - Plot antivibratoire mâle-mâle, inox, dureté 55 shore
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
F178 - 6-LOBE HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
NSB045E Chain Unit - New Sabin Chain
CP System
09.02.2018
XMRB - XMRB models
Unimec (IT)
22.06.2022
RM - RM models
Unimec (IT)
22.06.2022
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表