您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT - USAF
Baldor Reliance
Dodge
Bearings
Unified SAF Bearings
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/usaf/pillow_blocks/usaf_sphere_500_asmtab.prj},{NB=P4B-530-USAF-503-TT},{SS1=5.187500},{TT1=9.281250},{LER1=8.703125},{AUX1=0.000000},{L11=5.750000},{A11=9.359375},{B1=20.875000},{C1=6.250000},{DMIN21=0.000000},{DMAX21=0.000000},{DMIN41=16.750000},{DMAX41=18.250000},{E1=3.750000},{F21=0.000},{F41=1.000},{H1=2.375000},{J1=12.500000},{K1=4.328125},{M1=6.312500},{P1=14.312500},{Q1=2.609375},{S1=0.187500},{W1=2.031250},{X1=3.593750},{Y1=1.328125},{DHS1=0.500000},{PN1=@},{PN2=039138},{NOB1='P4B','4 Bolt Pillow Block'},{ST1='TT','Triple Tect','LER','Metal Labyrinth'},{SS=5-3/16},{SS2=503},{SERIES=530},{SERIES1=530},{TT=9-9/32},{LER=8-45/64},{AUX=-},{L1=5-3/4},{A1=9-23/64},{B=20-7/8},{C=6-1/4},{DMIN2=--},{DMAX2=--},{NOB=P4B},{ST=TT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
SS
Shaft Size
[Inch]
SERIES
Series
ⁿ/ₐ
A
A with seals
[Inch]
L1
L-1
[Inch]
A1
[Inch]
B
[Inch]
C
[Inch]
DMIN
D Min
[Inch]
DMAX
D Max
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
M
[Inch]
P
[Inch]
Q
[Inch]
S
[Inch]
W
[Inch]
X
[Inch]
Y
[Inch]
DHS
Drain Hole Size
[Inch]
P2B-509-USAF-107-TT
P2B-509-USAF-107-TT
1-7/16
509
3-31/32
1-49/64
3-7/8
8-1/4
2-3/8
6-1/4
7
--
1/2
7/8
4-19/64
1-25/32
2-1/4
4-7/8
1-1/32
1/8
59/64
1-3/32
5/8
1/8-27NPSI
P2B-510-USAF-111-TT
P2B-510-USAF-111-TT
1-11/16
510
4-9/64
2-1/64
4-1/16
8-1/4
2-11/32
6-1/2
7
--
1/2
1-1/32
4-37/64
1-7/8
2-1/2
5-1/8
1-7/64
1/8
1-5/64
1-1/4
13/16
1/8-27NPSI
P2B-511-USAF-115-TT
P2B-511-USAF-115-TT
1-15/16
511
4-11/32
2-19/64
4-1/4
9-5/8
2-3/4
7-3/8
8-1/4
--
5/8
1-1/32
5-1/4
1-31/32
2-3/4
5-25/32
1-13/64
1/8
1-5/64
1-15/16
53/64
1/8-27NPSI
P2B-513-USAF-203-TT
P2B-513-USAF-203-TT
2-3/16
513
4-23/32
2-17/32
4-41/64
11
3-1/8
8-1/8
9-1/2
1-7/8
5/8
1-1/32
5-15/16
2-5/32
3
6-1/2
1-3/8
5/32
1-7/64
1-21/32
25/32
1/8-27NPSI
P2B-515-USAF-207-TT
P2B-515-USAF-207-TT
2-7/16
515
4-15/16
2-51/64
5-13/64
11-1/8
3-1/8
8-5/8
9-5/8
1-7/8
5/8
1-1/4
6-7/16
2-5/16
3-1/4
7-1/16
1-25/64
1/8
1-5/32
1-25/32
7/8
1/4-18NPSF
P2B-515-USAF-208-TT
P2B-515-USAF-208-TT
2-1/2
515
4-15/16
2-51/64
5-13/64
11-1/8
3-1/8
8-5/8
9-5/8
1-7/8
5/8
1-1/4
6-7/16
2-5/16
3-1/4
7-1/16
1-25/64
1/8
1-5/32
1-25/32
7/8
1/4-18NPSF
P2B-516-USAF-211-TT
P2B-516-USAF-211-TT
2-11/16
516
5-21/64
3-11/64
5-7/16
12-19/32
3-1/2
9-5/8
11
2-1/8
3/4
1-1/16
6-3/4
2-27/64
3-1/2
7-15/16
1-7/16
3/16
1-1/4
1-31/32
61/64
1/4-18NPSF
P2B-516-USAF-212-TT
P2B-516-USAF-212-TT
2-3/4
516
5-21/64
3-11/64
5-7/16
12-19/32
3-1/2
9-5/8
11
2-1/8
3/4
1-1/16
6-3/4
2-27/64
3-1/2
7-15/16
1-7/16
3/16
1-1/4
1-31/32
61/64
1/4-18NPSF
P2B-517-USAF-215-TT
P2B-517-USAF-215-TT
2-15/16
517
5-7/16
3-13/32
5-25/64
12-19/32
3-1/2
9-7/8
11
2-1/8
3/4
1-1/4
7-3/8
2-15/32
3-3/4
8-3/16
1-1/2
3/16
1-3/8
2-1/8
1-1/16
3/8-18NPSF
P2B-517-USAF-300-TT
P2B-517-USAF-300-TT
3
517
5-7/16
3-13/32
5-25/64
12-19/32
3-1/2
9-7/8
11
2-1/8
3/4
1-1/4
7-3/8
2-15/32
3-3/4
8-3/16
1-1/2
3/16
1-3/8
2-1/8
1-1/16
3/8-18NPSF
P2B-518-USAF-303-TT
P2B-518-USAF-303-TT
3-3/16
518
6-13/64
3-11/16
6-5/32
13-5/8
3-7/8
10-1/4
11-3/4
2-1/8
3/4
1-7/16
7-3/4
2-27/32
4
8-21/32
1-23/32
3/16
1-15/32
2-1/4
1-1/8
3/8-18NPSF
P2B-520-USAF-307-TT
P2B-520-USAF-307-TT
3-7/16
520
6-25/32
3-53/64
6-25/32
15-23/64
4-11/32
11-5/8
13-1/8
2-3/8
7/8
1-21/32
8-3/4
3-5/32
4-1/2
9-25/32
1-59/64
3/16
1-41/64
2-5/8
1-1/4
3/8-18NPSF
P2B-520-USAF-308-TT
P2B-520-USAF-308-TT
3-1/2
520
6-25/32
3-53/64
6-25/32
15-23/64
4-11/32
11-5/8
13-1/8
2-3/8
7/8
1-21/32
8-3/4
3-5/32
4-1/2
9-25/32
1-59/64
3/16
1-41/64
2-5/8
1-1/4
3/8-18NPSF
P4B-522-USAF-315-TT
P4B-522-USAF-315-TT
3-15/16
522
7-1/16
4-21/64
7-5/64
16-1/2
4-3/4
12-19/32
14-1/2
2-3/4
3/4
1-25/32
9-13/32
3-19/64
4-15/16
10-19/32
2-3/32
3/16
1-51/64
2-7/8
1-11/32
3/8-18NPSF
P4B-522-USAF-400-TT
P4B-522-USAF-400-TT
4
522
7-1/16
4-21/64
7-5/64
16-1/2
4-3/4
12-19/32
14-1/2
2-3/4
3/4
1-25/32
9-13/32
3-19/64
4-15/16
10-19/32
2-3/32
3/16
1-51/64
2-7/8
1-11/32
3/8-18NPSF
P4B-524-USAF-403-TT
P4B-524-USAF-403-TT
4-3/16
524
7-29/32
4-19/32
8-3/64
16-1/2
4-23/32
13-1/4
14-1/2
2-3/4
3/4
1-1/2
10-1/4
3-41/64
5-1/4
11-1/4
2-9/32
3/16
1-27/32
3-3/16
1-3/8
1/2-14NPSF
P4B-526-USAF-407-TT
P4B-526-USAF-407-TT
4-7/16
526
8-5/64
4-15/16
8-17/64
18-3/8
5-1/8
14-1/2
16
3-1/4
7/8
2-1/16
11-17/32
3-3/4
6
12-13/32
2-15/32
3/16
2-11/32
3-5/16
1-5/8
1/2-14NPSF
P4B-526-USAF-408-TT
P4B-526-USAF-408-TT
4-1/2
526
8-5/64
4-15/16
8-17/64
18-3/8
5-1/8
14-1/2
16
3-1/4
7/8
2-1/16
11-17/32
3-3/4
6
12-13/32
2-15/32
3/16
2-11/32
3-5/16
1-5/8
1/2-14NPSF
P4B-528-USAF-415-TT
P4B-528-USAF-415-TT
4-15/16
528
8-15/32
5-23/64
8-49/64
19-11/16
5-7/8
15-5/8
17-3/8
3-3/8
1
2-1/16
11-13/16
4
6
13-1/4
2-29/64
3/16
2-1/32
3-5/8
1-15/32
1/2-14NPSF
P4B-528-USAF-500-TT
P4B-528-USAF-500-TT
5
528
8-15/32
5-23/64
8-49/64
19-11/16
5-7/8
15-5/8
17-3/8
3-3/8
1
2-1/16
11-13/16
4
6
13-1/4
2-29/64
3/16
2-1/32
3-5/8
1-15/32
1/2-14NPSF
P4B-530-USAF-503-TT
P4B-530-USAF-503-TT
5-3/16
530
9-9/32
5-3/4
9-23/64
20-7/8
6-1/4
16-3/4
18-1/4
3-3/4
1
2-3/8
12-1/2
4-21/64
6-5/16
14-5/16
2-39/64
3/16
2-1/32
3-19/32
1-21/64
1/2-14NPSF
P4B-532-USAF-507-TT
P4B-532-USAF-507-TT
5-7/16
532
9-25/32
5-7/8
9-59/64
21-21/32
6-1/4
17-3/8
19-1/4
3-3/4
1
2-11/32
13-5/16
4-5/8
6-11/16
14-29/32
2-31/32
3/16
2-3/32
4-1/32
1-21/64
1/2-14NPSF
P4B-532-USAF-508-TT
P4B-532-USAF-508-TT
5-1/2
532
9-25/32
5-7/8
9-59/64
21-21/32
6-1/4
17-3/8
19-1/4
3-3/4
1
2-11/32
13-5/16
4-5/8
6-11/16
14-29/32
2-31/32
3/16
2-3/32
4-1/32
1-21/64
1/2-14NPSF
P4B-534-USAF-515-TT
P4B-534-USAF-515-TT
5-15/16
534
9-53/64
6-7/16
9-29/32
24-3/4
6-3/4
19-3/8
21-5/8
4-1/4
1
2-7/8
14-9/16
4-5/8
7-1/16
16-13/16
3-1/8
3/16
2-3/16
4-5/32
1-21/64
1/2-14NPSF
P4B-534-USAF-600-TT
P4B-534-USAF-600-TT
6
534
9-53/64
6-7/16
9-29/32
24-3/4
6-3/4
19-3/8
21-5/8
4-1/4
1
2-7/8
14-9/16
4-5/8
7-1/16
16-13/16
3-1/8
3/16
2-3/16
4-5/32
1-21/64
1/2-14NPSF
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT Seal Assembly - 500 Se...
Baldor Reliance
09.11.2021
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT Seal - USAF
Baldor Reliance
09.11.2021
Heavy and Mine Duty and Elevator - Pulleys
Baldor Reliance
09.11.2021
Usaf 500 Split-Spher - USAF
Baldor Reliance
09.11.2021
TLS-3V - Taper-Lock Sheaves
Baldor Reliance
09.11.2021
SAF-XT Pillow Blocks - SAF-XT
Baldor Reliance
09.11.2021
USAF 500 Air Handling Pillow Blocks with LER Seals - USAF
Baldor Reliance
09.11.2021
TLS-5V - Taper-Lock Sheaves
Baldor Reliance
09.11.2021
SAFS Steel Housing Pillow Blocks - SAFS
Baldor Reliance
09.11.2021
Take-Up Frames - LD Protected Screw - Take - Up Frames
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Take-Up Frames - HD Protected screw - Take - Up Frames
Baldor Reliance
09.11.2021
D-Lok Two-Bolt Flange Metric Bore - DL Normal Duty 2-Bolt Flange Bearings
Baldor Reliance
09.11.2021
D-Lok Medium Duty Flange Cartridge Metric Bore - D-LOK
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表