您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
Stainless Steel IP69 3-Phase - Washdown Motor
Bison Gear Motors
Motors
Washdown Motors
Powered by
CAD模型選擇
{bisongear/motors/washdown_motors/ss_ip69_3_phase_asmtab.prj},{NB=P150-030-0074},{PN=P150-030-0074},{VOLTAGE=230/460},{HP=2},{MMS=T},{NMRPM=1720},{FLA=5.4/3.0},{NE=85.8},{CTSR=2.5:1},{SF=1},{WEIGHT=73},{DESC=SS Motor, 3PH 4P HYW 90B 1.5KW (2HP) B14},{PHASE=3},{FRAME=IEC 90 B14},{ENCL=IP69},{MPT=SQ},{FRAMELG=259.6},{BRACKETDIM=38.7},{Q=14},{PPATH=../parts/washdown_motors/stainless_steel_ip69_3_phase/ss_ip69_3_phase_asmtpl.prj},{CD=MM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
VOLTAGE
Voltage
ⁿ/ₐ
HP
ⁿ/ₐ
MMS
Motor Mount Style
ⁿ/ₐ
NMRPM
Nom. Motor RPM
ⁿ/ₐ
FLA
FL Amps
ⁿ/ₐ
NE
Nom Eff.
[%]
CTSR
C. T. Speed Range
ⁿ/ₐ
SF
Safety Factor @60Hz
ⁿ/ₐ
WEIGHT
Weight
[lbs.]
DESC
Description
ⁿ/ₐ
CD
Custom Dimensions
ⁿ/ₐ
P150-030-0004
P150-030-0004
230/460
0.17
P
1720
0.6/0.3
69
2.5:1
1
20
SS Motor, 3PH 4P HYW 63A ...
MM
P150-030-0014
P150-030-0014
230/460
0.25
P
1720
.78/.43
78
2.5:1
1
22
SS Motor, 3PH 4P HYW 63B ...
MM
P150-030-0024
P150-030-0024
230/460
0.33
Q
1720
1.0/.55
79
2.5:1
1
26
SS Motor, 3PH 4P HYW 71A ...
MM
P150-030-0034
P150-030-0034
230/460
0.5
Q
1720
1.45/.80
84
2.5:1
1
30
SS Motor, 3PH 4P HYW 71B ...
MM
P150-030-0044
P150-030-0044
230/460
0.75
R
1720
2.1/1.1
81
2.5:1
1
42
SS Motor, 3PH 4P HYW 80A ...
MM
P150-030-0054
P150-030-0054
230/460
1
R
1720
2.8/1.6
52.5
2.5:1
1
49
SS Motor, 3PH 4P HYW 80B ...
MM
P150-030-0064
P150-030-0064
230/460
1.5
T
1720
3.9/2.2
85.4
2.5:1
1
60
SS Motor, 3PH 4P HYW 90A ...
MM
P150-030-0074
P150-030-0074
230/460
2
T
1720
5.4/3.0
85.8
2.5:1
1
73
SS Motor, 3PH 4P HYW 90B ...
MM
P150-030-1004
P150-030-1004
230/460
0.17
W
1760
0.8/0.4
72.2
2.5:1
1.15
24
SS Motor, 3PH 4P HYW 56C ...
INCH
P150-030-2004
P150-030-2004
230/460
0.25
W
1760
0.9/0.5
74.3
2.5:1
1.15
24
SS Motor, 3PH 4P HYW 56C ...
INCH
P150-030-3004
P150-030-3004
230/460
0.33
W
1760
1.1/0.6
76.2
2.5:1
1.15
28
SS Motor, 3PH 4P HYW 56C ...
INCH
P150-030-4004
P150-030-4004
230/460
0.5
W
1760
1.6/0.8
80.7
2.5:1
1.15
32
SS Motor, 3PH 4P HYW 56C ...
INCH
P150-030-5004
P150-030-5004
230/460
0.75
W
1760
2.3/1.15
82.3
2.5:1
1.15
42
SS Motor, 3PH 4P HYW 56C ...
INCH
P150-030-6004
P150-030-6004
230/460
1
W
1760
3.2/1.6
85.5
2.5:1
1.15
50
SS Motor, 3PH 4P HYW 56C ...
INCH
P150-030-7004
P150-030-7004
230/460
1.5
W
1760
4.4/2.2
86.5
2.5:1
1.15
60
SS Motor, 3PH 4P HYW 56C ...
INCH
P150-030-8004
P150-030-8004
230/460
2
W
1760
5.8/2.9
87.5
2.5:1
1.15
73
SS Motor, 3PH 4P HYW 56C ...
INCH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表