您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
Medium Load Spring
Ready
Springs
DANFLEX
Blue
Powered by
CAD模型選擇
{ready/federn/danflex/blau/danflex_blau.prj},{NB=OU06303280-(0)},{BESTNR=OU06303280},{D1=63},{D2=17.0},{H=32},{FW=0},{F1=980},{S1=8.0},{G1=78},{F2=1200},{S2=9.6},{G2=82},{F3=1760},{S3=11.2},{G3=85},{FARB=blau},{HAERTE=80 Shore A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
F
Load.
[N]
S
Spring travel
[mm]
G
[mm]
FARB
Colour code
ⁿ/ₐ
HAERTE
Hardness
ⁿ/ₐ
OU01601380
OU01601380
16
6.5
12
0
0.0
0
Blue
80 Shore A
OU01601680
OU01601680
16
6.5
16
0
0.0
0
Blue
80 Shore A
OU01602080
OU01602080
16
6.5
20
0
0.0
0
Blue
80 Shore A
OU01602580
OU01602580
16
6.5
25
0
0.0
0
Blue
80 Shore A
OU02001680
OU02001680
20
8.5
16
0
0.0
0
Blue
80 Shore A
OU02002080
OU02002080
20
8.5
20
0
0.0
0
Blue
80 Shore A
OU02002580
OU02002580
20
8.5
25
0
0.0
0
Blue
80 Shore A
OU02003280
OU02003280
20
8.5
32
0
0.0
0
Blue
80 Shore A
OU02502080
OU02502080
25
10.5
20
0
0.0
0
Blue
80 Shore A
OU02502580
OU02502580
25
10.5
25
0
0.0
0
Blue
80 Shore A
OU02503280
OU02503280
25
10.5
32
0
0.0
0
Blue
80 Shore A
OU02504080
OU02504080
25
10.5
40
0
0.0
0
Blue
80 Shore A
OU03203280
OU03203280
32
13.5
32
0
0.0
0
Blue
80 Shore A
OU03204080
OU03204080
32
13.5
40
0
0.0
0
Blue
80 Shore A
OU03205080
OU03205080
32
13.5
50
0
0.0
0
Blue
80 Shore A
OU03206380
OU03206380
32
13.5
63
0
0.0
0
Blue
80 Shore A
OU04003280
OU04003280
40
13.5
32
0
0.0
0
Blue
80 Shore A
OU04004080
OU04004080
40
13.5
40
0
0.0
0
Blue
80 Shore A
OU04005080
OU04005080
40
13.5
50
0
0.0
0
Blue
80 Shore A
OU04006380
OU04006380
40
13.5
63
0
0.0
0
Blue
80 Shore A
OU04008080
OU04008080
40
13.5
80
0
0.0
0
Blue
80 Shore A
OU05003280
OU05003280
50
17.0
32
0
0.0
0
Blue
80 Shore A
OU05004080
OU05004080
50
17.0
40
0
0.0
0
Blue
80 Shore A
OU05005080
OU05005080
50
17.0
50
0
0.0
0
Blue
80 Shore A
OU05006380
OU05006380
50
17.0
63
0
0.0
0
Blue
80 Shore A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G Ø 13 - Extra heavy load
Special Springs
22.05.2024
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
A Ø 13 - Ultra heavy load
Special Springs
22.05.2024
241.17. - High performance compression spring, XLF, Colour Yellow, DIN ISO ...
FIBRO
21.07.2023
241.13. - High performance compression spring, XSF, Colour Violet
FIBRO
21.07.2023
241.19. - High performance compression spring, 3XLF, Colour White
FIBRO
21.07.2023
Medium Load Spring
Danly
19.09.2023
SZ 8590 - Elastomer springs polyurethane spring
Steinel Normalien
14.05.2024
Die springs - Die springs
Febrotec
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表