您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Radial Dynamic Application
O-Ring Radial Application ISO Size, External Sealing (Bore)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/radial-dynamisch/kolben_iso_groessen/kolben_iso_groessen_asmtab.prj},{NB=ORAR00235-N5-(0-87)},{PARTNO=ORAR00235},{D4=87.0},{D9=87.0},{D3=81.6},{B1=5.0},{R=0.3},{ORM=78.97 x 3.53},{D1=78.97},{D2=3.53},{NUT=0},{MC=N5},{IDNR=0.000},{PPATH=kolben_iso_groessen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Order Number
ⁿ/ₐ
D4
Bore-Ø d4 H8
[mm]
D9
Piston-Ø d9 f7
[mm]
D3
Groove-Ø d3 h9
[mm]
B1
Groove width b1 ± 0.25
[mm]
R
Radius O-Ring ±0.20
[mm]
ORM
O-Ring Dimensions (d1xd2)
[mm]
D1
Inside diameter
[mm]
D2
Cross section
[mm]
ORAR00013-N5
ORAR00013
14.0
14.0
11.3
2.8
0.3
10.82 x 1.78
10.82
1.78
ORAR00016-N5
ORAR00016
19.0
19.0
16.3
2.8
0.3
15.6 x 1.78
15.60
1.78
ORAR00018-N5
ORAR00018
22.0
22.0
19.3
2.8
0.3
18.77 x 1.78
18.77
1.78
ORAR00019-N5
ORAR00019
24.0
24.0
21.3
2.8
0.3
20.35 x 1.78
20.35
1.78
ORAR00020-N5
ORAR00020
26.0
26.0
23.3
2.8
0.3
21.95 x 1.78
21.95
1.78
ORAR00021-N5
ORAR00021
27.0
27.0
24.3
2.8
0.3
23.52 x 1.78
23.52
1.78
ORAR00022-N5
ORAR00022
29.0
29.0
26.3
2.8
0.3
25.12 x 1.78
25.12
1.78
ORAR00023-N5
ORAR00023
30.0
30.0
27.3
2.8
0.3
26.7 x 1.78
26.70
1.78
ORAR00023-N5
ORAR00023
31.0
31.0
28.3
2.8
0.3
26.7 x 1.78
26.70
1.78
ORAR00024-N5
ORAR00024
32.0
32.0
29.3
2.8
0.3
28.3 x 1.78
28.30
1.78
ORAR00025-N5
ORAR00025
34.0
34.0
31.3
2.8
0.3
29.87 x 1.78
29.87
1.78
ORAR00026-N5
ORAR00026
35.0
35.0
32.3
2.8
0.3
31.47 x 1.78
31.47
1.78
ORAR00026-N5
ORAR00026
36.0
36.0
33.3
2.8
0.3
31.47 x 1.78
31.47
1.78
ORAR00027-N5
ORAR00027
37.0
37.0
34.3
2.8
0.3
33.05 x 1.78
33.05
1.78
ORAR00028-N5
ORAR00028
38.0
38.0
35.3
2.8
0.3
34.65 x 1.78
34.65
1.78
ORAR00028-N5
ORAR00028
39.0
39.0
36.3
2.8
0.3
34.65 x 1.78
34.65
1.78
ORAR00029-N5
ORAR00029
42.0
42.0
39.3
2.8
0.3
37.82 x 1.78
37.82
1.78
ORAR00029-N5
ORAR00029
43.0
43.0
40.3
2.8
0.3
37.82 x 1.78
37.82
1.78
ORAR00030-N5
ORAR00030
45.0
45.0
42.3
2.8
0.3
41 x 1.78
41.00
1.78
ORAR00030-N5
ORAR00030
46.0
46.0
43.3
2.8
0.3
41 x 1.78
41.00
1.78
ORAR00031-N5
ORAR00031
48.0
48.0
45.3
2.8
0.3
44.17 x 1.78
44.17
1.78
ORAR00031-N5
ORAR00031
49.0
49.0
46.3
2.8
0.3
44.17 x 1.78
44.17
1.78
ORAR00032-N5
ORAR00032
51.0
51.0
48.3
2.8
0.3
47.35 x 1.78
47.35
1.78
ORAR00032-N5
ORAR00032
52.0
52.0
49.3
2.8
0.3
47.35 x 1.78
47.35
1.78
ORAR00032-N5
ORAR00032
53.0
53.0
50.3
2.8
0.3
47.35 x 1.78
47.35
1.78
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Dynamic Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-Ring Radial Dynamic Application (Internal) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
Turcon® Excluder® 2 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
FEP encapsulated O-Ring (External) - Basic Seals
Trelleborg
21.07.2023
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表