您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NL-400 - Vibration Proof Lock Washer Pairs
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Lock Washers
Vibration Proof Lock Washer Pairs
Vibration Proof Lock Washer Pairs
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040100/l5_k10040105/p090920/nl-400.prj},{NB=NL-439},{PN=NL-439},{AMERSID=1075157},{APACID=-},{EMEAID=-},{TYPE=316 Stainless Steel Box},{PQP=25},{BSI=-},{BSMM=M27},{IDI=1.12},{IDMM=28.4},{ODI=1.91},{ODMM=48.5},{TI=0.27},{TMM=6.8},{COSMETICCU=U},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
PQP
Package Quantity (pairs)
ⁿ/ₐ
BSI
Bolt Size Inch
ⁿ/ₐ
BSMM
Bolt Size mm
ⁿ/ₐ
IDI
Inside Diameter Inch
[Inch]
IDMM
Inside Diameter mm
[mm]
ODI
Outside Diameter Inch
[Inch]
ODMM
Outside Diameter mm
[mm]
TI
Thickness Inch
[Inch]
TMM
Thickness mm
[mm]
NL-400
NL-400
1075118
-
-
316 Stainless Steel Box
200
#5
M3
0.13
3.4
0.28
7.0
0.09
2.2
NL-401
NL-401
1075119
-
-
316 Stainless Steel Box
200
#6
M3.5
0.15
3.9
0.30
7.6
0.09
2.2
NL-402
NL-402
1075120
-
-
316 Stainless Steel Box
200
#6
M3.5
0.15
3.9
0.35
9.0
0.09
2.2
NL-403
NL-403
1075121
-
-
316 Stainless Steel Box
200
#8
M4
0.17
4.4
0.30
7.6
0.09
2.2
NL-404
NL-404
1075122
-
-
316 Stainless Steel Box
200
#8
M4
0.17
4.4
0.35
9.0
0.09
2.2
NL-405
NL-405
1075123
-
-
316 Stainless Steel Box
200
#10
M5
0.21
5.4
0.35
9.0
0.09
2.2
NL-406
NL-406
1075124
-
-
316 Stainless Steel Box
200
#10
M5
0.21
5.4
0.43
10.8
0.09
2.2
NL-407
NL-407
1075125
-
-
316 Stainless Steel Box
200
-
M6
0.26
6.5
0.43
10.8
0.09
2.2
NL-408
NL-408
1075126
-
-
316 Stainless Steel Box
200
-
M6
0.26
6.5
0.53
13.5
0.09
2.2
NL-409
NL-409
1075127
-
-
316 Stainless Steel Box
200
1/ 4
-
0.28
7.2
0.45
11.5
0.09
2.2
NL-410
NL-410
1075128
-
-
316 Stainless Steel Box
200
1/ 4
-
0.28
7.2
0.53
13.5
0.09
2.2
NL-411
NL-411
1075129
-
-
316 Stainless Steel Box
200
5/16
-
0.34
8.7
0.53
13.5
0.09
2.2
NL-412
NL-412
1075130
-
-
316 Stainless Steel Box
200
5/16
-
0.34
8.7
0.65
16.6
0.09
2.2
NL-413
NL-413
1075131
-
-
316 Stainless Steel Box
200
3/ 8
-
0.41
10.3
0.65
16.6
0.09
2.2
NL-414
NL-414
1075132
-
-
316 Stainless Steel Box
200
3/ 8
-
0.41
10.3
0.83
21.0
0.09
2.2
NL-415
NL-415
1075133
-
-
316 Stainless Steel Box
200
-
M10
0.42
10.7
0.65
16.6
0.09
2.2
NL-416
NL-416
1075134
-
-
316 Stainless Steel Box
200
-
M10
0.42
10.7
0.83
21.0
0.09
2.2
NL-417
NL-417
1075135
-
-
316 Stainless Steel Box
200
7/16
M11
0.45
11.4
0.73
18.5
0.09
2.2
NL-418
NL-418
1075136
-
-
316 Stainless Steel Box
200
-
M12
0.51
13.0
0.77
19.5
0.09
2.2
NL-419
NL-419
1075137
-
-
316 Stainless Steel Box
100
-
M12
0.51
13.0
1.00
25.4
0.13
3.2
NL-420
NL-420
1075138
-
-
316 Stainless Steel Box
200
1/ 2
-
0.53
13.5
0.77
19.5
0.09
2.2
NL-421
NL-421
1075139
-
-
316 Stainless Steel Box
100
1/ 2
-
0.53
13.5
1.00
25.4
0.13
3.2
NL-422
NL-422
1075140
-
-
316 Stainless Steel Box
100
9/16
M14
0.60
15.2
0.91
23.0
0.13
3.2
NL-423
NL-423
1075141
-
-
316 Stainless Steel Box
100
9/16
M14
0.60
15.2
1.21
30.7
0.13
3.2
NL-424
NL-424
1075142
-
-
316 Stainless Steel Box
100
5/ 8
M16
0.67
17.0
1.00
25.4
0.13
3.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表