您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
NBG 9834 - Graphite bronze compasses with STBG brackets
Intercom
Standard Guide Elements
Guide bushes
collare_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/collare_strisciamento/nbg_9834_asmtab.prj},{NB=NBG9834050071},{TYPE=NBG9834},{D1=50},{D2=60},{D3=71},{D4=89},{D5=7.0},{D6=11.0},{L1=71},{L2=56},{L3=6.3},{L4=6.3},{L5=6.3},{R=5},{PPATH=nbg_9834_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
R
r
[mm]
NBG9834025040
NBG9834025040
NBG9834
25
32
40
58
7.0
11.0
40
30
6.3
3.0
6.3
3
NBG9834030050
NBG9834030050
NBG9834
30
40
50
66
7.0
11.0
50
40
6.3
4.0
6.3
3
NBG9834032050
NBG9834032050
NBG9834
32
40
50
66
7.0
11.0
50
40
6.3
4.0
6.3
3
NBG9834040063
NBG9834040063
NBG9834
40
50
63
79
7.0
11.0
63
50
6.3
5.0
6.3
3
NBG9834050071
NBG9834050071
NBG9834
50
60
71
89
7.0
11.0
71
56
6.3
6.3
6.3
5
NBG9834063080
NBG9834063080
NBG9834
63
80
90
123
11.5
17.5
80
63
10.0
8.0
10.0
6
NBG9834080100
NBG9834080100
NBG9834
80
100
112
143
11.5
17.5
100
80
10.0
10.0
10.0
8
NBG9834100125
NBG9834100125
NBG9834
100
125
140
168
11.5
17.5
125
106
10.0
12.5
10.0
10
NBG9834125160
NBG9834125160
NBG9834
125
160
180
203
11.5
17.5
160
132
10.0
16.0
10.0
12
NBG9834160200
NBG9834160200
NBG9834
160
200
220
243
11.5
17.5
200
170
10.0
16.0
10.0
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N930 - Colonne di guida intercambiabili con imbocco agevolato
Intercom
15.07.2022
STAFFETTE
RCM
27.11.2019
STAFFE ISO M06 - Clamps with screw
Rigon
13.06.2024
WZ4040-50-30-39-50l-50XL - Steel demountable bushing
Mandelli
09.04.2018
S-AUTO - Clamps
ENS
11.06.2020
WZ4003 - Demountable conical bushing
Mandelli
09.04.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表