您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Type NATV, NATVEEX, NATVEELL, NATVEEXLL
NTN Corporation
Needle Roller Bearings
Yoke type track rollers
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/yoke_type_track_rollers/yoke_ttr_natrllnatvll_asmtab.prj},{NB=NATV50X/3AS},{IDNR=},{ORDER=NATV50X/3AS},{D=90},{SD=50},{B=32},{C=30},{E=76},{FW=60.0},{CR=76000},{COR=205000},{CU=25000},{CRF=7750},{CORF=20900},{CR2=50000},{COR2=50000},{CRF2=5100},{CORF2=5100},{LSG=1600},{LSO=2100},{MASS=0.99},{ORDER1=NATV50LL},{PPATH=yttr_natr_natv_asmtpl.prj},{VERS=2},{V=2},{DS=90},{XX=3},{X1=50.300},{X2=4.500},{X3=1.000},{X4=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
D
Outside Diameter
[mm]
SD
Inside Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
E
Diameter
[mm]
FW
Diameter
[mm]
CR
Basic load ratings
[N]
COR
Basic Static Load Ratings
[N]
CU
Fatigue load limit
[N]
CR2
Truck Load Capacity
[N]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[kg]
DS
Diameter of Stud
[mm]
NATV5/3AS
NATV5/3AS
16
5
12
11
12
8.0
6500
9350
1140
1080
13000
16000
0.02
16
NATV6/3AS
NATV6/3AS
19
6
12
11
14
10.0
7450
11700
1430
1380
10000
13000
0.027
19
NATV8/3AS
NATV8/3AS
24
8
15
14
19
12.0
10700
16200
1980
1900
8500
11000
0.044
24
NATV10/3AS
NATV10/3AS
30
10
15
14
23
15.0
12000
20300
2470
2620
6500
8500
0.065
30
NATV12/3AS
NATV12/3AS
32
12
15
14
25
17.0
13000
23000
2810
2860
6000
7500
0.074
32
NATV15/3AS
NATV15/3AS
35
15
19
18
27
20.0
18400
38000
4650
3200
5000
6500
0.102
35
NATV17/3AS
NATV17/3AS
40
17
21
20
32
22.0
19400
42000
5100
3850
4500
6000
0.145
40
NATV20/3AS
NATV20/3AS
47
20
25
24
37
25.0
28800
61000
7450
4700
4000
5000
0.254
47
NATV25/3AS
NATV25/3AS
52
25
25
24
42
30.0
31500
73500
8950
5500
3300
4500
0.285
52
NATV30/3AS
NATV30/3AS
62
30
29
28
51
38.0
47500
115000
14000
6950
2600
3500
0.481
62
NATV35/3AS
NATV35/3AS
72
35
29
28
58
44.5
52000
134000
16300
8050
2200
2900
0.647
72
NATV40/3AS
NATV40/3AS
80
40
32
30
66
50.0
68500
171000
20900
9800
2000
2600
0.89
80
NATV50/3AS
NATV50/3AS
90
50
32
30
76
60.0
76000
205000
25000
11400
1600
2100
0.99
90
NATV5X/3AS
NATV5X/3AS
16
5
12
11
12
8.0
6500
9350
1140
3400
13000
16000
0.02
16
NATV6X/3AS
NATV6X/3AS
19
6
12
11
14
10.0
7450
11700
1430
4050
10000
13000
0.027
19
NATV8X/3AS
NATV8X/3AS
24
8
15
14
19
12.0
10700
16200
1980
6650
8500
11000
0.044
24
NATV10X/3AS
NATV10X/3AS
30
10
15
14
23
15.0
12000
20300
2470
7700
6500
8500
0.065
30
NATV12X/3AS
NATV12X/3AS
32
12
15
14
25
17.0
13000
23000
2810
8200
6000
7500
0.074
32
NATV15X/3AS
NATV15X/3AS
35
15
19
18
27
20.0
18400
38000
4650
11900
5000
6500
0.102
35
NATV17X/3AS
NATV17X/3AS
40
17
21
20
32
22.0
19400
42000
5100
14500
4500
6000
0.145
40
NATV20X/3AS
NATV20X/3AS
47
20
25
24
37
25.0
28800
61000
7450
21000
4000
5000
0.254
47
NATV25X/3AS
NATV25X/3AS
52
25
25
24
42
30.0
31500
73500
8950
23300
3300
4500
0.285
52
NATV30X/3AS
NATV30X/3AS
62
30
29
28
51
38.0
47500
115000
14000
33000
2600
3500
0.481
62
NATV35X/3AS
NATV35X/3AS
72
35
29
28
58
44.5
52000
134000
16300
37000
2200
2900
0.647
72
NATV40X/3AS
NATV40X/3AS
80
40
32
30
66
50.0
68500
171000
20900
44500
2000
2600
0.89
80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type NATR, NATR�E�EX, NATR�E�ELL, NATR�E�EXLL
NTN Corporation
17.10.2023
NA48,NA49,NA59,NA69,NK+IR (With Inner Ring)
NTN Corporation
17.10.2023
Type NUTR2, NUTR2�E�EX, NUTR3, NUTR3�E�EX
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Type KRV�E�EH, KRV�E�EXH, KRV�E�ELLH, KRV�E�EXLLH
NTN Corporation
17.10.2023
Type KRV, KRV�E�EX, KRV�E�ELL, KRV�E�EXLL
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Type NUTW2, NUTW2�E�EX
NTN Corporation
17.10.2023
Type KRVT, KRVT�E�EX, KRVT�E�ELL, KRVT�E�EXLL
NTN Corporation
17.10.2023
ASPP Pillow Blocks (Steel Plate)
NTN Corporation
17.10.2023
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Type NJ
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表