您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N930 - Colonne di guida intercambiabili con imbocco agevolato
Intercom
Standard Guide Elements
Demountable pillars
With collar
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_intercambiabili/con_collare/n_930_asmtab.prj},{NB=N93032X280},{TYPE=N930},{SOLUZIONE=-},{D1=32},{D2=40},{D3=40},{D6=50.5},{D7=66.5},{M=M8},{B=21.9},{B1=31.3},{MI=M8},{L1=37},{L=280},{L2=5.5},{RXX=3.0},{STAFFETTE=M8},{LX=100,112,115,125,140,160,180,200,220,224,240,250,260,280,315},{KDM=6.647},{PPATH=colonne_guida_intercambiabile_asmtpl.prj},{NOTE=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D6
d6
[mm]
D7
d7
[mm]
M
ⁿ/ₐ
B
b
[mm]
B1
b1
[mm]
MI
M i
ⁿ/ₐ
L1
[mm]
L
[mm]
NOTE
Disponibilità prodotto
ⁿ/ₐ
N93015X100
N93015X100
N930
15
22
22
32.0
47.7
M6
15.5
21.3
M8
20
100
-
N93015X112
N93015X112
N930
15
22
22
32.0
47.7
M6
15.5
21.3
M8
20
112
-
N93015X125
N93015X125
N930
15
22
22
32.0
47.7
M6
15.5
21.3
M8
20
125
-
N93015X140
N93015X140
N930
15
22
22
32.0
47.7
M6
15.5
21.3
M8
20
140
-
N93015X160
N93015X160
N930
15
22
22
32.0
47.7
M6
15.5
21.3
M8
20
160
-
N93015X180
N93015X180
N930
15
22
22
32.0
47.7
M6
15.5
21.3
M8
20
180
-
N93015X200
N93015X200
N930
15
22
22
32.0
47.7
M6
15.5
21.3
M8
20
200
-
N93016X100
N93016X100
N930
16
22
22
32.0
47.7
M6
15.5
21.3
M8
20
100
-
N93016X112
N93016X112
N930
16
22
22
32.0
47.7
M6
15.5
21.3
M8
20
112
-
N93016X125
N93016X125
N930
16
22
22
32.0
47.7
M6
15.5
21.3
M8
20
125
-
N93016X140
N93016X140
N930
16
22
22
32.0
47.7
M6
15.5
21.3
M8
20
140
-
N93016X160
N93016X160
N930
16
22
22
32.0
47.7
M6
15.5
21.3
M8
20
160
-
N93016X180
N93016X180
N930
16
22
22
32.0
47.7
M6
15.5
21.3
M8
20
180
-
N93016X200
N93016X200
N930
16
22
22
32.0
47.7
M6
15.5
21.3
M8
20
200
-
N93019X100
N93019X100
N930
19
25
25
35.0
52.0
M6
18.0
24.6
M8
23
100
-
N93019X112
N93019X112
N930
19
25
25
35.0
52.0
M6
18.0
24.6
M8
23
112
-
N93019X125
N93019X125
N930
19
25
25
35.0
52.0
M6
18.0
24.6
M8
23
125
-
N93019X140
N93019X140
N930
19
25
25
35.0
52.0
M6
18.0
24.6
M8
23
140
-
N93019X160
N93019X160
N930
19
25
25
35.0
52.0
M6
18.0
24.6
M8
23
160
-
N93019X180
N93019X180
N930
19
25
25
35.0
52.0
M6
18.0
24.6
M8
23
180
-
N93019X200
N93019X200
N930
19
25
25
35.0
52.0
M6
18.0
24.6
M8
23
200
-
N93020X100
N93020X100
N930
20
25
25
35.0
52.0
M6
18.0
24.6
M8
23
100
-
N93020X112
N93020X112
N930
20
25
25
35.0
52.0
M6
18.0
24.6
M8
23
112
-
N93020X125
N93020X125
N930
20
25
25
35.0
52.0
M6
18.0
24.6
M8
23
125
-
N93020X140
N93020X140
N930
20
25
25
35.0
52.0
M6
18.0
24.6
M8
23
140
-
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N085 - Steel and bronze inside bushings according to ISO 9448 N085
Intercom
15.07.2022
N084 - vSteel and bronze inside bushings according to ISO 9448 N084
Intercom
15.07.2022
Bushing N324 - Self lubricating flanged bushings N324
Intercom
15.07.2022
N081 - Steel and bronze inside bushings according to ISO 9448 N081
Intercom
15.07.2022
NBG 9834 - Graphite bronze compasses with STBG brackets
Intercom
15.07.2022
2072.46.30. - Screw clamp with screw, GM Standard
FIBRO
21.07.2023
RV 170 - Miniature height, maximum force
Special Springs
09.04.2024
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N450B - Colonna di guida intercambiabile DIN 9825 / ISO 9182-5 per stopper ...
Intercom
15.07.2022
N 9137 - Straight bush bronze plated - N9137
Intercom
15.07.2022
CEAIN - Demountable guide pillar
ENS
17.02.2023
B60MH - Centring sleeve
ENS
11.06.2020
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
ENS
21.03.2023
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表