您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSME L - Open Case Unit Long Type
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing Pillow Block
Metric
Asia Series
Open Type
Long Type
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing_pillow_bl/metric/asia_series/open_type/long_type/nsme_l_asmtab.prj},{NB=NSME20LUU4},{NOTE=NOTE Please make selection from top to bottom},{MN=NSME20L},{BT=Standard Type},{BO=4},{SD=20},{D=32},{H=23},{E=24.0},{W=48},{L=96},{F=39.0},{T=11},{H1=10.0},{DEG=60},{B=35},{C=70},{S=M6},{S1=6},{I=12},{WGT=0.51},{BD=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
SD
Shaft Dia.
[mm]
WGT
Weight
[Kg]
N3ME12LUU
N3ME12LUU
NOTE Please make selectio...
Standard Type
12
0.20
N5ME13LUU
N5ME13LUU
NOTE Please make selectio...
Standard Type
13
0.20
NSME16LUU
NSME16LUU
NOTE Please make selectio...
Standard Type
16
0.29
NSME20LUU
NSME20LUU
NOTE Please make selectio...
Standard Type
20
0.51
N5ME25LUU
N5ME25LUU
NOTE Please make selectio...
Standard Type
25
0.98
NSME30LUU
NSME30LUU
NOTE Please make selectio...
Standard Type
30
1.45
NSME35LUU
NSME35LUU
NOTE Please make selectio...
Standard Type
35
1.80
NSME40LUU
NSME40LUU
NOTE Please make selectio...
Standard Type
40
2.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表