您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N450 - Colonna di guida intercambiabile DIN 9825 / ISO 9182-5 per stopper mobile
Intercom
Standard Guide Elements
Demountable pillars
With collar
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_intercambiabili/con_collare/n450.prj},{NB=N450-040-125},{CODICE=N450},{D1=40},{D2=50},{D3=50},{L=125},{D6=60.0},{D7=75.8},{B=24.3},{B1=35.5},{S=5},{M=8},{RXX=4.0},{D8=21},{NOTES=-},{L2=6.0},{L1=37},{STAFFETTE=M8},{KDM=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Codice
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
D8
[mm]
NOTES
Disponibilità
ⁿ/ₐ
N450-024-100
N450
24
32
100
14
-
N450-024-112
N450
24
32
112
14
-
N450-024-125
N450
24
32
125
14
-
N450-024-140
N450
24
32
140
14
-
N450-024-160
N450
24
32
160
14
-
N450-024-180
N450
24
32
180
14
-
N450-024-200
N450
24
32
200
14
-
N450-024-224
N450
24
32
224
14
-
N450-024-250
N450
24
32
250
14
-
N450-025-100
N450
25
32
100
14
-
N450-025-112
N450
25
32
112
14
-
N450-025-125
N450
25
32
125
14
-
N450-025-140
N450
25
32
140
14
-
N450-025-160
N450
25
32
160
14
-
N450-025-180
N450
25
32
180
14
-
N450-025-200
N450
25
32
200
14
-
N450-025-224
N450
25
32
224
14
-
N450-025-250
N450
25
32
250
14
-
N450-030-112
N450
30
40
112
14
-
N450-030-125
N450
30
40
125
14
-
N450-030-140
N450
30
40
140
14
-
N450-030-160
N450
30
40
160
14
-
N450-030-180
N450
30
40
180
14
-
N450-030-200
N450
30
40
200
14
-
N450-030-224
N450
30
40
224
14
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表