您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N12 Form B - Die bushes for punches with collar N12 form B
Intercom
Punches dies
Die bushes for punches with collar N12 form B
Powered by
CAD模型選擇
{intercom/punzoni_matrici/bussole_guida_punzoni_con_collare/bussole_guida_punzoni_con_collare_n12.prj},{NB=N1208020},{TYPE=N12},{D1=8},{D2=14},{D3=18},{Z=0.01},{L=20},{FORMA=Forma B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
Z
ⁿ/ₐ
L
[mm]
N1203020
N1203020
N12
3
7
9
0.008
20
N1203025
N1203025
N12
3
7
9
0.008
25
N1204020
N1204020
N12
4
8
10
0.008
20
N1204025
N1204025
N12
4
8
10
0.008
25
N1205020
N1205020
N12
5
10
12
0.008
20
N1205025
N1205025
N12
5
10
12
0.008
25
N1205032
N1205032
N12
5
10
12
0.008
32
N1206020
N1206020
N12
6
12
15
0.01
20
N1206025
N1206025
N12
6
12
15
0.01
25
N1206032
N1206032
N12
6
12
15
0.01
32
N1208020
N1208020
N12
8
14
18
0.01
20
N1208025
N1208025
N12
8
14
18
0.01
25
N1208032
N1208032
N12
8
14
18
0.01
32
N1210020
N1210020
N12
10
16
20
0.01
20
N1210025
N1210025
N12
10
16
20
0.01
25
N1210032
N1210032
N12
10
16
20
0.01
32
N1212032
N1212032
N12
12
18
22
0.01
32
N1214032
N1214032
N12
14
20
24
0.01
32
N1216032
N1216032
N12
16
22
26
0.01
32
N1218032
N1218032
N12
18
24
28
0.01
32
N1220032
N1220032
N12
20
26
30
0.01
32
N1222032
N1222032
N12
22
28
32
0.01
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N30 Form A - Die bushes with pre-hole according to ISO 8977 without collar ...
Intercom
15.07.2022
N273 Form D, N274 Form B - Square and rectangular punches N273 form D - N27...
Intercom
15.07.2022
N270 form D - Standard punches according to DIN 9861 / ISO 6752 form D N27...
Intercom
15.07.2022
N11 Form C - Die bushes according to DIN 179 / ISO 4247 N10
Intercom
15.07.2022
N276 form AH hardened - Ejector pins according to DIN 1530 / ISO 6751-N276...
Intercom
15.07.2022
N44 Form E - Punches according to DIN 9844 / ISO 8020 N44 form E
Intercom
15.07.2022
N40 Form E - Punches with ejector pin DIN 9844 / ISO 8020 N40 form E
Intercom
15.07.2022
Reduction symetric - GRID CHANNEL U-shape
Pflitsch
21.09.2017
RP1 - Straight Retract Pin Devices
Tennessee Rand
07.03.2018
OP1P - Offset Pin Series 1
Tennessee Rand
07.03.2018
CAXX-C-0X - CA Clamp Arms
Tennessee Rand
07.03.2018
OP1 - Offset Retract Pin Devices
Tennessee Rand
07.03.2018
PIK HK - accessory
Pflitsch
04.03.2021
GK 2 - GRID CHANNEL U-shape
Pflitsch
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表