您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
type N
NTN Corporation
Ball and roller bearing
Cylindrical Roller Bearings
Cylindrical Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/cylindrical_roller_b/cylindrical_rb/crb_n_asmtab.prj},{NB=N1017},{IDNR=},{SD=85},{D=130},{B=22},{R=1.1},{R1=1.0},{CR=82.5},{COR=95.5},{CU=11.4},{CRF=7 600},{CORF=9 750},{LSG=5400},{LSO=6300},{FW=0.0},{EW=118.5},{D1=100.9},{MASS=1.010},{ORDER1=N},{ORDER2=1017},{DA1=90},{DB1=91.5},{DC=95},{DD=99},{DE=102},{DA=123.5},{DB2=125},{DB3=119.5},{RAS=1},{R1AS=1},{MASS1=1.010},{VERS=4},{PPATH=c_rb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
R1
Diameter
[mm]
CR
Basic load ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting speeds (Grease)
[min^-1]
LSO
Limiting speeds (Oil)
[min^-1]
EW
Diameter
[mm]
D1
Diameter
[mm]
MASS
mass
[kg]
ORDER
Bearing No.
ⁿ/ₐ
N204EA
20
47
14
1.0
0.6
32.5
24.7
3
15000
21600
41.5
29.5
0.110
N204EA
N2204EA
20
47
18
1.0
0.6
38.5
31
3.75
14000
19200
41.5
29.5
0.144
N2204EA
N304EA
20
52
15
1.1
0.6
37.5
26.9
3.25
13000
18000
45.5
31.1
0.147
N304EA
N2304EA
20
52
21
1.1
0.6
49.5
39
4.75
12000
16800
45.5
31.1
0.212
N2304EA
N1005
25
47
12
0.6
0.3
16.7
14.1
1.72
16000
19000
41.5
32.7
0.091
N1005
N205EA
25
52
15
1.0
0.6
34.5
27.7
3.4
13000
18000
46.5
34.5
0.130
N205EA
N2205EA
25
52
18
1.0
0.6
41.5
34.5
4.25
11000
15600
46.5
34.5
0.163
N2205EA
N305EA
25
62
17
1.1
1.1
49
37.5
4.55
11000
15600
54.0
38.0
0.242
N305EA
N2305EA
25
62
24
1.1
1.1
67.5
56
6.85
9700
13200
54.0
38.0
0.345
N2305EA
N405
25
80
21
1.5
1.5
51.5
40
4.85
8500
10000
62.8
43.6
0.536
N405
N1006
30
55
13
1.0
0.6
21.8
19.6
2.39
14000
16000
48.5
38.9
0.128
N1006
N206EA
30
62
16
1.0
0.6
46
37.5
4.55
11000
15600
55.5
41.1
0.205
N206EA
N2206EA
30
62
20
1.0
0.6
58
50
6.1
9700
13200
55.5
41.1
0.259
N2206EA
N306EA
30
72
19
1.1
1.1
63
50
6.15
9300
13200
62.5
44.9
0.353
N306EA
N2306EA
30
72
27
1.1
1.1
88
77.5
9.45
8300
11600
62.5
44.9
0.526
N2306EA
N406
30
90
23
1.5
1.5
69.5
55
6.7
7300
8500
73.0
50.5
0.732
N406
N1007
35
62
14
1.0
0.6
25.1
23.2
2.82
12000
15000
55.0
44.6
0.176
N1007
N207EA
35
72
17
1.1
0.6
59.5
50
6.1
9500
13200
64.0
48.0
0.294
N207EA
N2207EA
35
72
23
1.1
0.6
73
65.5
7.95
8500
12000
64.0
48.0
0.405
N2207EA
N307EA
35
80
21
1.5
1.1
83.5
71
8.65
8100
11500
70.2
51.0
0.483
N307EA
N2307EA
35
80
31
1.5
1.1
117
109
13.3
7200
10200
70.2
51.0
0.737
N2307EA
N407
35
100
25
1.5
1.5
83.5
69
8.4
6400
7500
83.0
59.0
0.965
N407
N1008
40
68
15
1.0
0.6
30.5
29
3.55
11000
13000
61.0
49.8
0.217
N1008
N208
40
80
18
1.1
1.1
48.5
43
5.25
9400
11000
70.0
54.2
0.370
N208
N208EA
40
80
18
1.1
1.1
66
55.5
6.75
8500
12000
71.5
53.9
0.365
N208EA
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type NF
NTN Corporation
17.10.2023
Type NU
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
N
NSK Rolling Bearing
07.06.2024
Type NJ
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
Type NN - Cylindrical bore
NTN Corporation
17.10.2023
Type NUP
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
Self-Aligning Roller Thrust Bearings
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表