您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N064 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N064
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062 / N063 / N064 / N065 / N066
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_sfera_02/bussola_n064_asmtab.prj},{NB=N064320000},{CODE=N064320000},{TYPE=N064},{D1=32},{D2=40},{D3=48},{D4=56},{D5=53},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=95},{L1=75},{L2=30},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=bussola_n064_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
STAFFETTA
ⁿ/ₐ
N064190000
N064190000
N064
19
25
32
40
39
52
67.9
22.3
32.0
56
43
23
4.0
1.0
M6
N064200000
N064200000
N064
20
26
32
40
39
52
67.9
22.3
32.0
56
43
23
4.0
1.0
M6
N064240000
N064240000
N064
24
30
40
48
46
60
75.8
24.3
35.4
71
59
23
4.5
1.5
M6
N064250000
N064250000
N064
25
31
40
48
46
60
75.8
24.3
35.4
71
59
23
4.5
1.5
M6
N064300000
N064300000
N064
30
38
48
56
53
67
82.7
26.0
38.5
95
75
30
4.5
1.5
M8
N064320000
N064320000
N064
32
40
48
56
53
67
82.7
26.0
38.5
95
75
30
4.5
1.5
M8
N064380000
N064380000
N064
38
46
58
66
63
77
92.7
28.5
42.8
105
82
37
5.0
1.5
M8
N064400000
N064400000
N064
40
48
58
66
63
77
92.7
28.5
42.8
105
82
37
5.0
1.5
M8
N064480000
N064480000
N064
48
56
70
80
77
91
106.6
32.0
48.8
120
97
47
5.0
2.0
M8
N064500000
N064500000
N064
50
58
70
80
77
91
106.6
32.0
48.8
120
97
47
5.0
2.0
M8
N064630000
N064630000
N064
63
71
85
95
92
106
121.5
35.8
55.3
140
116
60
5.5
2.5
M8
N064800000
N064800000
N064
80
92
105
118
115
129
144.4
41.5
65.3
140
120
60
6.0
2.5
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N065 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N065
Intercom
15.07.2022
N066 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N066
Intercom
15.07.2022
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N084 - vSteel and bronze inside bushings according to ISO 9448 N084
Intercom
15.07.2022
TRC-C - Compact Pneumatic Toggle Clamps
Tennessee Rand
07.03.2018
Accessories reductions brass - metric to metric
Pflitsch
24.11.2021
GK TW X64 45 - GRID CHANNEL partition X64
Pflitsch
04.01.2024
GK UMP X63 - Grid-channel universal mounting plate X63
Pflitsch
21.09.2017
GKX G - GITTER KANAL G-Form
Pflitsch
21.09.2017
GKX 2 - GRID CHANNEL U-shape
Pflitsch
21.09.2017
blueglobe-Cable Gland standard stainless steel - metric
Pflitsch
24.11.2021
PIK AK - accessory
Pflitsch
04.03.2021
RP1P - Retract Pin Series 1
Tennessee Rand
16.03.2018
Bends - Coupling Plate
Pflitsch
20.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表