您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 063AR - Bushes with collar according to DIN 9831 / ISO 9448 complete with aluminum roller cages N 911A
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushes with aluminum collar and roller guide
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_rulli_in_alluminio_2/n063ar_amtab.prj},{NB=N063AR320000},{TYPE=N063AR},{D1=32},{D2=40},{D3=48},{D4=56},{D5=53},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{M=M8},{C=13},{L=120},{L1=93},{L2=37},{L3=4.5},{R=1.5},{STAFFETTA=M8},{VER=1},{PPATH=n_063ar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
D7
d7
[mm]
B
b
[mm]
B1
b1
[mm]
M
ⁿ/ₐ
C
c
[mm]
L
[mm]
L1
[mm]
L2
[mm]
N063AR240000
N063AR240000
N063AR
24
30
40
48
46
60
75.8
24.3
35.4
M6
12
95
80
30
N063AR250000
N063AR250000
N063AR
25
31
40
48
46
60
75.8
24.3
35.4
M6
12
95
80
30
N063AR300000
N063AR300000
N063AR
30
38
48
56
53
67
82.7
26.0
38.5
M8
13
120
93
37
N063AR320000
N063AR320000
N063AR
32
40
48
56
53
67
82.7
26.0
38.5
M8
13
120
93
37
N063AR380000
N063AR380000
N063AR
38
46
58
66
63
77
92.7
28.5
42.8
M8
13
140
110
47
N063AR400000
N063AR400000
N063AR
40
48
58
66
63
77
92.7
28.5
42.8
M8
13
140
110
47
N063AR480000
N063AR480000
N063AR
48
56
70
80
77
91
106.6
32.0
48.8
M8
13
160
131
60
N063AR500000
N063AR500000
N063AR
50
58
70
80
77
91
106.6
32.0
48.8
M8
13
160
131
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表