您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 062P - Sockets with collar according to DIN 9831 / ISO 9448-7 complete with plastic ball cages N 311
Intercom
Standard Guide Elements
Guide bushes
With collar
Plastic bushes with collar and roller guide
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_sfere_in_plastica/n_062p_asmtab.prj},{NB=N062P250000},{TYPE=N062P},{D1=25},{D2=31},{D3=40},{D4=48},{D5=46},{D6=60},{D7=75.8},{B=24.3},{B1=35.4},{M=M6},{C=12},{L=90},{L1=79},{L2=23},{L3=4.5},{R=1.5},{STAFFETTA=M6},{PPATH=n_062p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
D7
d7
[mm]
B
b
[mm]
B1
b1
[mm]
M
ⁿ/ₐ
C
c
[mm]
L
[mm]
L1
[mm]
L2
[mm]
N062P190000
N062P190000
N062P
19
25
32
40
39
52
67.9
22.3
32.0
M6
12
74
59
23
N062P200000
N062P200000
N062P
20
26
32
40
39
52
67.9
22.3
32.0
M6
12
74
59
23
N062P240000
N062P240000
N062P
24
30
40
48
46
60
75.8
24.3
35.4
M6
12
90
79
23
N062P250000
N062P250000
N062P
25
31
40
48
46
60
75.8
24.3
35.4
M6
12
90
79
23
N062P300000
N062P300000
N062P
30
38
48
56
53
67
82.7
26.0
38.5
M8
13
103
93
30
N062P320000
N062P320000
N062P
32
40
48
56
53
67
82.7
26.0
38.5
M8
13
103
93
30
N062P380000
N062P380000
N062P
38
46
58
66
63
77
92.7
28.5
42.8
M8
13
128
108
37
N062P400000
N062P400000
N062P
40
48
58
66
63
77
92.7
28.5
42.8
M8
13
128
108
37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 409 Ball guide bushing without cage - Guide elements
Tecnorm
08.08.2016
N 064P - Sockets with collar according to DIN 9831 / ISO 9448-7 complete wi...
Intercom
15.07.2022
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
09.08.2016
N 091 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 064. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 419. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 418S. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / IS...
Tecnorm
09.08.2016
N 284. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 323. Guide bushing with flange, bronze-plated like DIN 9831 / ISO 9448 - ...
Tecnorm
09.08.2016
N 085 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
08.08.2016
N 066. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 062. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表