N0120200 - U-Nut (SUS361L)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0120200_u_nut.prj},{NB=N0-12-0200-01200000},{IDNR=},{CNSORDERNO=N0-12-0200-01200000},{S=M12},{NDM=12},{P=1.75},{SW=19},{TSW=0 -0.35},{H=10.5},{TH=±0.4},{M=9.0},{TYPE=Type-1},{KDM=10.106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
ⁿ/ₐ
H
Height
[mm]
TH
Tolerance Height
ⁿ/ₐ
M
Thread length
[mm]
N0-12-0200-00400000
N0-12-0200-00400000
M4
0.70
7
0 -0.2
3.8
±0.3
3.0
N0-12-0200-00500000
N0-12-0200-00500000
M5
0.80
8
0 -0.2
4.6
±0.3
3.9
N0-12-0200-00600000
N0-12-0200-00600000
M6
1.00
10
0 -0.2
5.1
±0.3
4.2
N0-12-0200-00800000
N0-12-0200-00800000
M8
1.25
13
0 -0.25
7.3
±0.4
6.1
N0-12-0200-01000000
N0-12-0200-01000000
M10
1.50
17
0 -0.25
8.3
±0.4
7.1
N0-12-0200-01200000
N0-12-0200-01200000
M12
1.75
19
0 -0.35
10.5
±0.4
9.0
N0-12-0200-01400000
N0-12-0200-01400000
M14
2.00
22
0 -0.35
12.5
±0.5
11.0
N0-12-0200-01600000
N0-12-0200-01600000
M16
2.00
24
0 -0.35
14.5
±0.5
13.0
N0-12-0200-02000000
N0-12-0200-02000000
M20
2.50
30
0 -0.35
17.5
±0.5
15.4
N0-12-0200-02200000
N0-12-0200-02200000
M22
2.50
32
0 -0.4
19.5
±0.6
17.2
N0-12-0200-02400000
N0-12-0200-02400000
M24
3.00
36
0 -0.4
21.5
±0.6
18.8
N0-12-0200-03000000
N0-12-0200-03000000
M30
3.50
46
0 -0.4
27.0
±0.8
24.0
N0-12-0200-03600000
N0-12-0200-03600000
M36
4.00
55
0 -0.45
32.5
±1
29.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表