您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0020H00 - SUS High Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0020h00.prj},{NB=N0-02-0H00-01200500},{CNSORDERNO=N0-02-0H00-01200500},{D=M12},{NDM=12.00000},{L=50},{S=19.0},{TS=0 -0.35},{TL=Full Thread},{VER=1},{VERSXX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Size
ⁿ/ₐ
L
Length
[mm]
S
Width
[mm]
TS
Tolerance Width
ⁿ/ₐ
TL
Thread Length
ⁿ/ₐ
N0-02-0H00-00300080
N0-02-0H00-00300080
M3
8
5.5
0 -0.2
Full Thread
N0-02-0H00-00300100
N0-02-0H00-00300100
M3
10
5.5
0 -0.2
Full Thread
N0-02-0H00-00300120
N0-02-0H00-00300120
M3
12
5.5
0 -0.2
Full Thread
N0-02-0H00-00300150
N0-02-0H00-00300150
M3
15
5.5
0 -0.2
Right 6/Left 6
N0-02-0H00-00300200
N0-02-0H00-00300200
M3
20
5.5
0 -0.2
Right 6/Left 6
N0-02-0H00-00400080
N0-02-0H00-00400080
M4
8
7.0
0 -0.2
Full Thread
N0-02-0H00-00400100
N0-02-0H00-00400100
M4
10
7.0
0 -0.2
Full Thread
N0-02-0H00-00400150
N0-02-0H00-00400150
M4
15
7.0
0 -0.2
Full Thread
N0-02-0H00-00400200
N0-02-0H00-00400200
M4
20
7.0
0 -0.2
Right 8/Left 8
N0-02-0H00-00400250
N0-02-0H00-00400250
M4
25
7.0
0 -0.2
Right 8/Left 8
N0-02-0H00-00400300
N0-02-0H00-00400300
M4
30
7.0
0 -0.2
Right 8/Left 8
N0-02-0H00-00500100
N0-02-0H00-00500100
M5
10
8.0
0 -0.2
Full Thread
N0-02-0H00-00500150
N0-02-0H00-00500150
M5
15
8.0
0 -0.2
Full Thread
N0-02-0H00-00500200
N0-02-0H00-00500200
M5
20
8.0
0 -0.2
Right 8/Left 8
N0-02-0H00-00500250
N0-02-0H00-00500250
M5
25
8.0
0 -0.2
Right 10/Left 10
N0-02-0H00-00500300
N0-02-0H00-00500300
M5
30
8.0
0 -0.2
Right 10/Left 10
N0-02-0H00-00600100
N0-02-0H00-00600100
M6
10
10.0
0 -0.2
Full Thread
N0-02-0H00-00600150
N0-02-0H00-00600150
M6
15
10.0
0 -0.2
Full Thread
N0-02-0H00-00600180
N0-02-0H00-00600180
M6
18
10.0
0 -0.2
Full Thread
N0-02-0H00-00600200
N0-02-0H00-00600200
M6
20
10.0
0 -0.2
Full Thread
N0-02-0H00-00600250
N0-02-0H00-00600250
M6
25
10.0
0 -0.2
Full Thread
N0-02-0H00-00600300
N0-02-0H00-00600300
M6
30
10.0
0 -0.2
Full Thread
N0-02-0H00-00600350
N0-02-0H00-00600350
M6
35
10.0
0 -0.2
Full Thread
N0-02-0H00-00600400
N0-02-0H00-00600400
M6
40
10.0
0 -0.2
Full Thread
N0-02-0H00-00600450
N0-02-0H00-00600450
M6
45
10.0
0 -0.2
Full Thread
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表