您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0020240 - Stableford Nut (SUS)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0020240_stableford_nut.prj},{NB=N0-02-0240-01200000},{IDNR=},{CNSORDERNO=N0-02-0240-01200000},{S=M12},{NDM=12},{KDM=10.106},{P=1.75},{SW=19},{TSW=0 -0.35},{H=10.5},{HT=±0.4},{H1=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
H
Height
[mm]
HT
Tolerance Height
[mm]
H1
Height
[mm]
N0-02-0240-00400000
N0-02-0240-00400000
M4
0.70
7
0 -0.2
3.7
±0.3
3.0
N0-02-0240-00500000
N0-02-0240-00500000
M5
0.80
8
0 -0.2
4.9
±0.3
4.0
N0-02-0240-00600000
N0-02-0240-00600000
M6
1.00
10
0 -0.2
5.1
±0.3
4.2
N0-02-0240-00800000
N0-02-0240-00800000
M8
1.25
13
0 -0.25
7.3
±0.4
6.1
N0-02-0240-01000000
N0-02-0240-01000000
M10
1.50
17
0 -0.25
8.4
±0.4
7.1
N0-02-0240-01200000
N0-02-0240-01200000
M12
1.75
19
0 -0.35
10.5
±0.4
9.0
N0-02-0240-01400000
N0-02-0240-01400000
M14
2.00
22
0 -0.35
12.5
±0.5
11.5
N0-02-0240-01600000
N0-02-0240-01600000
M16
2.00
24
0 -0.35
14.6
±0.5
13.0
N0-02-0240-01800000
N0-02-0240-01800000
M18
2.50
27
0 -0.35
16.0
±0.5
14.0
N0-02-0240-02000000
N0-02-0240-02000000
M20
2.50
30
0 -0.4
17.5
±0.5
15.6
N0-02-0240-02200000
N0-02-0240-02200000
M22
2.50
32
0 -0.4
19.5
±0.6
17.2
N0-02-0240-02400000
N0-02-0240-02400000
M24
3.00
36
0 -0.4
21.2
±0.6
19.0
N0-02-0240-03000000
N0-02-0240-03000000
M30
3.50
46
0 -0.4
27.0
±0.7
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hexagon Nut NT - Hexagon Nut NT
Sikla
08.04.2024
Modèle 415602 - Ecrou frein hexagonal à bague nylon
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
R0162 - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) -...
PlaSteel
17.06.2021
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
DIN 555 - Hexagon nuts
Fabory
13.02.2023
PWF, SPWF - Flat Washers
Misumi
29.05.2023
ACB - Hexagon Socket Head Cap Screws - Full Thread
Misumi
30.06.2021
EXAGONAL SELF-LOCKING NUT M8 DIN985
FM
27.07.2022
DIN 934 - Steel 8 zinc-plated, metric fine thread
Böllhoff
26.10.2021
NIN - Self locking nut - DIN 985 - Stainless steel A2
HPC
03.08.2023
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
N0000358 - Iron Flange Nut (with S) (Left Screw)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表