您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Open Type
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Extra Small Ball Bearings and Miniature Ball Bearings
Mertic Design
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/exstra_small_miniatur_bb/metric_design/open_type_asmtab.prj},{NB=NSK_634},{IDNR=},{STAN=Standard},{ORDER=634},{SD=4.0},{X=4.0},{DI1=8.55},{SDE1=12.50},{D=16},{DD=16},{B=5.0},{B1=0.0},{R=0.30},{R1=0.00},{CR1=1730},{COR1=670},{CR2=177},{COR2=68.0},{LG=36000},{LO=43000},{DA=6.0},{DB=0.0},{DA1=14.0},{DB1=0.0},{RA=0.30},{RB=0.00},{MASS=5.24},{SC=1},{PPATH=open_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA
Abutment and Fillet Dimensions min.
[mm]
DA1
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[g]
681
Standard
681
1.0
3
1.0
0.05
80
23
8
2.5
130000
150000
1.4
2.6
0.05
0.03
MR31
Standard
MR31
1.0
3
1.5
0.05
80
23
8
2.5
130000
150000
1.4
2.6
0.05
0.04
691
Standard
691
1.0
4
1.6
0.10
140
36
14
3.5
100000
120000
1.8
3.2
0.10
0.09
MR41X
Standard
MR41X
1.2
4
1.8
0.10
138
35
14
3.5
110000
130000
2.0
3.2
0.10
0.10
681X
Standard
681X
1.5
4
1.2
0.05
112
33
11
3.5
100000
120000
1.9
3.6
0.05
0.07
691X
Standard
691X
1.5
5
2.0
0.15
237
69
24
7.0
85000
100000
2.7
3.8
0.15
0.17
601X
Standard
601X
1.5
6
2.5
0.15
330
98
34
10.0
75000
90000
2.7
4.8
0.15
0.33
682
Standard
682
2.0
5
1.5
0.08
169
50
17
5.0
85000
100000
2.6
4.4
0.08
0.12
MR52B
Standard
MR52B
2.0
5
2.0
0.10
187
58
19
6.0
85000
100000
2.8
4.2
0.10
0.16
692
Standard
692
2.0
6
2.3
0.15
330
98
34
10.0
75000
90000
3.2
4.8
0.15
0.28
MR62
Standard
MR62
2.0
6
2.5
0.15
330
98
34
10.0
75000
90000
3.2
4.8
0.15
0.30
MR72
Standard
MR72
2.0
7
2.5
0.15
385
127
39
13.0
63000
75000
3.2
5.8
0.15
0.45
602
Standard
602
2.0
7
2.8
0.15
385
127
39
13.0
63000
75000
3.2
5.8
0.15
0.51
682X
Standard
682X
2.5
6
1.8
0.08
208
74
21
7.5
71000
80000
3.1
5.4
0.08
0.23
692X
Standard
692X
2.5
7
2.5
0.15
385
127
39
13.0
63000
75000
3.7
5.8
0.15
0.41
MR82X
Standard
MR82X
2.5
8
2.5
0.20
560
179
57
18.0
60000
67000
4.1
6.4
0.20
0.56
602X
Standard
602X
2.5
8
2.8
0.15
550
175
56
18.0
60000
71000
3.7
6.8
0.15
0.63
MR63
Standard
MR63
3.0
6
2.0
0.10
208
74
21
7.5
71000
80000
3.8
5.2
0.10
0.20
683A
Standard
683A
3.0
7
2.0
0.10
390
130
40
13.0
63000
75000
3.8
6.2
0.10
0.32
MR83
Standard
MR83
3.0
8
2.5
0.15
560
179
57
18.0
60000
67000
4.2
6.8
0.15
0.54
693
Standard
693
3.0
8
3.0
0.15
560
179
57
18.0
60000
67000
4.2
6.8
0.15
0.61
MR93
Standard
MR93
3.0
9
2.5
0.20
570
187
58
19.0
56000
67000
4.6
7.4
0.20
0.73
603
Standard
603
3.0
9
3.0
0.15
570
187
58
19.0
56000
67000
4.2
7.8
0.15
0.87
623
Standard
623
3.0
10
4.0
0.15
630
218
64
22.0
50000
60000
4.2
8.8
0.15
1.65
633
Standard
633
3.0
13
5.0
0.20
1300
485
133
49.0
40000
48000
4.6
11.4
0.20
3.38
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD
NSK Rolling Bearing
07.06.2024
Type LMIF-L
THK
23.05.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
球面外圈式NAST-R型
THK
23.05.2024
中负荷式 ST-B型
THK
23.05.2024
Non-Contact Sealed Type VV
NSK Rolling Bearing
07.06.2024
圆筒外圈式NAST型
THK
23.05.2024
不锈钢式LM-MG型
THK
23.05.2024
轻负荷式ST型
THK
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表