您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Vulcanized steel M20, Ø80
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter M20
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_71_90mm/vulcanized_stahl_m20_d80_asmtab.prj},{NB=MOVET+45826052(hoch0)},{TYP=45826052},{BESTNR=4061408030880},{LODLEVEL=hoch},{ANG=0},{BES=M20x100},{A=36},{B=100},{D=80},{CH=20},{F=M20},{M=20},{G=25},{H=136},{SL=10000},{INFO=Download-Link},{TYPX=26052},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26000_26080.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+45826050(hoch0)
45826050
4061408107469
M20x75
36
75
80
20
M20
25
111
10000
MOVET+45826052(hoch0)
45826052
4061408030880
M20x100
36
100
80
20
M20
25
136
10000
MOVET+45826054(hoch0)
45826054
4061408075676
M20x150
36
150
80
20
M20
25
186
10000
MOVET+45826058(hoch0)
45826058
4061408076208
M20x200
36
200
80
20
M20
25
236
10000
MOVET+45826060(hoch0)
45826060
4061408107421
M20x250
36
250
80
20
M20
25
286
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN344 - Levelling feet, Foot plastic / Threaded stud steel, Type A, without...
Berger Tools
22.05.2023
C-FJFNV - C-VALUE Adjuster pad - Antivibration Type
Misumi
25.04.2022
Vulcanized steel M24, Ø80
MOVET
21.11.2019
LVQ.A-SST-VD - Adjustable feet
Elesa
01.07.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表