您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless steel screw 3-A with silicone gasket
MOVET
Mechanical Parts
Powered by
CAD模型選擇
{movet/mechanische_bauteile/cap_screws.prj},{NB=MOVET+458DDM10X25I/316/3A(high)},{TYP=458DDM10X25I/316/3A},{BESTNR=4061408117918},{LODLEVEL=high},{DES=Stainless steel screw M10x25 with blue silicon gasket - 3A, AISI 316},{MAT=V4A},{D1=25},{SW=17},{SWX=17},{D=M10},{DX=10},{H=25},{H1=23},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/hutschraube/pdf/edelstahlschrauben-datenblatt.pdf},{TYPX=DDM10X25I/316/3A},{R1=9.700},{R2=2.500},{R3=3.000},{B=5.800},{A=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SW
Width across flats
[mm]
D
Thread
ⁿ/ₐ
H
Hight
[mm]
MOVET+4061408117888
458DMM10X20I/3A
4061408117888
Stainless steel cap screw...
V2A
17
M10
20
MOVET+4061408117895
458DDM10X20I/316/3A
4061408117895
Stainless steel cap screw...
V4A
17
M10
20
MOVET+4061408117901
458DDM10X25I/3A
4061408117901
Stainless steel cap screw...
V2A
17
M10
25
MOVET+4061408117918
458DDM10X25I/316/3A
4061408117918
Stainless steel cap screw...
V4A
17
M10
25
MOVET+4061408117925
458DDM12X35I/3A
4061408117925
Stainless steel cap screw...
V2A
17
M12
35
MOVET+4061408117932
458DDM12X35I/316/3A
4061408117932
Stainless steel cap screw...
V4A
17
M12
35
MOVET+4061408117963
458DDM20x20/3A
4061408117963
Stainles steel cap screw ...
V2A
27
M20
20
MOVET+4061408117970
458DDM20X20I/316/3A
4061408117970
Stainless Steel cap screw...
V4A
27
M20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Cylinder head screws cap screws
Roehm
18.10.2023
Dblue - Shaft seal
MOVET
09.09.2022
UNUTZ, UNUTKZ, UNUTSZ - U Nut
Misumi
30.06.2021
Countersunk-head screw
igus
19.01.2021
00020000 - Stainless(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SN3540 - Cylinder head cap screw (DIN 7984-8.8)
STRACK
21.09.2022
Konusgriff feststehend, Außengewinde
MOVET
13.12.2019
Star Grip 3A
MOVET
30.09.2020
TRIBOS-Mini | DIN ISO 12164-1 / DIN 69893-5 / DIN 69893-6 - Polygonal toolh...
SCHUNK
27.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表