您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Conveyors line base Ø123
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M16
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/ss_conveyors_line_m16_d123_asmtab.prj},{NB=MOVET+45818159(hoch0)},{TYP=45818159},{BESTNR=4061408097838},{LODLEVEL=hoch},{ANG=0},{BES=M16x200},{A=34},{B=200},{D=123},{CH=13},{F=M16},{M=16},{G=22},{H=234},{H1=238},{SL=18000},{INFO=Download-Link},{TYPX=18159},{ANTISLIP=4},{PLATE=1},{D1=87.000},{HOLE=12.500},{PPATH=../../parts/ss_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18150_18207.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408097807
45818150
4061408097807
M16x100
34
100
123
13
M16
22
134
134
18000
MOVET+4061408097791
45818151
4061408097791
M16x100
34
100
123
13
M16
22
134
138
18000
MOVET+4061408097821
45818154
4061408097821
M16x150
34
150
123
13
M16
22
184
184
18000
MOVET+4061408097814
45818155
4061408097814
M16x150
34
150
123
13
M16
22
184
188
18000
MOVET+4061408097845
45818158
4061408097845
M16x200
34
200
123
13
M16
22
234
234
18000
MOVET+4061408097838
45818159
4061408097838
M16x200
34
200
123
13
M16
22
234
238
18000
MOVET+4061408099153
45818310
4061408099153
M16x100
39
100
123
13
M16
29
139
139
35000
MOVET+4061408099146
45818311
4061408099146
M16x100
39
100
123
13
M16
29
139
143
35000
MOVET+4061408099177
45818314
4061408099177
M16x150
39
150
123
13
M16
29
189
189
35000
MOVET+4061408099160
45818315
4061408099160
M16x150
39
150
123
13
M16
29
189
193
35000
MOVET+4061408099191
45818318
4061408099191
M16x200
39
200
123
13
M16
29
239
239
35000
MOVET+4061408099184
45818319
4061408099184
M16x200
39
200
123
13
M16
29
239
243
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表