您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Medium load - Solid steel base Ø40
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter <M10
Base Diameter 20-50mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/medium_load_solid_steel_base_asmtab.prj},{NB=MOVET+45815397(hoch0)},{TYP=45815397},{BESTNR=4061408096213},{LODLEVEL=hoch},{ANG=0.0},{BES=M10x75},{A=15},{B=75},{D=40},{CH=14},{F=M10},{M=10},{G=8},{H=90},{H1=93},{SL=9000},{INFO=Download-Link},{TYPX=15397},{ANGX=0,[-1.5:1.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15393_15399_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408096138
45815393
4061408096138
M8x25
15
25
40
14
M8
8
40
43
8000
MOVET+4061408096152
45815394
4061408096152
M8x50
15
50
40
14
M8
8
65
68
8000
MOVET+4061408096176
45815395
4061408096176
M10x25
15
25
40
14
M10
8
40
43
9000
MOVET+4061408096190
45815396
4061408096190
M10x50
15
50
40
14
M10
8
65
68
9000
MOVET+4061408096213
45815397
4061408096213
M10x75
15
75
40
14
M10
8
90
93
9000
MOVET+4061408096145
45815393/G
4061408096145
M8x25
15
25
40
14
M8
8
40
43
8000
MOVET+4061408096169
45815394/G
4061408096169
M8x50
15
50
40
14
M8
8
65
68
8000
MOVET+4061408096183
45815395/G
4061408096183
M10x25
15
25
40
14
M10
8
40
43
9000
MOVET+4061408096206
45815396/G
4061408096206
M10x50
15
50
40
14
M10
8
65
68
9000
MOVET+4061408096220
45815397/G
4061408096220
M10x75
15
75
40
14
M10
8
90
93
9000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 648.2 N - Ball joints with threaded stud, Type N
Ganter
19.06.2024
AJPD, AJPDR, AJPDS, AJPDSR - Adjuster Feet - Resin Rubber Type
Misumi
09.09.2019
3A Vulcanized
MOVET
08.06.2022
Medium load - Solid steel base Ø63
MOVET
31.03.2020
Heavy Metal Fixed Hoor Feet - Foot Supports Series
Aluminium Profiles - Langle
13.09.2022
Stainless Steel Vulcanized
MOVET
03.08.2020
Heavy metal non - Skid fixed shoes and feet - Foot Supports Series
Aluminium Profiles - Langle
13.09.2022
ECO Foot, PA / SS
FATH
28.06.2024
Leveling Feet - 0 - 50 mm Leveling Feet for CQE and CAE
DKC
29.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表