您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid base Ø120
MOVET
Leveling Feet
Stainless Steel / Solid
Spindle Diameter M24
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/heavy_duty_line_solid_base_asmtab.prj},{NB=MOVET+45810635(hoch0)},{TYP=45810635},{BESTNR=4061408014163},{LODLEVEL=hoch},{ANG=0.0},{BES=M24x125},{A=47},{B=125},{D=120},{CH=20},{F=M24},{M=24},{G=23},{H=172},{H1=175},{SL=55000},{INFO=Download-Link},{TYPX=10635},{ANGX=0,[-15:15]},{VER=2},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10630_10659.pdf},{PPATH=../../edelstahl_maschinenfuesse/heavy_duty_parts/heavy_duty_line_solid_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Maschine foot load
[N]
MOVET+4061408040476
45810630
4061408040476
M24x75
47
75
120
20
M24
23
122
0
55000
MOVET+4061408040490
45810632
4061408040490
M24x100
47
100
120
20
M24
23
147
0
55000
MOVET+4061408040513
45810634
4061408040513
M24x125
47
125
120
20
M24
23
172
0
55000
MOVET+4061408040520
45810636
4061408040520
M24x150
47
150
120
20
M24
23
197
0
55000
MOVET+4061408040537
45810638
4061408040537
M24x175
47
175
120
20
M24
23
222
0
55000
MOVET+4061408040551
45810640
4061408040551
M24x200
47
200
120
20
M24
23
247
0
55000
MOVET+4061408040575
45810642
4061408040575
M24x225
47
225
120
20
M24
23
272
0
55000
MOVET+4061408040582
45810644
4061408040582
M24x250
47
250
120
20
M24
23
297
0
55000
MOVET+4061408040483
45810631
4061408040483
M24x75
47
75
120
20
M24
23
122
125
55000
MOVET+4061408040506
45810633
4061408040506
M24x100
47
100
120
20
M24
23
147
150
55000
MOVET+4061408014163
45810635
4061408014163
M24x125
47
125
120
20
M24
23
172
175
55000
MOVET+4061408014170
45810637
4061408014170
M24x150
47
150
120
20
M24
23
197
200
55000
MOVET+4061408040544
45810639
4061408040544
M24x175
47
175
120
20
M24
23
222
225
55000
MOVET+4061408040568
45810641
4061408040568
M24x200
47
200
120
20
M24
23
247
250
55000
MOVET+4061408012718
45810643
4061408012718
M24x225
47
225
120
20
M24
23
272
275
55000
MOVET+4061408040599
45810645
4061408040599
M24x250
47
250
120
20
M24
23
297
300
55000
MOVET+4061408036233
45811434/24
4061408036233
M24x150
36
150
120
20
M24
22
186
0
50000
MOVET+4061408082001
45811438/24
4061408082001
M24x200
36
200
120
20
M24
22
236
0
50000
MOVET+4061408072651
45811431/24
4061408072651
M24x100
36
100
120
20
M24
22
136
139
50000
MOVET+4061408081196
45811435/24
4061408081196
M24x150
36
150
120
20
M24
22
186
189
50000
MOVET+4061408034390
45811439/24
4061408034390
M24x200
36
200
120
20
M24
22
236
239
50000
MOVET+4061408045495
45811441/24
4061408045495
M24x225
36
225
120
20
M24
22
261
264
50000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表